Search Results for 97-55-255-16
Korea - KOINCO Korea Industrial Corp. - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
3U VPX 56 CHANNEL 25G ETHERNET SWITCH
ared Sibrava Phone: 607 643- 845 • Email: sibraaamphenol-aao.com • Up to 56 channels of 25G interfaces on a single card. Ports are configurable for 100G, 25G, 10G, 1G, and 100M speeds. • Line rate forwarding up to 1.4Tbps
Powersafe - VG96944 - 38999-serien | Amphenol Socapex
PowerSafe-kontakten fra Amphenol Socapex er en høyytelsesløsning som er utviklet for overføring av høy effekt med spenninger på over 500 V, og som oppfyller markedets strengeste krav til brukersikkerhet. Den er sertifisert i henhold til EN61984 og EN60664, noe som sikrer at den er trygg å bruke selv i de mest krevende bruksområdene.
Piezoresistive accelerometer - pcb.com
Key features Mechanical overtravel stops Small size, rugged Crash and shock testing 500 g and 2000 g full scale ranges DC response - long duration transients Description The Endevco® model 7264B is a very low mass piezoresistive accelerometer weighing only 1 gram. This accelerometer is designed for crash testing, rough road testing and similar applications that
Plug Clicker nut 4 Modules Composite Shielded Bright nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Omni Antennas CXL 3-2C - amphenolprocom.com
Approx. 2300 mm / 90.55 in. Weight: Approx. 3.6 kg / 7.94 lb. Mounting: On 27 - 65 mm dia. mast tube: Environmental; Operating temperature range-30 °C to +70 °C: Survival Wind Speed: 260 km/h: Ingress Protection: IP56: Diagram and Mounting. Typical Gain and VSWR curve. Typical radiation pattern (E-PLANE)
EXCEL|MATE - Amphenol PCD
16 to 25 25 4 to 6 2.5 to 6 2.5 to 4 2.5 to 4 6 to 16 2.5 to 6 2.5 to 6 2.5 to 6 Cable type shielded wire I I I I I I I I I M I M I I I I I Cable type shielded wire i: Individually / M: Multicore. 3 EXCEL | MATE PT (HVPT - PASS-THROUgH WITH CABLE gLAND) KEY FEATURES 1 to 3 positions available
Module For crimped contacts Pin With peripheral sealing 8 contacts #16 ...
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solu
75 Ohmin koaksiaalikontaktit - Nopeat kontaktit | Amphenol Socapex ...
Amphenol Socapex tarjoaa 75 Ohmin koaksiaalikontaktit, jotka ovat luotettava ja tehokas ratkaisu videosovelluksissa käytettäviin liittimiin. Nämä koskettimet on suunniteltu käytettäväksi D38999-, EN3645-, EN4165-, 2M- ja 387TV-liittimien kanssa, ja niitä on saatavana kosketinkokoina 16, 12, 8 ja 6. Olipa kyseessä SD-SDI-, HD-SDI- tai 3G-SDI-lähetys, 75 ohmin koaksiaalikontaktit ovat ...
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
Created Date: 4/4/2001 10:32:55 AM
Amphenol Automotive Connection Systems Manu al Service Disconnect (MSD07)
Amphenol Manual Service Disconnect Amphenol Automotive Connection Systems Amphenol Amphenol Automotive Connection Systems (Changzhou) Co., Ltd 19 Lijiang Road,Changzhou • Jiangsu • China • Phone +86/0519-85601880 • Fax +86/0519-85118840
मैटेलिक बैकशेल्स - एक्सेसरीज़ | एम्फेनॉल सोकैपेक्स
एम्फेनॉल सोकैपेक्स अपने सभी कनेक्टर श्रृंखला के लिए बैकशेल की एक बड़ी श्रृंखला प्रदान करता है, जिसमें m85049 श्रृंखला और मालिकाना श्रृंखला शामिल है। ये ...
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION LOUIE23NOV20 TOMMY
3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. ... 16 1.35 mm (.053 in) 14 - 20 awg (2.0-0.5mm²) 3.05 mm (.120 in) 19.0 a4 c0540s update dimensions jony28jun16 tommy orange at06-3s-rd01org
DWG NO - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
EU RoHS II Certificate of Conformance April 24, 2019 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
SIME0412SD - amphenol-airlb.fr
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solu
Model 352A26/NC Miniature, Lightweight (0.2 gm), Ceramic Shear ICP ...
Size (Height x Length x Width) 0.11 in x 0.34 in x 0.16 in 2.8 mm x 8.6 mm x 4.1 mm Weight 0.007 oz 0.2 gm [1] Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Anodized Aluminum Anodized Aluminum Sealing Epoxy Epoxy Electrical Connector 3-56 Coaxial Jack 3-56 Coaxial Jack Electrical Connection Position Side Side
00551051004SRF - Amphenol Air LB
Clamping carrier block Mounting type 2 for relay 72V with diode 1,5KE 130CA
CUSTOMER OUTLINE DRAWING - Amphenol RF
11/16" wrench 7/16-28unef-2a thread gasket lock washer sleeve 1/2-28unef-2a thread 16.00 mm wrench 11.80 ref [0.465] 'd' flat recommended cable stripping dimensions recommended mounting hole dimensions customer outline drawing all other sheets are for internal use only 66 6. author: amphenol rf
10127721-165LF | Minitek® Pwr 3.0 | Amphenol
Amphenol is one of the leading manufacturers of 3.00mm Wire to Board Signal. Contact us today for more details of Minitek ® Pwr 3.0, part number 10127721-165LF.