Search Results for MUSBR-2M5C-014BP
MUSBR2M5C014BP | Harsh Connector | Amphenol
Click on the Check Sample (if available) button to check the allowed sample quantity in the cart. You can also purchase additional quantity in the cart or buy directly using the Buy Now button below. The information below is for reference only. For more technical details, refer to product specification and application specification.
MUSBR-2M5C-014BP | Amphenol Global Search | Amphenol
Micro USB 3.0 (USB 3.1 Gen 1) SuperSpeed connector delivers 10x the data transfer rate of Hi-Speed USB as well as optimized power efficiency. This smaller version of the Mini USB 2.0 connector performs up to 5Gb/s and supports USB On The Go (OTG).
MUSBR Series Rugged USB Connectors - Amphenol CS
MUSBR series is a line of Generation 2 ruggedized USB . connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications. MUSBR series provide reliable performance in extreme conditions for the most demanding applications, and mate with standard USB plugs. TARGET MARKETS. MUSBR Series Rugged USB Connectors §
MUSBR Series Rugged USB Type C Connectors - Amphenol CS
MUSBR series is a line of Generation 2 ruggedized USB Type C connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications. MUSBR series USB Type C Connectors provide reliable performance in extreme conditions for the most demanding applications, and mate with standard USB. § Current Rating: Collective 5A Max.
musbr-2m5c-014bp | Amphenol Global Search | Amphenol
Amphenol's MUSBR series USB Type C Connectors serve many markets and applications across the globe including Automotive, Communications, Consumer, Data, Industrial and Medical. MUSBR series is a line of Generation 2 ruggedized USB Type C connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications. ...
musbr-2m5c-014bp | Amphenol Global Search | Amphenol
MUSBR Rugged Receptacle, IP67, Type Mini-B, Right Angle PCB, Rear Flange Mount, Black Dust Cover
Rugged USB Type C | Input Output Connectors | Amphenol
MUSBR series is a line of Generation 2 ruggedized USB Type C connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications. MUSBR series USB Type C Connectors provide reliable performance in extreme conditions for the most demanding applications, and mate with standard USB Type C plugs. IP67 sealing protects…
musbr-2m5c-014bp | Amphenol Global Search | Amphenol
Search Results for musbr-2m5c-014bp MUSBRA111R0 | Harsh Connector | Amphenol Rugged USB 2.0, Input Output Connector, IP67, Right Angle on PCB, 4 Position per port for USB Type A, Low Profile Shell for Type A, Metric Thread
MUSBR Series Rugged USB Type C Connectors
MUSBR series is a line of Generation 2 ruggedized USB Type C connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications. MUSBR series USB Type C Connectors provide reliable performance in extreme conditions for the most demanding applications, and mate with standard USB. Type C plugs.
Rugged USB 2.0 | Input Output Connectors | Amphenol
Amphenol's MUSBR series USB Connectors is a line of Generation 2 ruggedized USB connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications. Rugged series provide reliable performance in extreme conditions for the most demanding applications, and mate with standard USB plugs.
musbr-2m5c-014bp | Amphenol Global Search | Amphenol
Cost effective, easy to install IP67 flexible sealed boot for Harsh Environment or standard I/O connectors, can be used with standard plugs/cables. IP67 seal protects mating interface against water incursion. Designed for Amphenol MRJR, MUSBR type A series.
musbr-2m5c-014bp | Amphenol Global Search | Amphenol
MUSBR series is a line of Generation 2 ruggedized USB . connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications. MUSBR series provide reliable performance in extreme conditions for the most demanding applications, and mate with standard USB plugs.
USB Connectors | Standard/Rugged/Waterproof | Mini, Micro, Type A, Type ...
The MUSBR series is a line of compact, Generation 2 ruggedized USB connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications.
USB Connectors | Products - Amphenol
Amphenol's MUSBR series USB Connectors is a line of Generation 2 ruggedized USB connectors with die-cast housings and IP67 sealing, designed for Harsh Environment applications.
Amphenol Canada Corp.
ENVIRONMENTAL PERFORMANCE PER IEC 60529 CODE IP67 FOR SEAL BETWEEN MATING AREA AND PCB SIDE OF CONNECTOR. GASKET PROVIDES SEAL TO INSIDE FACE OF ENCLOSURE PANEL. CURRENT RATING: COLLECTIVELY 5A MAX. FOR PINS A4, A9, B4, & B9 PLUS 1.25A MAX. FOR PIN B5 WITH RETURN PATH SHARED THROUGH PINS A1, A12, 5 B1 & B12.
MUSBR Series Rugged USB 3.0 Connectors
MUSBR Series Rugged USB 3.0 Connectors. MATERIAL § External Shell: Die Cast Zinc, Nickel Plated § Contacts: Phosphor Bronze with 30u’’ min Gold over 50u’’ min Nickel § AC/DC pluggable power supplies. Housing: Engineering Thermoplastic, UL94V-0 . Rated, Blue. MECHANICAL PERFORMANCE § Durability: 1500 Mating Cycle. ELECTRICAL ...
Amphenol Canada Corp.
musbr series 1 a scale: dwg. no. rev 6 of www.amphenolcanada.com code id no. rev description, ecn, ear no. app'ddate ... musbr-2m5c-004bp grey musbr-2m5c-014bp black 57.80 2.276 ref a a (not supplied) screws customer mounting panel musbr series usb type c receptacle b section a-a bushing.074.244.087 1.87 2.57 2.0 .101
musbra111r0 | Amphenol Global Search | Amphenol
musbr-2m5c-014bp | Amphenol Global Search | Amphenol this document contains proprietary information and such information may not be disclosed to others for p-musbr-2m5c-0x4bp sheet 1 rohs compliant m. pahulje a proposal drawing (ear 14368) may19/15 k.l. dwg size: for usb type c receptacle, dust cover, drawing may05/15 ear 14368 x 4:1 drawn ...
MUSBR2M5C643BP | Harsh MUSBR Series | Amphenol
Click on the Check Sample (if available) button to check the allowed sample quantity in the cart. You can also purchase additional quantity in the cart or buy directly using the Buy Now button below. The information below is for reference only. For more technical details, refer to product specification and application specification.
MUSBRA511M5 | Harsh MUSBR Series | Amphenol
Click on the Check Sample (if available) button to check the allowed sample quantity in the cart. You can also purchase additional quantity in the cart or buy directly using the Buy Now button below. The information below is for reference only. For more technical details, refer to product specification and application specification.