Search Results for musbr-2m5c-014bp
MUSBR3193M0 | Harsh Connector | Amphenol
Amphenol is one of the leading manufacturers of Rugged-usb-3-0. Contact us today for more details of Rugged-usb-3.0 , part number MUSBR3193M0.
MUSBRM1C130 | Harsh Connector | Amphenol
Amphenol is one of the leading manufacturers of Rugged-usb-type-c. Contact us today for more details of Rugged-usb-type-c , part number MUSBRM1C130.
MUSBRA111R0 | Amphenol Global Search | Amphenol
MUSBRA111R0 | Amphenol Global Search | Amphenol MUSBR series is a line of Generation 2 ruggedized USB connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications. MUSBR series provide reliable performance in extreme conditions for the most demanding applications, and mate with standard USB plugs. ...
musbr-3193-m0 | Amphenol Global Search | Amphenol
this document contains proprietary information and such information may not be disclosed to others for p-musbr-2m5c-0x4bp sheet 1 rohs compliant m. pahulje a proposal drawing (ear 14368) may19/15 k.l. dwg size: for usb type c receptacle, dust cover, drawing may05/15 ear 14368 x 4:1 drawn checked m.e. app'd q.a. app'd dwg appr. eng. rel. no.
Commercial Rugged Harsh I/O Connectors and Cables
Amphenol's MUSBR series USB Type C Connectors serve many markets and applications across the globe including Automotive, Communications, Consumer, Data, Industrial and Medical. MUSBR series is a line of Generation 2 ruggedized USB Type C connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications. ...
MUSBRA51140 | Harsh Connector | Amphenol
Amphenol is one of the leading manufacturers of Rugged-usb-2-0. Contact us today for more details of Rugged-usb-2-0 , part number MUSBRA51140.
IP67 (Boot Style Hood) | Input Output Connectors | Amphenol
SEALS INTERFACE OF EXISTING HARSH RJ AND USB CONNECTORS IN THE MATED CONDITION Cost effective, easy to install IP67 flexible sealed boot for Harsh Environment or standard I/O connectors, can be used with standard plugs/cables.
stacked usb | Amphenol Global Search | Amphenol
Amphenol's MUSBR series USB Connectors is a line of Generation 2 ruggedized USB connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications. Rugged series provide reliable performance in extreme conditions for the most demanding applications, and mate with standard USB plugs. ...
MUSBRM1CB30 | HARSH MUSBR | Amphenol
Rugged USB Type C, IP67, Right Angle, Dual Screw Locking, UNC Thread
MUSBRM1C1M1 | HARSH MUSBR | Amphenol
The information below is for reference only. For more technical details, refer to product specification and application specification.
Amphenol Canada Corp.
musb-2d11-014bp for black dust cover 5=with black dust cover supplied pcb tail • notes: 1. material: all materials are rohs compliant per eu directive 2002/95/ec and amendments • shell - diecast zinc, nickel plated • contacts - copper alloy with 30 microinches (0.76 microns) gold over 50 microinches (1.27 microns) minimum nickel on
MUSBR4593M5 | Harsh MUSBR Series | Amphenol
Amphenol is one of the leading manufacturers of Harsh MUSBR SeriesBoard Mount connectors Contact us today for more details,partnumber MUSBR4593M5 JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
USB CONNECTOR | Amphenol Global Search | Amphenol
MUSBR series is a line of Generation 2 ruggedized USB . connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications. MUSBR series provide reliable performance in extreme conditions for the most demanding applications, and mate with standard USB plugs. TARGET MARKETS.
MUSBRM1CBQ0 | HARSH MUSBR | Amphenol
Rugged USB Type C, IP67, Right Angle, Dual Screw Locking, Metric Thread
Amphenol Canada Corp.
this document contains proprietary information and such information may not be disclosed to others for p-musbr-e151-xx sheet 1 rohs compliant b.copping a proposal drawing (ear 14162) sep10/14 k.l. dwg size: flange, thread & cover options, receptacle, right angle pcb tail, drawing sep10/14 sep10/14 1 x 3:1 ear 14162 drawn checked m.e. app'd q.a ...
MUSBRA511R0 | Harsh Connector | Amphenol
Rugged USB 2.0, Input Output Connector, IP67, Vertical on PCB, 4 Position per port for USB Type A, Low Profile Shell for Type A, Metric Thread
MUSBRM5C1M5 | Harsh MUSBR Series | Amphenol
Amphenol is one of the leading manufacturers of Harsh MUSBR SeriesBoard Mount connectors Contact us today for more details,partnumber MUSBRM5C1M5 JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Amphenol Canada Corp.
• part number musb-2a111-014bp for the grey cover or • part number musb-2a111-024bp for the black cover. special connectors: many unique features are readily available to suit customer requirements. consult with amphenol canada for details. dust cover option 0 = no dust cover supplied 1 = with grey dust covers supplied
MUSBRAE11M0 | Harsh MUSBR Series | Amphenol
Amphenol is one of the leading manufacturers of Input Output connectors Contact us today for more details of Harsh MUSBR Series,Partnumber MUSBRAE11M0 JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
MUSBRA31141 | Harsh MUSBR Series | Amphenol
Amphenol is one of the leading manufacturers of Input Output connectors Contact us today for more details of Harsh MUSBR Series,Partnumber MUSBRA31141 JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.