Search Results for musbr-2m5c-014bp
MUSBR2M5C014BP | Harsh Connector | Amphenol
Click on the Check Sample (if available) button to check the allowed sample quantity in the cart. You can also purchase additional quantity in the cart or buy directly using the Buy Now button below. The information below is for reference only. For more technical details, refer to product specification and application specification.
MUSBR-2M5C-014BP | Amphenol Global Search | Amphenol
Micro USB 3.0 (USB 3.1 Gen 1) SuperSpeed connector delivers 10x the data transfer rate of Hi-Speed USB as well as optimized power efficiency. This smaller version of the Mini USB 2.0 connector performs up to 5Gb/s and supports USB On The Go (OTG).
MUSBR Series Rugged USB Type C Connectors - Amphenol CS
MUSBR series is a line of Generation 2 ruggedized USB Type C connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications. MUSBR series USB Type C Connectors provide reliable performance in extreme conditions for the most demanding applications, and mate with standard USB. § Current Rating: Collective 5A Max.
Rugged USB Type C | Input Output Connectors | Amphenol
MUSBR series USB Type C Connectors provide reliable performance in extreme conditions for the most demanding applications, and mate with standard USB Type C plugs. IP67 sealing protects… Have any questions? Talk with us directly using LiveChat.
USB Connectors | Products - Amphenol
Amphenol's MUSBR series USB Connectors is a line of Generation 2 ruggedized USB connectors with die-cast housings and IP67 sealing, designed for Harsh Environment applications.
MUSBR Series Rugged USB Connectors - Amphenol CS
MUSBR series is a line of Generation 2 ruggedized USB . connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications. MUSBR series provide reliable performance in extreme conditions for the most demanding applications, and mate with standard USB plugs. TARGET MARKETS. MUSBR Series Rugged USB Connectors §
musbr-2m5c-014bp | Amphenol Global Search | Amphenol
The MUSBR series is a line of compact, Generation 2 ruggedized USB connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications. https://www.amphenol.com/search/540-1903
MUSBR Series Rugged USB Type C Connectors
MUSBR series is a line of Generation 2 ruggedized USB Type C connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications. MUSBR series USB Type C Connectors provide reliable performance in extreme conditions for the most demanding applications, and mate with standard USB. Type C plugs.
Rugged USB 2.0 | Input Output Connectors | Amphenol
Amphenol's MUSBR series USB Connectors is a line of Generation 2 ruggedized USB connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications. Rugged series provide reliable performance in extreme conditions for the most.
USB Connectors | Standard/Rugged/Waterproof | Mini, Micro, Type A, Type ...
The MUSBR series is a line of compact, Generation 2 ruggedized USB connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications.
MUSBR Series Rugged USB 3.0 Connectors
MUSBR Series Rugged USB 3.0 Connectors. MATERIAL § External Shell: Die Cast Zinc, Nickel Plated § Contacts: Phosphor Bronze with 30u’’ min Gold over 50u’’ min Nickel § AC/DC pluggable power supplies. Housing: Engineering Thermoplastic, UL94V-0 . Rated, Blue. MECHANICAL PERFORMANCE § Durability: 1500 Mating Cycle. ELECTRICAL ...
MUSBR2M5C643BP | Harsh MUSBR Series | Amphenol
For more technical details, refer to product specification and application specification.
Amphenol Canada Corp.
ENVIRONMENTAL PERFORMANCE PER IEC 60529 CODE IP67 FOR SEAL BETWEEN MATING AREA AND PCB SIDE OF CONNECTOR. GASKET PROVIDES SEAL TO INSIDE FACE OF ENCLOSURE PANEL. CURRENT RATING: COLLECTIVELY 5A MAX. FOR PINS A4, A9, B4, & B9 PLUS 1.25A MAX. FOR PIN B5 WITH RETURN PATH SHARED THROUGH PINS A1, A12, 5 B1 & B12.
Amphenol Canada Corp.
musbr series 1 a scale: dwg. no. rev 6 of www.amphenolcanada.com code id no. rev description, ecn, ear no. app'ddate ... musbr-2m5c-004bp grey musbr-2m5c-014bp black 57.80 2.276 ref a a (not supplied) screws customer mounting panel musbr series usb type c receptacle b section a-a bushing.074.244.087 1.87 2.57 2.0 .101
Amphenol Canada Corp.
CONTACTS - PHOSPHOR BRONZE, PLATED WITH 0.76μm (30μ") GOLD OVER 1.27μm (50μ") NICKEL ON THE MATING AREA WITH MATTE TIN 4 PLATING ON THE TAILS. USB HOUSING - ENGINEERING THERMOPLASTIC, HIGH TEMPERATURE RESISTANT, FLAMMABILITY RATING UL94V-0, BLACK. USB SHIELD & BACK COVER - STAINLESS STEEL, PASSIVATED.
Amphenol Canada Corp.
USB HOUSING - ENGINEERING THERMOPLASTIC, HIGH TEMPERATURE RESISTANT, FLAMMABILITY RATING UL94V-0, BLACK. DUST COVER - SILICONE RUBBER WITH NICKEL PLATED BRASS BUSHING. SEE ORDERING CODE FOR DUST COVER OPTIONS. STANDARD USB CONNECTOR - HOUSING & CONTACT MATERIALS SAME AS ABOVE. SHIELD - NICKEL PLATED STEEL.
MUSB2D11014BP | Harsh Connector | Amphenol
Amphenol is one of the leading manufacturers of Rugged-usb-2-0. Contact us today for more details of Rugged-usb-2-0 , part number MUSB2D11014BP.
Amphenol Canada Corp.
USB HOUSING: ENGINEERING THERMOPLASTIC, FLAMMABILITY RATING UL94V-0, BLACK. GASKET: PORON WITH ADHESIVE BACKING. DUST COVER: SILICONE RUBBER WITH NICKEL PLATED COPPER ALLOY BUSHING. ENVIRONMENTAL PERFORMANCE PER IEC 60529 CODE IP67 FOR SEAL BETWEEN MATING AREA AND PCB SIDE OF CONNECTOR. GASKET PROVIDES SEAL TO INSIDE FACE OF ENCLOSURE PANEL.
HARSH MUSBR - MUSBRA511R5 - Amphenol CS
Amphenol is one of the leading manufacturers of Automotive Connectors. Contact us today for more details of HARSH MUSBR SERIES, part number MUSBRA511R5