Search Results for aas-920-614a
NovaSensor NPC-100 and NPC-120 Disposable Medical Pressure Sensors
Parameter Value Units Notes General Pressure Ranges –50 to 300 mmHg –0.97 psi to 5.8 psi Overpressure 125 psi minimum Electrical @ 72°F (22°C) Unless Otherwise Stated
ge advanced sensors | Amphenol Global Search | Amphenol
Advanced Sensors For improved air filtration system performance, the NovaSensor FMA Series of Filtration Air Restriction (FAR) Sensors accurately measures pressure loss across a variety of air filtration devices utilizing high accuracy NPA piezoresistive technology in a low-profile form factor that is easy to install and maintenance-free.
MMS 2 Moisture Measurement System - Protimeter
Title: MMS 2 Moisture Measurement System Author: GE Subject: The MMS 2 is a complete moisture measurement system in one easy-to-use robust instrument.
NovaSensor NPC-100 and NPC-120 Disposable Medical Pressure Sensors
Title: NovaSensor NPC-100 and NPC-120 Disposable Medical Pressure Sensors Author: Amphenol Advanced Sensors Subject: The NovaSensor NPC-100 and NPC-120 Series pressure sensors are specifically designed for use in disposable medical applications.
n20 252 4051c | Amphenol Global Search | Amphenol
aas-920-614a | Amphenol Global Search | Amphenol ... 920-325J | Amphenol Global Search | Amphenol n20 252 4051c | Amphenol Global Search | Amphenol n 20 252 4113 c | Amphenol Global Search | Amphenol Temperature range : -40°C to+140°C Max. rated voltage : 1000V DC Mating cycles : 50 min. Max. current : (85℃) 2 95mm=400A 2 120mm=450A ...
Telaire T19501 Humidity & Temperature Sensor - Amphenol Sensors
Telaire T19501 Humidity & Temperature Sensor - Amphenol Sensors
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 5 Parameter Symbol Min. Typ. Max. Units SCL clock frequency f FCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 µS Minimum SCL clock low width 1) t LOW 0.6 µS Minimum SCL clock high width 1) t HIGH 0.6 µS Start condition setup time relative to SCL edge t SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS
Thermometrics Mid-Temperature Range Probe
Mid-Temperature Range Probe Features • Wide variety of applications • Low price • Many mounting options • Very broad temperature range • Wide variety of materials and resistances
Thermometrics Mid-Temperature Range Probe
Mid-Temperature Range Probe Features • Wide variety of applications • Low price • Many mounting options • Very broad temperature range • Wide variety of materials and resistances
NPC-1210-050-D-1-L | Amphenol Global Search | Amphenol
The NPC-1210 series of solid-state pressure sensors is designed to provide a cost-effective solution for applications that require calibrated performance over. a wide temperature range.
Harsh Media Pressure Sensor - amphenol-sensors.com
Title: NovaSensor Harsh Media Pressure Sensor - NPR-101 Author: Amphenol Advanced Sensors Subject: NovaSensors NPR-101 is a silicon-based MEMS device that uses Backside Absolute Pressure' technology designed for harsh media exposure, which eliminates direct contact of the sensin circuitry with the applied media.
Thermometrics Ambient Sensor - amphenol-sensors.com
163.131 96.892 59.365 37.417 30.0 16.032 -10 0 10 20 30 40 Temperature (oc) 0.29 in 1178 øO.23 in 16.0 0.16 in Ø 0.27 in (7.0 068 in 117.5 Isa in
Telaire HS30P Relative Humidity Sensor - Amphenol
3 HS30P Specifications (Cont.) Figure 2 - Typical Response Figure 3 - Dimensions (Unit - mm) No Part Name Material 1 Humidity Sensor HS 2 Filter Mesh 3 Lead PBR 4 Case Polypropylene (Color: White) Recommended Handling Practices:
tp-120 | Amphenol Global Search | Amphenol
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
Active Incar Sensor - amphenol-sensors.com
Amphenol Advanced Sensors Active Incar Sensor Applications • Fully automated temperature control systems • Active motor temperature sensors Features
npi-19m-200a2 | Amphenol Global Search | Amphenol
NPI-19 I2C Series Specifications Parameters Min. Typ. Max. Units Zero Pressure Output (10% - 90%) 666 Count Hex Zero Pressure Output (5% - 95%) 333 Count Hex Full Scale Pressure Output (10% - 90%) 399A Count Hex Full Scale Pressure Output (5% - 95%) 3CCB Count Hex POWER UP Symbol Parameter Limits Unit Remark Min Typ Max T
Thermometrics Ambient Sensor - amphenol-sensors.com
163.131 96.892 59.365 37.417 30.0 16.032 -10 0 10 20 30 40 Temperature (oc) 0.29 in 1178 øO.23 in 16.0 0.16 in Ø 0.27 in (7.0 068 in 117.5 Isa in
General Eastern RH/RHT Series transmitters
6 Humidity Sensing Element Resistance change of bulk polymer sensor Performance Accuracy at 77°F (25°C) ±2% RH, 20-95% RH ±3% RH,, 20-95% RH ±5% RH, 20 -95% RH
Thermometrics Ambient Sensor - amphenol-sensors.com
163.131 96.892 59.365 37.417 30.0 16.032 -10 0 10 20 30 40 Temperature (oc) 0.29 in 1178 øO.23 in 16.0 0.16 in Ø 0.27 in (7.0 068 in 117.5 Isa in
Thermometrics Ambient Sensor - amphenol-sensors.com
163.131 96.892 59.365 37.417 30.0 16.032 -10 0 10 20 30 40 Temperature (oc) 0.29 in 1178 øO.23 in 16.0 0.16 in Ø 0.27 in (7.0 068 in 117.5 Isa in