Search Results for absolute linux
Thermopile IR Detectors and Their Uses
Thermopile IR Detectors and Their Uses
Data Sheet E-Series ER Analog - Temposonics
The absolute, linear position sensors provided by Temposonics rely on the company’s proprietary magnetostrictive technology, which can determine position with a high level of precision and robustness. Each Temposonics® position sensor consists of a ferromagnetic waveguide, a position magnet, a strain pulse converter and supporting electronics.
Sensors for Healthcare Applications Becton Dickinson (BD)
• Absolute accuracy +/- 0.2 mbar • 8-HCLGA package • Low power (Sleep Mode) • Low Cost NPP • Absolute • 15,30, 100 PSIASO 2020. Amphenol Confidential & Proprietary. Amphenol Confidential & Proprietary. Amphenol Confidential & Proprietary. Medical Temperature Sensors –Becton Dickinson (BD)
Data Sheet R-Series V RH5 Analog - Temposonics
The absolute, linear position sensors provided by Temposonics rely on the company’s proprietary magnetostrictive technology, which can determine position with a high level of precision and robustness. Each Temposonics® position sensor consists of a ferromagnetic waveguide, a position magnet, a strain pulse converter and supporting electronics.
ZTP-135BS Thermometrics Thermopile IR Sensor
Specifications Thermopile Chip Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kΩ 25 °C
Medical - Amphenol Sensors
Today’s patient care demands the ultimate in accurate and reliable monitoring of critical parameters. Amphenol is a pioneer in the development of new and increasingly robust sensor technologies for medical applications.
Level & Quality Sensors - Amphenol Sensors
SSI Technologies, LLC Celebrating 40 years of custom sensor design and manufacturing, SSI utilizes patented ultrasonic technology along with piezoresistive and hall effect technologies to produce standard and custom ultrasonic level, concentration, speed and pressure sensors for the automotive, industrial and consumer markets. Our sensors exceed expectations in the most demanding applications ...
Kaye ValProbe Freeze Dryer Logger
0 to 10 bar absolute (0 to 130 psia) Logger Material: 316L stainless steel; Logger Dimensions: Height 2.28 in x 1.41 in diameter (58 mm x 36 mm) Sensing Area Dimension: 1.34 in (34 mm) diameter: Battery: Field-replaceable 3.6 V lithium thionyl chloride 1600 hours at 1 sec at 20°C/180 hours at 1 sec at -85°C:
Amphenol Invotec
For military and aerospace applications, absolute reliability is paramount. We have a proud tradition of providing technological leadership and reliability where product failure is not an option. We supply a range of solutions for complex electronic programs that include: Military & Civil aerospace; Naval & Land Systems; Aero Engine controls
Magnetostrictive Linear Position Sensors INDUSTRIAL - Temposonics
The absolute, linear position sensors provided by Temposonics rely on the company’s proprietary Temposonics® magnetostrictive technology, which can determine position with a high level of precision and robustness. 20 Each Temposonics position sensor consists of a ferromagnetic waveguide,
E-Series ER Product Data Sheet, 550996 Rev E - Temposonics
Magnetostrictive, Absolute, Non-contact Linear-Position Sensors E-Series Model ER Analog and Start/Stop Outputs Data Sheet SENSORS ® Document Part Number: 550996 Revision E Model ER position sensor- Stroke Length: 50 mm to 1500 mm (2 in. to 60 in.) FEATURES Linear, Absolute Measurement Non-Contact Sensing Technology
PT1907 Pressure Sensor Die | NovaSensor - amphenol-sensors.com
NovaSensor PT1907 is a family of MEMS multi-sensor die products, each combining two sensors on the same chip: (1) high stability piezoresistive absolute pressure sensor and (2) very linear high-resolution temperature sensor integrated in proximity to the pressure sensor.. A reference cavity formed on the top side of the die with the help of a silicon cap hermetically bonded to the device layer ...
Amphenol
NovaSensor NPB 102 is an absolute pressure sensor with digital output for low power consumption and wide operating temperature range applications. Digital compensation of the signal offset, sensitivity, and non-linearity is accomplished via 26-bit internal digital signal processor (DSP) running a correction algorithm.
Exhaust Gas Recycle (EGR) Temperature Sensor - Amphenol
Specifications Operating Temperature 150°C Sensor: Sensing Range: 150°C Sensor: -40 to 150°C 300°C Sensor: Sensing Range: 300°C Sensor: -40 to 300°C
All Sensors Archives - Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
Temposonics
an absolute value. Therefore, the sensor's output signal corresponds to absolute position, instead of incremental, and never requires recalibration or re-homing after a power loss. Absolute, non-contact sensing eliminates wear, and guarantees the best durability and output repeatability. Temposonics® Magnetostrictive, Absolute, Non-contact
Temposonics Absolute, Non-contact Position Sensors Product Brief
Absolute, Non-contact Position Sensors MH-Series Model MH Safety Product Focus SENSORS ® Safety rated solution for in-cylinder position feedback in off-highway equipment. MTS Sensors, a division of MTS Systems Corporation, is the global leader in the development and production of linear-position and liquid-level sensors. Based
Temposonics
The absolute, linear position sensors provided by MTS Sensors rely on the company’s proprietary Temposonics® magnetostrictive technology, which can determine position with a high level of precision and robustness. Each Temposonics® position sensor consists of a ferromagnetic waveguide, a position magnet, a strain pulse converter
Telaire ABCLogic Self Calibration Feature Application Note
the absolute ppm levels, but the differential concentration between inside and outside concentrations. In general terms, the higher the differential, the lower the ventilation rate. One of the additional benefits of ABCLogic is that the sensor is calibrated to outside levels without having the expense and trouble of placing a sensor in the
Level Plus - Temposonics
The absolute, linear position sensors provided by Temposonics rely on the company’s proprietary Temposonics® magnetostrictive technology, which can determine position with a high level of precision and robust-ness. Each Temposonics® position sensor consists of a ferromagnetic waveguide, a position magnet, a strain pulse converter and supporting