Search Results for absorbed glass mat (agm) battery
Model 3741D4HB50G DC ACCELEROMETER Installation and Operating Manual
batteries and mounting hardware, are not covered by warranty. Mechanical damage to equipment due to improper use is not covered by warranty. Electronic circuitry failure caused by the introduction of unregulated or improper excitation power or electrostatic discharge is not covered by warranty. Contact Information – International
Marine Antennas CXL 2-1LW/... - AMPHENOL PROCOM
The broad-banded ½ λ dipole antenna element is sealed in a high-quality conical glass fibre tube with low wind-load, which will ensure undisturbed performance by corrosive environments. Provided with the sturdy “LW” mast mount - a lightweight, multipurpose, epoxy-coated mounting bracket made of non-corrosive aluminium. ...
Minitek® Pwr 4.2 BMI | FCI Basics | Wire To Board Connectors - Amphenol CS
ROBUST AND VERSATILE SELFALIGNING CONNECTOR. Minitek ® Pwr 4.2 BMI is a flexible and comprehensive solution designed for power application with current rating up to 9A per circuit. It is available in 24 circuits for dual row. Scoop proof housing prevents terminals from damage
10164227-0601A1RLF | BergStak ® 0.40mm | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of BergStak ® 0.40mm, part number 10164227-0601A1RLF
Model 052BR100BZ | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
RJE7B1886322 | Modular Jack | Amphenol
Modular Jack - 8P8C, Right Angle, Cat6A, THT, Yellow Housing, Recessed Profile, Single Port, Shield With No EMI Tabs, With LEDs
NovaSensor | Pressure Sensors and Pressure Sensor Die
NovaSensor P330W | Absolute Pressure Sensor 1F. NovaSensor P330W Absolute Pressure Sensor is a Piezoresistive (PRT) Pressure Die, offering the same superior stability and sensitivity as in larger die, but in an extremely small footprint, making it ideal for invasive applications where small size is critical.
GSB31212CCHR | USB 3.2 CONN GEN1 (Type A, B, Micro) | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of USB 3.2 CONN GEN1 (Type A, B, Micro).Part number GSB31212CCHR
10112690-G03-02ALF | Minitek ® 2.00mm BTB/WTB | Amphenol
Amphenol is one of the leading manufacturers of Minitek ® 2.00mm. Contact us today for more details of Minitek ® , part number 10112690-G03-02ALF.
All Products - Amphenol
Amphenol-BSI 100G VPX Backplane is based on the OpenVPX65 BKP3-CEN08-15.2.16-n profile. We have used our experience from 30 years developing 100G backplane systems to the IT/Datacom market.
F31W-1A7H1-11010 | Flex 0.50mm | Amphenol
Amphenol is one of the leading manufacturers of Flex Connectors. Contact us today for more details of Flex 0.50mm, part number F31W-1A7H1-11010
Protimeter GrainMaster i2 Intergrated moisture and temperature measurement
x1 6F22R 9V battery LCD Resolution: 0.1 LCD Technology: Sunlight visible graphical display Operating Temperature Range: 0°C to 50°C Bluetooth: 4.2 BLE Software Upgrade: USB Language: Configurable through settings % H 2 O Measurement Range Wheat: 11.3 to 29.3 Canola: 7.0 to 26.0 Coffee: 9.8 to 23.9 Rice: 13.2 to 26.5
KAYE Global Contacts
About us. Kaye & Amphenol; Kaye History; Environmental, Health & Safety; Quality; Terms & Conditions; News. Press Releases; News Posts; Blog Posts
Thermometrics Surface Mount Devices - amphenol-sensors.com
• Ceramic between electrodes glass coated for improved stability • Supplied in tape-and-reel packaging NTC Type SMD Thermometrics Surface Mount Devices 0.5 mm (0.02 in) typical 3.2 mm ±0.2 mm (0.126 in ±0.008 in) 1.6 mm ±0.2 mm (0.063 mm ±0.008 in) (0.05 in) 1.27 mm maximum Nickel barrier solder coated 3 sided wrap around EIA Style 1206 ...
L717HDE15PD1CH4FC309 | D-Subminiature | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Subminiature, part number L717HDE15PD1CH4FC309
Exciting Products, News from Smarteq - PCTEL
Dear Partner Smarteq is today a world-class provider of antennas for different kinds of connectivity solutions in vehicles of all sorts, energy applications such as smart meters and charging stations, and the emerging industry applications for Industry 4.0.
NovaSensor P2705 Low Pressure MEMS Sensor Die
51608 (no glass) 2.5 kPa 35 kPa 700 kPa 2-4 Parameter Value Units Notes Electrical @ 72°F (25°C) unless noted Excitation (DC) 3.3, 5 Volt Maximum 8 VDC Bridge Resistance 5000 ±20% Ohm Environment Operating Temp. -40 to 125 °C Storage Temp. -55 to 150 °C Mechanical Dimensions 1.85 x 1.5 x 0.86 mm L x W x H, with glass
All Products - Amphenol
HDMI AOC Extender enables you to extend your HDMI 2.0 over long distances * Mate with our HDMIFTV series (MIL-DTL-38999 series III type) with anti-decoupling device - Shell size 17 * 100 meters maximum with guaranteed performances.
Item # NX306HB1R, Push-Button Switches with Contact 6
Browse Item # NX306HB1R, Push-Button Switches with Contact 6 in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Button Color,AC Rating,DC Rating,Type 7 Contact Arrangement,Mechanical Life,Plunger,Plunger Travel,Action,