Search Results for absorbed glass mat (agm) battery
NPX1 NovaSensor Sensors
Battery Supply Voltage 2.1 to 3.6 V (3.0 V typical) Supply Current 600 nA typical power down current at 3.6 V Pressure Ranges 100 to 450, 100 to 700, 0 to 1400 is typical 450 kPa Resolution • 1.37 kPa/LSB (450 kPa to 100 kPa/255) • -40°F to 257°F (-40°C to 125°C) 700 kPa Resolution • 2.35 kPa/LSB (700 kPa to 100 kPa/255)
10145891-0101K13LF | DDR4 | Amphenol
Amphenol is one of the leading manufacturers of Storage and Server System Connectors. Contact us today for more details of DDR4, part number 10145891-0101K13LF.
Model EX1503D05 Intrinsic Custom pressure sensor, 3000psi port ...
Beyond routine calibration and battery replacements where applicable, our products require no user maintenance. Clean electrical connectors, housings, and mounting surfaces with solutions and techniques that will not harm the material of construction. Observe caution when using liquids near devices that are not hermetically sealed.
NovaSensor NPH Series Solid State Low Pressure Sensors
Gold plated Kovar, silicon, glass and RTV (9) Parameter Min. Typical 2.5 kPa Max. Min. Typical 7 & 30 kPa Max. Units Notes Performance Parameters(7), Compensated(1) Offset -8 2 8 -4 2 4 mV Full Scale (FS) Output: 2.5 kPa 25 50 90 mV 2 7 kPa 50 75 150 mV 2 30 kPa 75 100 125 mV 2 ...
F3051A7H111008E200 | Flex 0.50mm | Amphenol
Amphenol is one of the leading manufacturers of Flex Connectors. Contact us today for more details of Flex 0.50mm, part number F3051A7H111008E200
Model 019B30 | PCB Piezotronics
Model 019B30:4-conductor, shielded cable, silicone jacket, 30-ft, miniature 4-socket 8-36 plug to (3) BNC plugs
NPH Series - amphenol-sensors.com
wire, RTV, silicon and glass. Gold plated Kovar, silicon, glass and RTV (10) Parameter Units Min. Type Max. Notes Performance Parameters(7), Compensated(1), 100, 200 and 700 kPa Offset mV –2 1 2 Full Scale Output mV 75 100 125 2 Linearity %FSO –0.1 0.05 0.1 3 Hysteresis and Repeatability %FSO –0.05 0.01 0.05 Thermal Accuracy of Offset
RJMG201T21465ER | RJ Magnetic 1G BASE-T | Amphenol
Amphenol is one of th e leading manufacturers of RJ MagneticsContact us today for more details of RJ Magnetics,partnumber RJMG201T21465ER
main | SmartFlex Diesel Flow Meter, 40-2000 LPH, Single-Chamber, Alloy ...
SmartFlex Diesel Flow Meter, 40-2000 LPH, Single-Chamber, Alloy housing with LCD, Threaded Connections
Thermometrics temperature sensor solutions - amphenol-sensors.com
Global Excellence in Temperature Sensors The Thermometrics temperature product line contributes more than 70 years of technology experience in the
Repair and Maintenance Returning Equipment Contact Information Safety ...
Beyond routine calibration and battery replacements where applicable, our products require no user maintenance. Clean electrical connectors, housings, and mounting surfaces with solutions and techniques that will not harm the material of construction. Observe caution when using liquids near devices that are not hermetically sealed.
The right angle - temposonics.com
of glass scales, the cable of the evaluation electronics is mounted on the sensor, which in turn is attached to the punch. This means that as soon as the punch lowers during a press, the cable moves with it, and there can be a risk of the cable being kinked, bent, or otherwise damaged. In extreme cases, this can lead to a failure of the machine or
Teams - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
Model 062A09 Pipe thread adaptor, 1/4-18 NPT w/ 5/16-24 internal ... - PCB
Beyond routine calibration and battery replacements where applicable, our products require no user maintenance. Clean electrical connectors, housings, and mounting surfaces with solutions and techniques that will not harm the material of construction. Observe caution when using liquids near devices that are not hermetically sealed.
Modus W Series - amphenol-sensors.com
Glass-filled polyester Physical Dimensions 3.56 in x 4.54 in x 2.18 in (90 mm x 115 mm x 55 mm) Enclosure material Aluminum Alloy #A380 Cover screws M4 stainless steel non-magnetic Finish Black epoxy paint Knockout • Choice of 2 holes • Hole sizes are offered in a choice of 1/2 in (12.7 mm) conduit or metric sizes of PG11 or PG13.
Einführung in piezoelektrische Beschleunigungssensoren - PCB
Alle PCB® ICP®-Beschleunigungssensoren benötigen eine Konstantstrom-Gleichspannungsquelle. PCB® bietet verschiedene Typen von ICP®-Signalkonditionierern an, die einen Strom von 2 bis 20 mA bei einem Gleichspannungspegel von +18 bis +30 Volt liefern. Versuchen Sie nicht, ICP®-Sensoren mit handelsüblichen Stromversorgungen zu betreiben. Der ungeregelte Strom wird die interne Elektronik ...
Sealed Coolant Temperature Sensor | Amphenol Advanced Sensors
The Coolant Temperature Sensor (CTS) monitors the temperature of the coolant that is pumped around the battery to cool the battery module in Electric Vehicles (EV) and Plug-in Hybrid Electric Vehicles (PHEV). The purpose of this sensor technology is to relay signals to the battery thermal management system (BMS) in the event of overheating.
ecomate® Aquarius™ | Waterproof Connectors - Amphenol Sine
Available in 6 Shell Sizes and 30 Insert Arrangements for Power, Mixed Power/Signal, Coax and RJ45 layouts . Amphenol Sine Systems’ ecomate® Aquarius™ Series of waterproof connectors provide an IP67 and IP69K waterproof rating (in mated condition) for industrial applications, and incorporates the latest technology in a high-impact, thermoplastic design, offering advantages of lightweight ...
Kaye Validator AVS
Le système de validation AVS (Advanced Validation System) de Kaye combine des mesures de capteurs précises avec toutes les exigences GMP pour l'étalonnage et la traçabilité aux normes nationales. Il permet de générer des rapports conformes et gérer les actifs validés ainsi que les équipements de validation. Le validateur AVS offre des fonctionnalités matérielles améliorées, un ...
Preamplificador Phantom Power | PCB Piezotronics
El preamplificador con alimentación phantom de PCB tiene un diseño modular único que se acopla a cualquier cápsula de micrófono compatible con la clase de trabajo IEC 61094-4.