Search Results for ac-cp000382
REV DESCRIPTION DATE ECO BY APPR A3 A4 C0540S A5 ADD ... | Amphenol Sine
milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition) ip69k(mated condition) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: at06-6s* plug ( * = modifications and colors ) 5.
B A5 | Amphenol Sine
milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition) ip69k(mated condition) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: at04-6p* receptacle ( * = modifications and colors ) 5.
PCB
PCB
B A5
milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition) ip69k(mated condition) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: at04-6p* receptacle ( * = modifications and colors ) 5.
ATM06-12SB-SR1BK 12-Way Plug, Female Connector, B Position | Amphenol Sine
ATM06-12SB-SR1BK 12-Way Plug, Female Connector, B Position Key with Strain Relief. Comparable to PN# DTM06-12SB-E007
97 Series | Amphenol Industrial
thick wall material. It is threaded to ac - cept standard hardware fittings. For Unmounted Applications. Use the cable receptacle, type 3101. For Box or Panel MountingUse the box receptacle, type 3102. This recep tacle’s back is short to conserve . space. It is not threaded on the back . end and is used when no accessories such as clamps are ...
ATM06-3S-SF01BLK 3 Position Plug, Socket, Snap-Fit End Cap, | Amphenol Sine
ATM06-3S-SF01BLK 3 Position Plug, Socket, Snap-Fit End Cap, Black Body (Requires Wedgelock AWM-3S). Comparable to PN# DTM06-3S-E005
TITLE
milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25℃. 3.5 moisture resistance: ip67 ( mated condition ) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: at06-3s* plug. ( * = modifications and colors ) 5. all dimensions are for reference use only. contact size min. insul o.d ...
A1 RELEASE NEW DRAWING 16/NOV/22 MILO -- TOMMY
milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition) 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdm04-24-23s* ( * = seal type ) 5. all dimensions are for reference ...
EYR O N I CS , IN . P N C B P I E Z O T T I O ... | PCB Piezotronics
pcb.com | 1 800 828 8840 USE OF MODEL EX378B02. Model EX378B02 is an industry exclusive prepolarized condenser . microphone system. This microphone is Hazardous Areas &
B A1
milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition) 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp02-24-23p* & ahdp04-24-23p* ( * = seal type ) 5.
LENGTH (Mxxx = METERS) | Amphenol Sine
A1 - TECHNICAL DATA SHEET RELEASE 05-JUN-14 KMM 44724K Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS:
ATM04-3PP-SR01GY | 3-Way Receptacle, Male with Shrink Boot Adaptor ...
Dielectric Value: Less than 2 milliamps current leakage@ 1500V AC; Insulation Resistance: 1000 megohms at 25°C; Mating Cycles: >100; Housing Material: Thermoplastic; Seal Material: Silicone Rubber; Mating Part(s): ATM06-3S* Plug; Wedgelock Part Number : AWM-3P; Wire Range: 16-22 AWG
ATM04-2P-SF01BLU 2 Position Receptacle, Pin, Snap-Fit End C
Dielectric Value: Dielectric withstanding voltage: less than 2 mlliamps current leakage @ 1500 volts AC Insulation Resistance: 1000 megaohms min. @ 25°C Seal Diameter: 1.35mm (.053") - 3.05 mm (.120")
B A1 | Amphenol Sine
milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition). 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp02-18-14p* & ahdp04-18-14p*( * = seal type ) 5.
43.8 A3 - RELEASE NEW DWG FORMAT 11DEC13 DRP | Amphenol Sine
milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip67 ( mated condition ) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: at04-6p* receptacle ( * = modifications and colors ) 5. all dimensions are for reference use only.
B A1 | Amphenol Sine
milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition) 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-24-23p* ( * = seal type ) 5. all dimensions are for reference ...
2.1Design and Dra) | Amphenol Sine
milliamps current leakage @ 1500 volts ac. 4.4 insulation resistance: 1000 megohms min @ 25 ℃. 4.5 moisture resistance: ip67 ( mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5. mating part: at06-08sx* plug. ( x=a,b,c,d keys, * = modifications and colors ) 6. all dimensions are for reference use only. contact size ...
ATM04-2P-SF01GRN 2 Position Receptacle, Pin, Snap-Fit End C
Dielectric Value: Dielectric withstanding voltage: less than 2 mlliamps current leakage @ 1500 volts AC Insulation Resistance: 1002 megaohms min. @ 25°C Seal Diameter: 1.35mm (.053") - 3.05 mm (.120")
B A5 | Amphenol Sine
milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition) ip69k(mated condition) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: at04-4p* receptacle ( * = modifications and colors ) 5.