Search Results for ac-cp000382
B A1
milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition) 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp02-24-23p* & ahdp04-24-23p* ( * = seal type ) 5.
LENGTH (Mxxx = METERS) | Amphenol Sine
A1 - TECHNICAL DATA SHEET RELEASE 05-JUN-14 KMM 44724K Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS:
ATM04-3PP-SR01GY | 3-Way Receptacle, Male with Shrink Boot Adaptor ...
Dielectric Value: Less than 2 milliamps current leakage@ 1500V AC; Insulation Resistance: 1000 megohms at 25°C; Mating Cycles: >100; Housing Material: Thermoplastic; Seal Material: Silicone Rubber; Mating Part(s): ATM06-3S* Plug; Wedgelock Part Number : AWM-3P; Wire Range: 16-22 AWG
ATM04-2P-SF01BLU 2 Position Receptacle, Pin, Snap-Fit End C
Dielectric Value: Dielectric withstanding voltage: less than 2 mlliamps current leakage @ 1500 volts AC Insulation Resistance: 1000 megaohms min. @ 25°C Seal Diameter: 1.35mm (.053") - 3.05 mm (.120")
B A1 | Amphenol Sine
milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition). 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp02-18-14p* & ahdp04-18-14p*( * = seal type ) 5.
43.8 A3 - RELEASE NEW DWG FORMAT 11DEC13 DRP | Amphenol Sine
milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip67 ( mated condition ) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: at04-6p* receptacle ( * = modifications and colors ) 5. all dimensions are for reference use only.
B A1 | Amphenol Sine
milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition) 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-24-23p* ( * = seal type ) 5. all dimensions are for reference ...
2.1Design and Dra) | Amphenol Sine
milliamps current leakage @ 1500 volts ac. 4.4 insulation resistance: 1000 megohms min @ 25 ℃. 4.5 moisture resistance: ip67 ( mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5. mating part: at06-08sx* plug. ( x=a,b,c,d keys, * = modifications and colors ) 6. all dimensions are for reference use only. contact size ...
ATM04-2P-SF01GRN 2 Position Receptacle, Pin, Snap-Fit End C
Dielectric Value: Dielectric withstanding voltage: less than 2 mlliamps current leakage @ 1500 volts AC Insulation Resistance: 1002 megaohms min. @ 25°C Seal Diameter: 1.35mm (.053") - 3.05 mm (.120")
B A5 | Amphenol Sine
milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition) ip69k(mated condition) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: at04-4p* receptacle ( * = modifications and colors ) 5.
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION ... | Amphenol Sine
milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition) ip69k(mated condition) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: at04-4p* receptacle ( * = modifications and colors ) 5.
Cold Temperature Wire & Cable Applications | TPC Wire
Chem-Gard® 200 Shielded Multi-Conductor Cable . Chem-Gard® 200 Shielded Multi-Conductor Cable is a high-temperature and chemical-resistant cable for control and instrumentation applications that can withstand a maximum conductor temperature of 200°C / 392°F.
43.9 A3 - RELEASE NEW DWG FORMAT 11DEC13 DRP | Amphenol Sine
milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip67 ( mated condition ) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: at04-4p* receptacle ( * = modifications and colors ) 5. all dimensions are for reference use only.
B A5 | Amphenol Sine
milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition) ip69k(mated condition) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: at04-2p* receptacle ( * = modifications and colors ) 5.
Amphenol
milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25℃. 3.4 moisture resistance: ip67&ip69k ( mated condition ). 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp04-18-14p* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range:
ATM04-12PB-SR1BK 12-Way Receptacle, Male Connector with B P | Amphenol Sine
Dielectric Value: Less than 2 milliamps current leakage@ 1500V AC; Insulation Resistance: 1000 megohms at 25°C; Mating Cycle Durability: >100; Housing Material: Thermoplastic; Seal Material: Silicone Rubber; Wire Range: 16-22 AWG; Wedge Part#: AWM-12P; Mating Part(s): ATM06-12SA* Plug
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION ... | Amphenol Sine
milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition) ip69k(mated condition) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: at04-2p* receptacle ( * = modifications and colors ) 5.
AMPHENOL PROCOM - Connect with confidence - HOME
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION ... | Amphenol Sine
milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition) ip69k(mated condition) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: at04-3p* receptacle ( * = modifications and colors ) 5.