Search Results for ac3mah4-au-b
NPA Low Pressure - amphenol-sensors.com
4 Output Option: Digital I2C Parameter Units Min Typ Max Notes Digital Performance Resolution (ADC) bit 14 16383 steps I2C Slave Address 0x28 Sampling Rate kHz 2 I2C Bit Rate kbits/s 100 400 I2C Mode Update Digital Performance Parameters 3.3 and 5 volt Excitation
www.amphenol-sine
ATHP 04 2 P 25 E L B BLK AT High Power Series Color Options (Blank) - Orange Connector Type BLK - Black Receptacle - 04 Key Coding No. of Positions A (Blank), B, C or D 2 HVIL Type Contact Type L - with HVIL Pin - P N - without HVIL Contact Size EMC Type 2.5mm - 25 E - with EMC Shielding N - without EMC Shielding ATHP 06 2 S 25 E L B - S1 BLK
B175 High Chirp, 1kW, 20° Tilt, Humminbird 21-Pin, DT
B175 High Chirp, 1kW, 20° Tilt, Humminbird 21-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
B175 High Wide Chirp, 1kW, 20° Tilt, Si-Tex 8-Pin, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
10138610-005LF | DUBOX ® | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Dubox ® , part number 10138610-005LF
PRODUCT DATA DRAWING - アンフェノールジャパン株式会社
b material: finish: per asme y14.5m - 1994 4) cham. 1st & last threads. 7) remove all burrs third angle projection 95077 sf1211-6059 3) break corners & edges .005 r. max. within .005 t.i.r. west palm beach, fl 33409 title: is the sole property of sv microwave, inc. cage code 2) all dimensions are after plating. 1) all dimensions are in inches ...
B785 Medium Chirp, 600W, w/ FB, No Connector, DT - AIRMAR EMEA
600 W. The B785M is an economical, Chirp-ready transducer designed for offshore fishing and freshwater anglers. Operating at a frequency range of 80 to 130 kHz, this transducer reveals fish in shallow, murky waters at medium depths up to 274 m (900') along with ultra-clear target resolution.
B75 High Chirp, 600W, 20° Tilt, Si-Tex 8-Pin, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
B175 High Chirp, 1kW, 20° Tilt, M&M Transducer, DT
B175 High Chirp, 1kW, 20° Tilt, M&M Transducer, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
18.0 ± 0 - svmicrowave.com
C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.03 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are ...
B175H 0 DT XIDT 130-210D KHZ 12METRES NC - airmar-emea.com
Marine Transducers. Chirp-Ready Transducers; NMEA/SMART Transducers; Traditional Frequency Transducers; Speed & Temperature; Multi-Beam Transducers; Transducer Diagnostic Tester
B75 Medium Chirp, 600W, 20° Tilt, Navico BL, DT
600 W. Airmar’s low-profile, Chirp-ready, transducer models are the perfect addition to smaller boats such as center consoles. Operating at a frequency range of 80 to 130 kHz, the B75M delivers up to 50 kHz of total bandwidth in just one installation.
B175HW 20 DT XIDT 150-250KHZ 12M LOWRANCE - AIRMAR EMEA
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, high-frequency, Chirp-ready B175HW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies.
B175 High Wide Chirp, 1kW, 0° Tilt, Garmin 8-Pin, DT - AIRMAR EMEA
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, high-frequency, Chirp-ready B175HW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies.
B75 High Chirp, 600W, 0° Tilt, Si-Tex 8-Pin, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
B75M 12 DT XIDT 80-210D KHZ 12METRES NC - airmar-emea.com
600 W. Airmar’s low-profile, Chirp-ready, transducer models are the perfect addition to smaller boats such as center consoles. Operating at a frequency range of 80 to 130 kHz, the B75M delivers up to 50 kHz of total bandwidth in just one installation.
VQ10 Combustible Gas Detector Elements - SGX Sensortech
B 6.10 + 0.25 C 3.56 + 0.13 D 63.5 min E 1.02 F 7.37 + 0.51 G 8.20 max H 9.53 J 1.52 Note No bends may be made in this length. RECOMMENDED MOUNTING ARRANGEMENTS Ref Millimetres AA 19.05 max AB 9.53 + 0.13 AC 8.33 + 0.13 AD 8.20 min AE 19.05 max AF 9.53 + 0.13 AG 8.20 min AA AB AC 60 MESH STAINLESS 1AD STEEL GAUZE FLOW RATE 500 cm3/min LEAKPROOF ...
B75 Medium Chirp, 600W, 20° Tilt, Garmin 12-Pin, DT
600 W. Airmar’s low-profile, Chirp-ready, transducer models are the perfect addition to smaller boats such as center consoles. Operating at a frequency range of 80 to 130 kHz, the B75M delivers up to 50 kHz of total bandwidth in just one installation.
B75 Medium Chirp, 600W, 12° Tilt, M&M Transducer, DT - AIRMAR EMEA
600 W. Airmar’s low-profile, Chirp-ready, transducer models are the perfect addition to smaller boats such as center consoles. Operating at a frequency range of 80 to 130 kHz, the B75M delivers up to 50 kHz of total bandwidth in just one installation.
B175 High Wide Chirp, 1kW, 12° Tilt, Si-Tex 8-Pin, DT
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, high-frequency, Chirp-ready B175HW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies.