Search Results for ac3mah4-au-b
Features - Amphenol Antenna Solutions
Connector B Type --- N Female Center Contact --- Brass, silver plated Outer Contact --- Brass, white bronze Body --- Brass, white bronze Dielectric --- PTFE PACKAGING INFORMATION Package Quantity --- 1 TEMPERATURE SPECIFICATIONS Operation Temperature degree -45° to 85° C (-49° to 185° F) STRUCTURE Product Line --- Coaxial Cable Components
REVISIONS - Amphenol Sine
SECTION A-A SECTION B-B 20–0.7 4.7 2.5 6.35 TYP. 12.7 CARRIER STRIP ID: 20-01 A B A B Ø1.9 A3 - RELEASE NEW DWG FORMAT 30/JUL/13 DRP - 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS:
Acu-Trac NEMA 4 Liquid Level Sensor Overview - ssi-sensors.com
1 -rcom Product Overview Copyright & SSI Technologies LLC Doc AT AN Rev Acu-Trac ® NEMA 4 Liquid Level Sensor Overview. Product Overview. The Acu-Trac
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol® 97 Series Connectors are UL recognized and CSA recognized.
Amphenol
b ahdp04-24-19pr-sra a2 11 ian.xiao 11aug20 orion.li 12aug20 tommy.xie 13aug20 none Ø43.08±0.12 41.45 +0.2-0 recommended panel mounting hole recommended panel thickness:1.6 to 4.7mm tommy contact size min. insul o.d. typical wire range max. insul current rating 12 10-14 awg (6.0-2.0mm²) 25 amps 2.46 mm (.097in) 4.01 mm
English - Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy
FRONT MOUNT REAR MOUNT FRONT AND REAR MOUNT 2 Amphenol
b at04-3p-lexx a2 2 2 tommy 30/nov/18 none 3p receptacle, flange mount, end cap-- tommy see sheet 1 recommended cutout front and rear mount 22.45–0.07 30.35–0.07 Ø25.4–0.12 4x Ø4.32–0.07 12.5–0.12 15.19–0.12 for reference only front mount rear mount a2 -- added date code feature 07jan2025 jhead tz a2 -- added date code feature ...
HDAS Series Connectors | HDB3/HSB3 - Amphenol Aerospace
Amphenol reduces the pitch and increases the density of contacts with the HDAS range. With its robust and simple design, high density and high performance in harsh environments, HDAS rectangular connectors are the right high-density PCB connector when installation, cost and reliability must be considered.
Amphenol Network Solutions > Product
Your shopping cart is empty. Product Qty Amount; From: Until:
HIC Series Hermetic Industrial Connector - Amphenol Industrial Operations
B a l k j h g f e d c b Service Rating III Number of Contacts 37 2 41 21 32 34 Contact Size 2016. www.amphenol-industrial.com Amphenol 5 PT Series Hermetic Insert Arrangements Insert Arrangement 22-36 22-41 22-55 22-96 24-31 T A S B V U R C f P W D m h g e X N E n d l j M L K J a c b Z Y H G F k A Z Y X W V U T S R P
Amphenol
B 1. BSlide heat shrink tubing back over cable jacket (not illus trated). 2.With a razor or scalpel, slit and flair open cable jacket end (.500 approx length) C 1. Using a needle nose plyer or stub tip of wire stripper, grab cable jacket slit end corner and pull jacket back over itself until 2,000 of cable braid is exposed. 2.
A2
b atmbs-041-0205 a2 1 1 vito 05/oct/23 orion 06/oct/23 tommy 09/oct/23 none notes: unless otherwise specified 1. material: thermoplastic; color: black . 2. this part mates with atm06-2s* and atmh06-2s* plugs with any modification that does not include an end cap. (* = modification and colors) 3. cable exit designed for corrugated tube nw 7.5 ...
www.amphenol-energy.com
We would like to show you a description here but the site won’t allow us.
www.amphenolrf
b. frequency range: dc - 1 ghz c. dielectric withstanding voltage: 1500 vrms, min. 3. mechanical: a. durability: 500 cycles min. b. temperature range: -55 $ c to 85$ c 4. packaging: a. packaged in packing trays b. quantity per tray: 40 5. seperately supplied mounting hardware to be tightened to 10 in-lbs min/15 in-lbs max when assembling to ...
Absolute, Non-Contact Position Sensors Technical Data ... - Temposonics
I3 I Ø 17,5 mm Ø 12 mm 13,0 mm Temposonics® MB Analog 2. Dimensions and mechanical Installation 9,9 51 12 N XXX 27,5 D 11 M14x 1,5 DIN ISO 6149-2 401032, magnet
www.amphenol-sine
8 Position, Receptacle with Flange, Pin, PanelMate™ AT, Self-Threading, Gasket, Keyed B, Standard Diameter Rear Seal (Red), Black Body, (Requires Wedgelock AW8P. Keyed Options Available.) 16 13A 250V AT04-08PC-PM11 8 Position, Receptacle with Flange, Pin, PanelMate™ AT, Self-Threading, Gasket, Keyed C, Standard Diameter Rear Seal
SIZE TYPE B C- - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp
L I S DESCRIPTION T A m p h e n - Amphenol Sine
b atp04-4p-bm0x a2 11 ian 12/oct/21 sullen 12/oct/21 tommy 13/oct/21 potting none of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a2 atp04-4p-bm0x 4 pos,pcb recept,pins,boardlock,atp,strt,snap fit a1 - release drawing 27/sep/21 ian tommy notes: unless otherwise specified 1. material: housing: thermoplastic, black