Search Results for accelerometer
Accelerometer mounting methods blog - Wilcoxon Sensing Technologies
An overview of sensor mounting Choosing a mounting method, and implementing it correctly, is an important factor in vibration data collection. The goal is to achieve the best possible frequency response from the mounted sensor while minimizing intrusion on the machine and working within any limitations of the application, such as guards or process requirements. […]
Model 628F11 Precision Quartz Industrial ICP® Accelerometer ... - PCB
Installation and Operating Manual. For assistance with the operation of this product, contact PCB Piezotronics, Inc. 4-0001 Fax: 716-684-3823 E-mail: [email protected] Web: www.imi-sensors.comRepair and Maintenance PCB guarantees Total Customer Satisfaction through its “Lifetime Warranty Plus” on all Platinum Stock Products sold b. PCB and ...
Model 3741F1250G Differential MEMS DC accelerometer, 54 mV/g, 50 g, 10 ...
Differential MEMS DC accelerometer, 54 mV/g, 50 g, 10 ft integral cable
Calibration of Industrial Accelerometers for PDF - PCB
In calibrating industrial piezoelectric accelerometers, IMI Sensors offers two standards of calibration. ICS-1: Calibration supplies a detailed calibration certificate that is in compliance with ISO 10012:2003 “Measurement Management Systems- Requirements for Measurement Processes and Measuring Equipment” and is traceable to the National ...
Model J356A45 Triaxial ICP® accelerometer, 100 mV/g, 50 g, 1/4 ... - PCB
Model J356A45 Triaxial ICP® accelerometer, 100 mV/g, 50 g, 1/4-28 4-pin connector, Adhesive mount, TEDS 1.0, Ground isolated Installation and Operating Manual
Automotive manufacturing accelerometer applications
Information contained in this document is subject to U.S. Export Control regulations, specifically the International Traffic in Arms Regulations and / or Export Administration Regulations. Each recipient of this document is responsible for ensuring that transfer or use of any information contained in this document complies with all relevant International Traffic in Arms Regulations and / or ...
http://specadmin.pcb.com/PCB_spec_sheet.asp?item_id=14745&model
http://specadmin.pcb.com/PCB_spec_sheet.asp?item_id=14745&model
http://specadmin.pcb.com/PCB_spec_sheet.asp?item_id=17693&model
http://specadmin.pcb.com/PCB_spec_sheet.asp?item_id=17693&model
Model 3713F112G Triaxial MEMS DC accelerometer, 675 mV/g, 2 g ... - PCB
To determine the accelerometer’s offset, rotate the unit 90° so that the sensor is on its side with the sensing axis perpendicular to Earth’s gravity and record the DC output.
LOW COST ICP ACCELEROMETERS - PCB Piezotronics
ICP® accelerometers operate on a simple, two-wire system consists of an 18-30 VDC power source, current-regulating diode, voltmeter and decoupling capacitor.
Model 685B0011A11 Electronic vibration switch, internal ICP ... - PCB
ing accelerometer’s raw vibration signal. Models with internal accelerometers output 100 mV/g. To obtain this signal using digital analyze MM pins with the common connection on the COMM pin and the signal connection on the
VERY HIGH FREQUENCY ICP® ACCELEROMETER - pcb.com
Optional versions have identical specifications and accessories as listed for the standard model except where noted below. More than one option may be used.
PCB Price List | PCB Piezotronics
PCB® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications. Divisions of PCB.
ReferenceMate REF2510R product presentation
Key features. Consistent, 1 g acceleration regardless of sensor weight. Up to 250 grams. Integral precision IEPE reference accelerometer provides superior performance over a wide weight range of test sensors. Integrates a stable three frequency sine wave generator and NIST-traceable reference accelerometer.
Ultra-high sensitivity, ultra-low noise, filtered accelerometer, 1 V/g
Model 799M. IEPE accelerometer, ultra-high sensitivity 1 V/g, ±5% sensitivity tolerance, ultra-low noise electronics for clear signals at very low vibration levels, 0.2 Hz low frequency response, low pass filtered to eliminate high frequencies, top exit MIL-C-5015 connector.
Model 3741B1210G DC Response Accelerometer Installation and ... - PCB
commended that a recalibration cycle be established for each accelerometer. This schedule is unique and is based on a variety of factors, such as: extent of use, environmental conditions, accuracy requirements, trend information obtained from previous calibration records, contractual regulations, frequency of “cross-checking” against other ...
Model 357B14 | PCB Piezotronics
Model 357B14:High temp., miniature (2 gm), ceramic shear, charge output accel., 3 pC/g, 12k Hz, 10-32 top conn. (-95 F to +500 F)
ACCELEROMETERS FOR HEALTH & USAGE MONITORING SYSTEMS (HUMS)
Health and Usage Monitoring Systems (HUMS) used for Condition Based Maintenance (CBM) programs are an effective predictive maintenance strategy for helicopter gearboxes and drive train, gas turbine engines and some fixed wing aircraft. Due to the large number of critical flight safety systems on aircraft, particularly rotating systems on helicopters, Vibration Health Monitoring (VHM ...
993A 3-axis accelerometer with 4-pin Bendix connector
Wilcoxon's triaxial accelerometers comprise three sensing elements within a single housing. 3-axis accelerometers enable multi-directional data acquisition in a single measurement. Proponents of 3-axis accelerometers cite the increase speed of data collection, inherently consistent readings, and a reduction in wiring for permanent installations.
TRIAXIAL CHARGE OUTPUT ACCELEROMETER - PCB
Optional versions have identical specifications and accessories as listed for the standard model except where noted below. More than one option may be used.