Search Results for accelerometer
SHEAR ICP® SHOCK ACCELEROMETER Revision: D - PCB
Model ACS-14 High G shock accelerometer calibration using Hopkinson bar. (1) Model ACS-22 NIST Traceable frequency response (100Hz to ±1 dB point) (1) Entered: LK Engineer: RB Sales: RWM Approved: BAM Spec Number: Date: 4/3/2018 Date: 4/3/2018 Date: 4/3/2018 Date: 4/3/2018 52264 3425 Walden Avenue, Depew, NY 14043 Phone: 716-684-0001 Fax: 716 ...
ICP® SHOCK ACCELEROMETER - PCB
Model ACS-14 High G shock accelerometer calibration using Hopkinson bar. (1) Model ACS-22 NIST Traceable frequency response (100Hz to ±1 dB point) (1) Created Date:
PCB spec sheet.asp?item id=15209&m
Model Number 352A21 ICP® ACCELEROMETER Revision: J ECN #: 42346 Performance ENGLISH SI Sensitivity(± 15 %) 10 mV/g 1.0 mV/(m/s²) Measurement Range ± 500 g pk ± 4900 m/s² pk
PERFORMANCE SPECIFICATION PIEZOELECTRIC ACCELEROMETER 2221F-X - PCB
accelerometer self-generates its high impedance output and requires no external power for operation. Signal ground is connected to the outer case of the unit, and when used with an isolated mounting screw, the accelerometer is electrically isolated from ground. A low-noise coaxial cable is required for error-free operation.
MD050 accelerometer magnetic mounting base for rounded surfaces
Model MD055. Two-footed accelerometer magnetic mounting base for use on rounded surfaces, two-pole magnet, 55 lb force, 1/4-28 tapped hole, non-isolated, 1.25" diameter. Magnetic bases are a quick and convenient option for walkaround applications, and are often used on large machinery. They can be quickly attached and removed on both flat and ...
CHARGE OUTPUT ACCELEROMETER Revision: B - PCB
Model Number 357A63 CHARGE OUTPUT ACCELEROMETER Revision: B ECN #: 48071 Performance ENGLISH SI Sensitivity(± 10 %) .53 pC/g .054 pC/(m/s²) Measurement Range ± 5000 g pk ± 49,050 m/s² pk
Spindler ICP Industrial Accelerometer - PCB
MODEL 607A61 INDUSTRIAL ACCELEROMETER 3425 Walden Avenue, Depew, NY 14043-2495 USA IMI Sensors Division toll free800-959-4464 24-hour SensorLineSM 716-684-0003 Fax 716-684-3823 E-mail [email protected] Web sitewww.imi-sensors.com ISO 9001:2000 CERTIFIED A2LA ACCREDITED to ISO 17025
PCB Price List | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
Model 352C67 ACCELEROMETER KIT Installation and Operating Manual - PCB
ACCELEROMETER KIT Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected] Web: www.pcb.com. Manual 21354 Rev E ECN 50523
Model J352C04 | PCB Piezotronics
Model J352C04:General purpose, ceramic shear ICP® accel., 10 mV/g, 0.5 to 9k Hz, 10-32 top conn. ground isolated
Model J352C34 | PCB Piezotronics
Model J352C34:High sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 Hz to 9k Hz, 10-32 top conn., ground isolated
Model 256HX-10 | PCB Piezotronics
Model 256HX-10:Accelerometer, IEPE, 10 mV/g, ±500 g, -67°F to +257°F, isolated, 10-32 mounting stud, top connector, 4 grams
Model 357B54 - PCB
accelerometer. 3.0 OPTIONAL FEATURES. In addition to these standard features, a variety of options are also available. When listed before the model number, the following prefix letters indicate that the sensor is manufactured or supplied with optional features: A option- adhesive mount; optionJ- electrical
Model 3741D4HB100G DC ACCELEROMETER Installation and Operating Manual - PCB
DC ACCELEROMETER Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected] Web: www.pcb.com
604B32 INDUSTRIAL ICP® ACCELEROMETER - PCB
604B32 INDUSTRIAL ICP® ACCELEROMETER Revision: NR ECN #: 44689 Performance ENGLISH SI Sensitivity(± 20 %) 500 mV/g 51 mV/(m/s²) [2] Measurement Range ± 10 g ± 98 m/s² Frequency Range(± 3 dB) 30 to 180,000 cpm .5 to 3000 Hz [3] Resonant Frequency 600 kcpm 10 kHz [1] Broadband Resolution(1 to 10,000 Hz) 150 µg 1471 µm/sec2 [1]
SF6 accelerometer mounting stud - Wilcoxon Sensing Technologies
Accelerometer mounting stud, 1/4-28. Model SF6. Accelerometer mounting stud, 1/4-28 both ends. Features. Stainless steel construction; Accepts all 1/4-28 compatible sensors; Innovative dual lead thread design; Specifications. PARAMETER: VALUE: Thread size #1: 1/4-28: Thread size #2: 1/4-28: Size: 0.375 in.
Model 393B32 | PCB Piezotronics
Model 393B32:Seismic, high sensitivity, ceramic flexural ICP® accelerometer 5.0 V/g, 0.2 to 200 Hz, 2-pin top connector
IMI Sensors Displacement Sensor for Ultra Low Frequency Applications - PCB
When it comes to vibration monitoring in displacement of slow-speed machines, IMI Sensors’ Model 653A01 displacement sensor with an embeddable accelerometer is an ideal solution. (See Figure 2.) The sensor has a measurement range of 2 to 40 mil peak-to-peak and a frequency range of 1.5 to 300 Hz. It offers a broader frequency and amplitude ...
Model 350C02 SHEAR ICP® Shock Accelerometer Installation and ... - PCB
SHEAR ICP® Shock Accelerometer Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected] Web: www.pcb.com
MicroPower Embeddable ICP® Accelerometers | PCB Piezotronics
With IMI Sensors' MicroPower embeddable accelerometers, high-performance ICP® sensing technology combines with ultra-low power consumption in a lightweight flexible mounting package. The result is simple installation, unparalleled accuracy, and months to years of extended battery life for high-volume OEM applications. Model 66203RPZ1.