Search Results for acorn connector
Omni Antennas CXL 2-2C - AMPHENOL PROCOM
CXL 2-2C is a 0 dBd gain, omnidirectional base station antenna. The antenna covers the complete band: 144 - 175 MHz. CXL 2-2C is designed for fixation on supporting tubes with outer diameter between 27 mm and 65 mm.
SMA Straight Plug to SMA Straight Plug RG-316 50 Ohm 24 inches
Connector 2 Part Number: 132114: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 135: Temp (Min Degrees Celsius)-55: You May also be Interested in.
UG-363/U UHF Jack to UHF Jack Adapter Non-Constant ... - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
s parameter | Amphenol Global Search | Amphenol
Amphenol’s Flip CEM connectors can support bandwidths up to 32GT/s (Gen5) and can mate with older generation PCIe Gen4/3 Add-In-Cards. The Flip CEM connector is particularly useful when the PCIe connector needs to be placed extremely close to the edge of PCB board such as Riser card application.
Omni Antennas CXL 380-470C - amphenolprocom.com
CXL 380-470C is a sturdy, 0 dBd, vertically polarized, omnidirectional base station antenna, which covers 380 - 470 MHz. The antenna is provided with our “C” mast bracket, which is a universal, epoxy-coated mounting bracket made of non-corrosive aluminium.
MMCX Right Angle Plug to SMA Right Angle Bulkhead Jack RG-316 50 Ohm 6 ...
MMCX Right Angle Plug to SMA Right Angle Bulkhead Jack RG-316 50 Ohm 6 inches (152 mm)
SMA Straight Plug to SMA Straight Plug RG-316 50 Ohm 12 inches
Connector 2 Part Number: 132114: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 135: Temp (Min Degrees Celsius)-55: You May also be Interested in.
TNC Terminator Pl 1 W 50 Ohm | 202117 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Plastic Hull Nut - airmar-emea.com
Plastic Hull Nut, 2-12 Thread. Fits: Fits: ST850, ST650, ST600, ST300, ST550, P7, P8, P17, P19, P217, P314, P319, P617V
Add Protection with IP67 Rear Mount Bulkhead FAKRA Connector - Amphenol RF
Add Protection with IP67 Rear Mount Bulkhead FAKRA Connector. Amphenol RF is pleased to introduce the IP67 waterproof FAKRA generation 2 rear mount bulkhead straight plug into our expansive automotive portfolio. This connector is designed to accommodate the industry-standard RG-174 cable type which offers excellent signal integrity and low loss, and is optimal for outdoor use.
Marine Antennas G-CXL 70-1LW/... - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 040DE00: Mechanical; Connection(s) N(f) Materials: Shroud : Polyurethane-coated glass fibre Mounting bracket : Seawater resistant aluminium, epoxy-coated Clamps : Stainless steel: Colour: Green (RAL 6014) Wind Area: 0.0192 sq. m / 0.21 sq. ft: Wind Load:
FAKRA Str Male Contact RG-58 Tape and Reel | FKCP03402 - Amphenol RF
RF Connector FAKRA Straight Male Contact RG-58 Tape and Reel. Downloads. Automotive Solution Guide (Size: 20076 kb) FKCP03402 PDF Customer Drawing (Size: 140 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: FKCP03402A/PB=30G/N: Body Finish: Gold:
hvc | Amphenol Global Search | Amphenol
Search Results for hvc2p80 pt00se-12 | Amphenol Global Search | Amphenol 925-166A-51S 12.7 mm 925-167A-51S 13.3 mm How to Calculate Minimum PCB Spacing Cable Plugs with Female Contact - Straight Part Number Cable Type Body Contact Image 925-118C-51S 0.085-Inch Conformable Solder Solder 925-124P-51S 0.047-Inch Conformable Solder Solder 925-129C ...
Ground Plane Antennas GPS 100 KT-FME - AMPHENOL PROCOM
DC supply via RF-connector. Permanently attached 5 m RG 174 coaxial cable terminated with FME (female) connector. Wide range of FME-accessories available. Specifications. Electrical; Model: GPS 100 KT-FME: Frequency: 1575 MHz: Antenna Type: Active patch antenna: Polarisation: Circular: Pattern Type:
Marine Antennas CXL 1800-6 - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 008DE35: Mechanical; Connection(s) N(f) Materials: Shroud: Polyurethane-coated glass fibre Mounting bracket: Chromed brass: Colour: White (RAL 9003) Wind Area: 0.019 sq. m / 0.2 sq. ft: Wind Load: 23 N (160 km/h) Dia. At Top End: 23 mm / 0.91 in. Dia. At Bottom End
3300-3800 MHz - Amphenol Antenna Solutions
%PDF-1.4 %âãÏÓ 1486 0 obj > endobj xref 1486 80 0000000016 00000 n 0000002698 00000 n 0000002876 00000 n 0000006147 00000 n 0000006262 00000 n 0000006375 00000 n 0000007088 00000 n 0000007742 00000 n 0000007853 00000 n 0000011134 00000 n 0000014106 00000 n 0000017083 00000 n 0000019430 00000 n 0000022374 00000 n 0000022512 00000 n 0000023092 00000 n 0000023424 00000 n 0000024016 00000 n ...
Marine Antennas MA 2-1 SC-SHT - AMPHENOL PROCOM
The efficiency is very high despite the small dimensions and the antenna is fully capable of handling up to 50 W of output power. The tapered, reduced, incapsulated ½ λ copper wire radiator together with the chrome brass housing and stainless steel corner bracket constitute an antenna tough and ready to cope with the corrosive environment at the masthead or other places.
pt02a-8-4p 025 | Amphenol Global Search | Amphenol
Electrical Connector PT02A-8-4P PT02A-8-4P All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ... pt02a-10-6p(025) yes connector, electrical, recpetacle 6(c) Per review of the materials & processes utilized in the ...
Marine Antennas CXL 2400-6 - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 004DE45: Mechanical; Connection(s) N(f) Materials: Shroud: Polyurethane-coated glass fibre Mounting bracket: Chromed brass: Colour: White (RAL 9003) Wind Area: 0.03 sq. m / 0.32 sq. ft: Wind Load: 38 N (160 km/h) Dia. At Top End: 21 mm / 0.83 in. Dia. At Bottom End
NMEA 2000® WeatherStation® Cable, 5-Pin Device Net Male, 10m
Home / Cables & Connectors / WeatherStation Instruments / NMEA 2000® WeatherStation® Cable, 5-Pin Device Net Male, 10m. NMEA 2000® WeatherStation® Cable, 5-Pin Device Net Male, 10m. Part # WS2-C10. MFG # 33-1104-01. Share. 5-Pin Male DeviceNet, 10m/33'. For use with WS-120WX, WS-220WX. *All NMEA 2000® cables longer than 6 meters, have a ...