Search Results for acorn connector
Omni Antennas CXL 3-3C - AMPHENOL PROCOM
CXL 3-3C is a sturdy, 3 dBd, vertically polarized, omnidirectional base station antenna, which covers the air band. The antenna is provided with our “C” mast bracket, which is a universal, epoxy-coated mounting bracket made of non-corrosive aluminium.
Twinax Straight Clamp Plug 50 Ohm | 031-2226-1051
RF Connector Twinax Straight Clamp Plug 50 Ohm. Downloads. 031-2226-1051 PDF Customer Drawing (Size: 109 kb) 031-2226-1051 STP 3D Model (Size: 365 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Twinax Style Group:
Marine Antennas CXL 800-1/... - AMPHENOL PROCOM
The CXL 800-1/… is a 0 dBd, vertically polarized, omnidirectional rod-type base station and marine antenna which covers the 800-870 MHz band.
Features - Amphenol Antenna Solutions
Connector 1-2 3-4 5-6 Connector Type 7/16-DIN Female 7/16-DIN Female 7/16-DIN Female Polarization XPOL XPOL XPOL Azimuth Beamwidth (avg) 85° 85° 85° Electrical Downtilt 0-10° 0-10° 0-10° Dimensions 2508 x 305 x 180 mm (98.7 x 12.0 x 7.1 in)
neptune | Amphenol Global Search | Amphenol
Combines our extensive legacy of Mil-Spec connectors with the latest in high-speed technology, providing both a durable and high-bandwidth system that supports data rates up to 56 Gbps in a lightweight, aluminum MIL-DTL-38999 shell. Our Centaur interconnect product is now available in a compliant eye press fit tail option.
Omni Antennas CXL 3-1 - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 030DE00: Mechanical; Connection(s) UHF(f) (fitting PL 259) or N(f) Materials: Radome : Polyurethane-coated glass fibre Mounting hardware : Bright chromed brass: Colour: White (RAL 9003) Wind Area: 0.023 sq. m / 0.25 sq. ft: Wind Load: 29 N (160 km/h)
M&M Cable, 9-Pin 1kW Series with Garmin 6-pin Connector - 8m
Home / Cables & Connectors / Mix and Match Cables / M&M Cable, 9-Pin 1kW Series with Garmin 6-pin Connector - 8m. M&M Cable, 9-Pin 1kW Series with Garmin 6-pin Connector - 8m. Part # MM1-DST-6G. MFG # 33-591-01. Share. Specifications.
Marine Antennas CXL 174-240C - amphenolprocom.com
CXL 174-240C is a 0 dBd gain, omnidirectional base station and marine antenna. The antenna is extremely broad-banded and covers the complete band: 174-240 MHz.
AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack 1.37 mm 50 Ohm ...
AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack 1.37 mm 50 Ohm 100 mm (3.93 Inches)
MCX Right Angle Plug to MCX Right Angle Plug RG-316DS 50 Ohm 12 inches ...
Connector 2 Part Number: 252119: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. MCX Right Angle Plug to MCX Straight Plug RG-316 50 Ohm 6 inches 255103-01 ...
BNC Straight Plug to SMA Straight Plug RG-316 50 Ohm 1 M
Connector 2 Part Number: 132114: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. BNC Straight Plug to SMA Straight Plug RG-58 50 Ohm 500 mm 245101-04-M0.50.
Amphenol CO-058SMABNC0-002.5 SMA Male to BNC Male (RG58) 50 Ohm Coaxial ...
Buy 2.5ft Amphenol CO-058SMABNC0-002.5 Cables Factory-Direct: RG58 SMA to BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated SMA Male and BNC Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 4 GHz is guaranteed with our 95% Tinned Copper Shielded MIL-C-17 type RG58C/U coax.
12G Isolated BNC and HD-BNC Extend Options for System Engineers
The connectors are engineered with a unique dielectric sleeve that creates the isolated design and prevents any body to panel grounding. Isolated products feature all of the same traditional benefits of the high-performance legacy BNC and HD-BNC interface including the familiar bayonet coupling mechanism. These products are optimized for 12G ...
RF Switch PCB Through Hole Right Angle Jack 50 Ohm
RF Connector RF Switch PCB Through Hole Right Angle Jack 50 Ohm. Downloads. 901-10416 PDF Customer Drawing (Size: 471 kb) 901-10416 STP 3D Model (Size: 1531 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Zinc Diecast: Cable Type (Terminates to)
342433 | aldenproducts.com
Maximum Wire Gauge. 26. Housing Color
CONEC – your specialist for connectors from the areas agricultural ...
M12x1 Connectors overmoulded with plastic screw/nut are available as axial or angled version, number of poles 4-, 5- and 8-pos. Junction System Type S, M, L. The new CONEC junction system provides a flexible way to integrate moulded branches/outlets in electrical connection lines such as e.g. cable harnesses. This ensures that the continuous ...
Commercial Aerospace | Markets | Amphenol
A D-Sub Connector Saver can add longevity and durability to your system. Both are optimal to use in the prototype phase of your project. Positronic Adapter USB3 Type A to Type C The USB 3.0 Type A to Type C adapter is designed to integrate modern USB-C devices into existing USB-A infrastructures, ensuring high-speed data transfer and robust ...
gsb311131hr | Amphenol Global Search | Amphenol
USB 3.0 connector is the third major version of the Universal Serial Bus (USB) standard for interfacing computers and electronic devices. USB 3.0 connector features a new transfer mode SuperSpeed that can transfer data at up to 5Gb/s, which is more than ten times faster than the USB 2.0 standard.
HD-BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector HD-BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm. Downloads. 034-5024 STP 3D Model (Size: 805 kb ) 034-5024 PDF Customer Drawing (Size: 260 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
Whip Antennas ML 2-XR - amphenolprocom.com
CXP4-mount with 4 m cable and FME-connector (circular) Add to quote: The whip is compatible with all below mounts . Installation. This antenna can be mounted anywhere on the vehicle. The oblong X-mount is especially suited for mounting on the often very narrow strip on the rear wing between the trunk lid and the side of the car.