Search Results for acorn connector
SMA Protective Cap | 901-5558
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
BNC Plug 75 Ohm | 112986
RF Connector BNC Plug 75 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
PCB Termination Straight Through Hole RG-316 RG-179 50 Ohm
RF Connector PCB Termination Straight Through Hole RG-316 RG-179 50 Ohm. Downloads. 142256 STP 3D Model (Size: 52 kb ) 142256 PDF Customer Drawing (Size: 69 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number: EAR99:
SMA Right Angle Plug to SMA Straight Plug RG-142 50 Ohm 48 inches
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
UHF Reducing Adapter RG-59 | 182108 - Amphenol RF
RF Connector, UHF Connector, reducer for RG-59 Cable. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
N-Type Straight Plug to N-Type Straight Plug LMR-240 50 Ohm 1 M
Connector 2 Part Number: 172135: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in.
300760 | aldenproducts.com
Maximum Cable Diameter. 0.3. Housing Color
300774 | aldenproducts.com
Maximum Cable Diameter. 0.3. Housing Color
Marine Antennas CXL 1800-6/DECT - amphenolprocom.com
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 007DE60: Mechanical; Connection(s) N(f) Materials: Shroud : Polyurethane-coated glass fibre Mounting bracket : Chromed brass: Colour: White (RAL 9003) Wind Area: 0.03 sq. m / 0.32 sq. ft: Wind Load: 38 N (160 km/h) Dia. At Top End: 21 mm / 0.83 in. Dia. At Bottom End
dr. kristine kang, ontario | Amphenol Global Search | Amphenol
2 connectors PTS-DR and MS/PTS-DR (formerly in this catalog) are no longer supplied with these designations. Amphenol now supplies the Amphenol®/ Matrix® MIL-DTL-26482, Series 2. (Military numbers include MS3470 - MS3472, MS3474, - MS3476).
SMA Straight Bulkhead Jack to SMA Straight Plug RG-174 50 Ohm 12 inches
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
AMC Right Angle Plug to SMA Straight Bulkhead Jack 1.13 mm 50 Ohm 200 ...
Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: 132377-11: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
FAKRA Housing F Key Code Brown | 923-40294-F
RF Connector FAKRA Housing F Key Code Brown. Downloads. 923-40294-X PDF Customer Drawing (Size: 403 kb) Automotive Solution Guide (Size: 20076 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Cable Type (Terminates to) Not Applicable: Coupling Mechanism: Push-on:
LTE Ready - Amphenol Antenna Solutions
ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE R1 698-960 1-2 4.3-10 Female or 7/16-DIN Female Long Neck 1710-2690 3-4Y1 4.3-10 Female or 7/16-DIN Female Ultra Long Neck Y2 1710-2690 5-6 4.3-10 Female or 7/16-DIN Female Ultra Long Neck Top Bottom Left Right R1 Y1 Diagram shown at right depicts the view from the front of the antenna.
Crimp Tool | CTL-1 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
G:SharedAmphenol Customer DatasheetsEcoMate RMRM SS versionRT SS Kit ...
1 rt00104sknh03 connector 4 ms16m23f contact, socket, size 16 Ø17.3mm (back mount) 1 rtfd10b gasket 2 housing body seal 9/16-24 unef thread notes: 2) recommended crimp tools: hand crimper: mfx-3959 pneumatic crimper: mfx-3960 3) extraction tool: qxrt16 1) contact barrel range: 16awg to 18awg 4) materials: housing body: zinc die cast, nickel plated
Mini-SMB Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm
RF Connector Mini-SMB Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm. Downloads. 142194-75 PDF Customer Drawing (Size: 64 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
6-Port Antenna
Connector 1-2 3-4 5-6 Connector Type 7/16-DIN Female 7/16-DIN Female 7/16-DIN Female Polarization XPOL XPOL XPOL Azimuth Beamwidth (avg) 45° 45° 45° Electrical Downtilt 0-12° 0-10° 0-10° Dimensions 1780 x 397 x 187 mm (70.1 x 15.6 x 7.4 in)
BNC Straight PCB Jack End Launch 75 Ohm | 112641 - Amphenol RF
RF Connector BNC Straight PCB Jack End Launch 75 Ohm. Downloads. 112641 PDF Customer Drawing (Size: 57 kb) 112641 STP 3D Model (Size: 150 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B625100-006-NT3G-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
Lockwasher | 031-10512-NA - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...