Search Results for acorn connector
BNC T-Shape Adapter Jack-Plug-Jack 50 Ohm | 031-208-RFX - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Mini-SMB Straight Plug to Mini-SMB Straight Plug RG-179 75 Ohm 18 ...
Mini-SMB Straight Plug to Mini-SMB Straight Plug RG-179 75 Ohm 18 inches (457 mm)
Duplex Filters DPF 2/6-SHT-... - AMPHENOL PROCOM
The DPF 2/6-SHT-… is a 6-cavity duplex filter for duplex radiotelephones. This duplexer is delivered in a low band version type DPF 2/6-SHT- L, tunable within 175 - 200 MHz, medium band version type DPF 2/6-SHT-M, tunable within 200 - 230 MHz and a high band version type DPF 2/6-SHT-H, tunable within 230 - 260 MHz.
MG/GPS-Mount - amphenolprocom.com
5 m RG 58 cable with FME(f) connector for VHF & UHF Bands. 5 m RG 174 cable with SMA(m) connector for GPS. The whip is fixed on the mount using a “hat”-screw which is supplied with the mount and a special fastening key. Built-in high-gain, low-noise amplifier. 3 - 15 VDC supply. DC supply via SMA(m)-connector.
Triax Straight Clamp Jack Bulkhead Non-Constant Impedance
RF Connector Triax Straight Clamp Jack Bulkhead Non-Constant Impedance. Downloads. 031-33546-17 PDF Customer Drawing (Size: 186 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Triax Style Group: Contact Finish: Gold:
PCB Termination Straight Through Hole 0.085-inch Conformable 0.086-inch ...
RF Connector PCB Termination Straight Through Hole 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm. Downloads. 142305 PDF Customer Drawing (Size: 30 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: BD22ABA01A/BR=3G: Export Control Classification Number:
HD-BNC Straight Plug to HD-BNC Straight Plug B1855A 75 Ohm 12 inches ...
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Contact Us - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Marine Antennas CXL 1800-6 - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 008DE35: Mechanical; Connection(s) N(f) Materials: Shroud: Polyurethane-coated glass fibre Mounting bracket: Chromed brass: Colour: White (RAL 9003) Wind Area: 0.019 sq. m / 0.2 sq. ft: Wind Load: 23 N (160 km/h) Dia. At Top End: 23 mm / 0.91 in. Dia. At Bottom End
6U6VT360X12F xys5 - Amphenol Antenna Solutions
Connector 12 PORTS 12 PORTS Polarization XPOL XPOL Azimuth Beamwidth (avg) 360° 360° Electrical Downtilt 2°, 4°, 6° 2°, 4°, 6° Configuration OMNI CONFIGURATION Maximum Continuous Power Per Port @ 50° C (122° F) 300 WATTS 100 WATTS Maximum Total Continuous Power at 50° C (122° F) 4800 WATTS Connector Type (24x) 4.3-10 FEMALE
Whip Antennas MH 2-ZG - amphenolprocom.com
ZGP4-mount with 4 m cable and FME-connector: Add to quote: MH 2-ZG: 130000736: Glassfibre Whip: ZG-mount with FME-system: Add to quote: MH 2-ZGP4: 130000737: Glassfibre Whip: ZGP4-mount with 4 m cable and FME-connector: Add to quote: The whip is compatible with all below mounts. Installation.
HF Antennas AAC 1/... - AMPHENOL PROCOM
(connectors included) Box Installation Details. Mounting on Flat Surfaces `` EU and UK Declaration of Conformity. Hereby Amphnol Procom declare that the product type AAC 1/… is in compliance with EU Directive 2014/53/EU and the UK Radio Equipment Regulations 2017 (S.I. 2017 No. 1206).
Crimp Tool | 47001 - Amphenol RF
4-Way Indent Hand Crimp Tool, for .023"-.026" Inner Diameter Center Contacts
Crimp Tool | CTL-8 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Ceramic Antenna GPS 1175.5-1177.5 1574.42-1576.42 MHz
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
HSD PCB Through Hole Straight Plug 100 Ohm | HSD-NBSP-PCB-2A - Amphenol RF
RF Connector HSD PCB Through Hole Straight Plug 100 Ohm Tape & Reel. Downloads. HSD-NXSP-PCB-2X PDF Customer Drawing (Size: 241 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
BNC Straight Bulkhead Jack to MMCX Right Angle Plug RG-316 50 Ohm 12 ...
Connector 1 Part Number: 112234-11: Connector 2 Part Number: 908-43300: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: You May also be Interested in. BNC Straight Bulkhead Jack to MMCX Straight Plug RG-174 50 Ohm 36 inches 095-850-206-036.
HSD Straight Jack to HSD Straight Plug HSD-S0040103 100 Ohm 600 inches
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Amphenol CO-058BNCX200-003 BNC Male to BNC Male (RG58) 50 Ohm Coaxial ...
Buy 3ft Amphenol CO-058BNCX200-003 Cables Factory-Direct: RG58 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated BNC Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 4 GHz is guaranteed with our 95% Tinned Copper Shielded MIL-C-17 type RG58C/U coax. Each Cables on Demand RG58 coax jumper includes overmolded ...
AMC Right Angle Plug to SMA Straight Bulkhead Jack 1.13 mm 50 Ohm 100 ...
Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: 132377-11: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.