Search Results for acs06ad22-14s-472
RJF TV - Reduced Flange - Amphenol Socapex
Due to technical modifications, all information provided is subect to change without prior notice Designed y mphenol Socape Amphenol SOCAPEX RJF TV - Reduced Flange
NUMBER TYPE GS-20-0356 - Amphenol CS
NUMBER GS-20-0356 TYPE Application Specification TITLE PAGE REVISION Mini-SAS HD Internal Application Specification AUTHORIZED BY DATE Jackbin Zou 2015-12-22
RT0W01419SNH03 Square Flange Receptacle, Male with Silicone Seal, 20AWG ...
RT0W01419SNH03 Receptacle, Square Flange, 19 Position, Female, Shell Size 14, with Silicone Seal. Compatible to part # UT0W01419SH . RT0W01419SNH03 Receptacle, Square Flange, 19 Position, Female, Shell Size 14, with Silicone Seal. Compatible to part # UT0W01419SH. $0.00. Sealed Metal Bayonet Coupling Connector.
DESCRIPTION L I S T A m p h e n o l
AT60-12-0166 Male Contact - Pin, Nickel-plated 12 12-14 Stamped & Formed AT62-12-0166 Female Contact - Socket, Nickel-plated 12 12-14 Stamped & Formed Tooling - Stamped & Formed Contacts Part Number Description MFX-3973 Crimp Die - Size 12 MFX-3985 Crimp Die - Svize 12, 10-12AWG -02XX Series
FLS714N8PHEC03 8 Position Jam Nut Receptacle, Pin, Shell Si - Amphenol Sine
Receptacle, Jam Nut, 8 Position, Male, Shell Size 14, Silicone Seal and End Cap with Individual Wire Sealing, Auto-Lock Related Items. FLS614N8SHEC03 8 Position Plug, Socket, Shell Size 14, with Endcap, Fast Lock Coupling. REQUEST A QUOTE. FLS6BS14N8S03 8 Position Plug, Socket, Shell Size 14,with Backshell, Cable OD Range 6.0-12.0mm, Fast Lock ...
120WX NMEA 0183 / 2000® WeatherStation® - (No Relative Humidity)
NOTE: AIRMAR NO LONGER MANUFACTURERS THIS MODEL, PLEASE SEE WEATHERSTATION® INSTRUMENTS FOR AVAILABLE MODELS. Recreational Boating. The WeatherStation model 120WX is Airmar’s answer for recreational boating.
Test Results and Alternate Packaging - PCB
µµµµs Acceleration (G) 0 50 100 150 200 250 300-20000-10000 0 10000 20000 30000 40000 50000 Quartz accel PCB Endevco Figure 5. Comparison at 40kG. Wideband data shows ~40kG amplitude was still below stop
B RTS6BS18*32SHECxx A2 - Amphenol Sine
MP24W23F MS24W23F 26-24 0.13-0.25 Gold Flash SP24W2F SS24W2F 26-24 0.14-0.25 Gold Flash MP24W23G5 MS24W23G5 26-24 0.13-0.25 Gold 5µ” SP24W2G5 SS24W2G5 26-24 0.14-0.25 Gold 5µ” MP24W23G10 MS24W23G10 26-24 0.13-0.25 Gold 10µ” SP24W2G10 SS24W2G10 26-24 0.14-0.25 Gold 10µ”
A4 UPDATE DRAWING Mar-20-2018 Nick Tommy A5 UPDATE DESCRIPTION AND ...
14.5MM CABLE OD RANGE 10.0-14.0mm 17.5MM 13.5-17.0mm. ecomate® RM/RSSM/Aquarius™ - Contact Size 16 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating
62IN - Amphenol In
Connectors are available in 9 shell sizes : 8, 10, 12, 14, 1, 18, 20, 22 and 24. Positive shell-to-shell keying is provided with keys and keyways in a choice of either normal (N) or any of the preferred alternate positions: W,X,Y and Z. this prevents mismating between shells of different
取扱説明書 - Temposonics
60079-14および各地の規制に準拠した有資格サービススタッフま たはTemposonics専門のサービス担当者による取り付け、設置、お よび試運転に関する情報の提供を目的としています。 3.2 使用されている記号と警告
10-Port Antenna - Amphenol Antenna Solutions
Dimensions 1403 x 472 x 205 mm Penta band antenna, dual polarisation, 10 connectors Independent tilt on each band 2-12° / 2-12° / 2-12° / 2-12° / 2-12° MET and RET versions, 3GPP/AISG2.0, in multiple single RET (multiple device type1) or in Multi-RET (device type 17, with firmware above MD3.10). ... Elevation Beamwidth degrees 16.4° ± 1. ...
Backshells from Amphenol PCD - Amphenol Australia
482 For more information on Backshells visit www.backshellworld.com • or email: [email protected] Dualok III SJT 38999 PCB HD EMI Filter Transient I II Accessories Herm/Seal Aquacon Amphenol Fiber Optics Contacts Connectors Cables HIgH SPEED 26482 Matrix 2 83723 III 5015 26500 Pyle 22992 Class L Back-
Measure more with less. - Temposonics
Phone: +33 6 14 060 728 E-mail: [email protected] UK Branch Offi ce Phone: +44 79 44 15 03 00 E-mail: [email protected] SCANDINAVIA Branch Offi ce Phone: + 46 70 29 91 281 E-mail: [email protected] CHINA Branch Offi ce Phone: +86 21 2415 1000 / 2415 1001 E-mail: [email protected] JAPAN Branch Offi ce Phone: +81 3 6416 1063
Amphenol
www.amphenol-industrial.com Amphenol 4 What is SurLok PlusTM? Markets The SurLok PlusTM compression lug is a field installable, highly reliable alternative to common compression lugs Using industry standard crimp, screw, and busbar termination options, thus eliminating the need to purchase special torque tools.
L L I S T A m - Amphenol Sine
Crimp Contacts, Machined Stamped & Formed, Crimp Contacts (14-12AWG) Part Number AWG Wire Range (mm²) Use with Endcap Plating Part Number Size Wire Range (mm²) Plating Male Female Male Female MP10B23T MS10B23T 12-10 3.0-6.0 Yes Tin SP12A1T SS12A1T 2.5mm 2.5-3.5 Tin MP10B23S MS10B23S 12-10 3.0-6.0 Yes Silver
Microsoft Word - TN-14_BFD_682A05_White_Paper.doc - PCB
RPM = 893. (14.89 Hz) PK(+) = 51.09 CREST F= 39. 2 DCof =f -9.76 0 3 6 9 12 15 0 10 20 30 40 50 60 Revolu tio n Number A c c e l e r a t i o n i n G-s Figure 1 PeakVue time waveform on input shaft to roller mill gearbox at 890 RPM Each of the 1024 data points in the PeakVue time data block contains the absolute peak
Amphenol Low Back Reflection Fiber Optic APC28876 Fiber Systems
14 16 INDEXING SOCKETS FOR APC TERMINI INDEXING SOCKETS FOR APC TERMINI SHELL SIZE 13 4 POSITION VIEW B-B SH 3 SHELL SIZE 15 6 POSITION VIEW B-B SH 3 SHELL SIZE 23 ... Phone: 214.547.2400 - 800.472.4225 Fax: 214.547.9344 Publication: AFSI-APC28876-ds-03072010. Specifications subject to change