Search Results for acs06ad22-14s-472
2046-6050-18 - Model - XMA Corp
drawing practices per ansi-y-14.5 mil-std-100 & 1000 4 3 2 1 revisions part - as a basis for the copied nor used - in whole or in and shall not be reproduced, of xma corp. or omni spectra specifications are the property surface roughness this drawing incorporates 63 rev description eco # written permission of xma corp. items without the express
− CMPH INSTALLATION GUIDE − Section LTCMPH-75-X-801
14. Verify proper base depth. Before backfilling, verify the base is at the proper depth, se on solid or well-tamped soil when measuring this distance. Verify the base gr ound line indicator is at the same level as the final-grade ground line. Remove, add, or tamp more soil as necessary. 15. Level the base. Verify the level (or plumb) of the base.
12G SDI BROADCAST SOLUTIONS - Amphenol RF
One channel for 4K or Ultra-HD quality 12 Gbps performance per SMPTE standard Familiarbayonet coupling mechanismsfor BNC andHD-BNC configurations
Kabelstecker Quicklock 31HXXX X0X 5 U - Amphenol Sine
Contact arrangement IEC 61076-2-106 03-a 04-a 05-a 05-b 06-a 07-a 07-b 08-a 12-a 14-a 14-b 19-a Rated voltage IEC 60664-1 150 V 100 V 32 V V 32 V Rated impulse withstand voltage IEC 60664-1 840 V 500 V 840 V 500 V Pollution degree2) IEC 60664-1 31) Installation category IEC 60664-1 I Insulation group IEC 60664-1 II, 400 < CTI < 600
Data Sheet R-Series V RP5 EtherNet/IP - Temposonics
35 14 Ste eth 28 11 14.5 (0.57) tae t a e e 5 (0.2) net Stroke length 535 15 Controlling design dimensions are in millimeters and measurements in ( ) are in inches Fig. 3: Temposonics® RP5 with U-magnet Fig. 4: Connector wiring D56 D56 Ports Port 1 – M12 female connector (D-coded) Pin Function 2 3 5 4 1 View on sensor 1 Tx (+) 2 Rx (+) 3 Tx ...
MP-7217 Datasheet - SGX Sensortech
Certificate / File: DEMKO 14 ATEX 1266U IECEx ULD 14.0002U E186043 Standards: IEC 60079 EN 60079-0:2012+A11:2013 EN 60079-11:2012 EN 60079-26:2007 EN 50303:2000 IEC 60079-0 ed6.0 (2011-06) -11 ed6.0 (2011 06) IEC 60079-26 ed2.0 (2006-08) UL 913 (8th Edition) (Class 1, Division 1) CSA C22.2 No. 157 Product Marking: II 1G Ex ia IIC Ga I M1 Ex ia I Ma
gs-20-0327 - Amphenol CS
NUMBER GS-20-0327 TYPE Application Specification TITLE PAGE REVISION Mini-SAS HD External Application Specification 5 of 18 C AUTHORIZED BY DATE
Business Management System - Amphenol
I.S 5 14/06/2010 2723 Quality Manual 4 & 5 Add Revision Record for all D R [s raised against the Quality Manual. I.S 6 27/07/2010 2734 Quality Manual 16 hange designated management representative(s) [ to ESS Systems Manager (or DMR, Designated Management Representative) [ I.S 7 05/08/2010 2741
Data Sheet T-Series – TH SSI - Temposonics
®Temposonics TH SSI Data Sheet I 3 I TECHNICAL DATA See next page for “Electrical connection” 1/ With standard one shot of 16 μs 2/ With position magnet # 201 542-2 3/ If there is contact between the moving magnet including the magnet holder and the sensor rod, make sure that the maximum speed of the moving magnet is ≤ 1 m/s (Safety requirement due to ESD [Electro Static Discharge])
cable connector HA T 3XXX 001+010+018 - Amphenol Sine
Contact arrangement IEC 61076-2-106 03-a 04-a 05-a 05-b 06-a 07-a 07-b 08-a 12-a 14-a 14-b 19-a Contact arrangement IEC 60130-91) yes no yes no yes no Rated voltage2) IEC 60664-1 300 V (100 V) 300 V (63 V) 100 V (32 V) 300 V (63 V) 100 V (32 V) 150 V V) 60 V V) Rated voltage UL 1977 250V 60V Rated impulse withstand voltage2) IEC 60664-1 1500 V ...
74868 # 1$ - amphenolrf.com
# 1/64 fractions decimals angles and tolerances are: dimensions are in inches: unless otherwise specified unless otherwise specified dimensions are in inches:
2002-7010-XX - Model - XMA Corp
drawing practices per ansi-y-14.5 5 4 inches c see notes apply before / after processing see notes material: dimensions are in inches and third angle projection. note: interpret iaw ansi y14.5-1982 3 decimals inch [mm] drawn checked eng. appr. 2 scale date date date b size 3ht76 cage code 150 dow street, manchester, nh 03101 phone: 603-222-2256 ...
01 DNA Instrument Manual.f - PCB
User Manual. Larson Davis 1681 West 820 North, Provo, UT 84601-1341. Phone: (801) 375-0177, FAX: (801) 375-0182 www.larsondavis.com. IDNA.01 Rev. F
Environmental Protection - PCB
Model 831 6 days 14 days 28 days 9 days SoundExpert LxT 6 days 14 days 28 days 17 days Power Cable (included) Model 831 CBL168 CBL166, CBL168 CBL168 BAT015 SoundExpert LxT CBL159, CBL169, PSA031 CBL159, CBL 166, CBL169, PSA031 CBL159, CBL169, PSA031 BAT015 Power Connection Model 831 12 V input 12 V input 12 V input Internal battery terminals
Amphenol Fiber Optic Termini Fiber Systems International
About M29504 /14 & /15 M29504/14 & /15 termini from Amphenol Fiber Systems International (AFSI) are qualified to MIL-PRF-29504B specifications. This series of fiber optic termini provide ... Phone: 214.547.2400 - 800.472.4225 Fax: 214.547.9344 Publication: AFSI-M29504 /14 & /15-ds05092013. Specifications subject to change without notice. www ...
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
Visit CORJGPQNREF EQOTABLE A for more information DASH # Shell Size. Code. A Ø Max. B Max. C Max. D Max. E Closed. ±.031. ±.787. inch. mm. inch. mm. inch. mm. inch ...