Search Results for acs06ad22-14s-472
dio Ra Frequency Systems - RFS Technologies
Ra dio Frequency Systems 603101047500 | Revision 01 | December 2022 | © Radio Frequency Systems 2022 2-HOUR FIRE CABINET INSTALLATION INSTRUCTIONS
Amphenol Fiber Optic Connectors TFOCA-III Fiber Systems
call toll free (US only) at 800.472.4225, international calls please use 1.214.547.2400 or e-mail [email protected]. About TFOCA-III ® The TFOCA-III ® series of 6 and 24-channel fiber optic connectors are ideal for environmentally harsh conditions. The TFOCA-III ® design utilizes the latest technology in fiber optic connectivity by
Kabelstecker Quicklock 31HXXX X0X 5 U - Amphenol Sine
Contact arrangement IEC 61076-2-106 03-a 04-a 05-a 05-b 06-a 07-a 07-b 08-a 12-a 14-a 14-b 19-a Rated voltage IEC 60664-1 150 V 100 V 32 V V 32 V Rated impulse withstand voltage IEC 60664-1 840 V 500 V 840 V 500 V Pollution degree2) IEC 60664-1 31) Installation category IEC 60664-1 I Insulation group IEC 60664-1 II, 400 < CTI < 600
Amphenol Filtered Connectors - アンフェノールジャパン ...
Amphenol Filtered Connectors Filtered ARINC Connectors Filtered MIL-C-24308 Connectors Discrete Filters Filter Plates Filter Terminal Blocks Amphenol Amphenol Canada Corp.
7049xxx_Catalog
ANTENNA SOLUTIONS 7049xxx Electrical Characteristics Frequency range 50..250 MHz Model number options (xxx) Model Number 7049066 7049075 7049098 7049145
Low PIM Xpress Assemblies - アンフェノールジャパン株式会社
4900 14.27 (46.82) 15.37 (50.43) 9.52 (31.24) 5800 15.60 (51.18) 16.99 (55.74) 10.63 (34.88) SPP-250 SPO-250 SPO-500 450 2223 580 1636 600 1924 497 1396 900 1565 400 1108 1900 1068 266 719 2100 1015 251 677 2500 928 228 610 3500 780 188 496 4900 655 155 401 5800 600 140 360 Op Temp-67 to 392ºF-55 to 200ºC Impedance 50 Ohms DIELECTRIC Expanded ...
Kabelstecker Quicklock 31HXXX X0X 5 U - Amphenol Sine
Contact arrangement IEC 61076-2-106 03-a 04-a 05-a 05-b 06-a 07-a 07-b 08-a 12-a 14-a 14-b 19-a Rated voltage IEC 60664-1 150 V 100 V 32 V V 32 V Rated impulse withstand voltage IEC 60664-1 840 V 500 V 840 V 500 V Pollution degree2) IEC 60664-1 31) Installation category IEC 60664-1 I Insulation group IEC 60664-1 II, 400 < CTI < 600
2082-603X-dB - Model - XMA Corp
drawing practices per ansi-y-14.5 5 4 inches c see notes apply before / after processing see notes material: dimensions are in inches and third angle projection. note: interpret iaw ansi y14.5-1982 3 decim als inch [m m ] drawn checked eng. appr. 2 scale date date date b size 3ht76 cage code 150 dow street, manchester, nh 03101 phone: 603-222 ...
MP7227-DA Datasheet - SGX Sensortech
• Small size (14.4 x 6.7 mm) • High resistance to mechanical shocks • Low orientation effect • ATEX Certified (II 1G Ex da IIC Ga, I M1 Ex da I Ma) • IECEx certified (Ex da IIC Ga, Ex da I Ma) Environmental Ambient temperature range Operational pressure range OPERATING PRINCIPLE
CA T 3XXX 100+110+118 - Amphenol Sine
Contact arrangement IEC 61076-2-106 03-a 04-a 05-a 05-b 06-a 07-a 07-b 08-a 12-a 14-a 14-b 19-a Contact arrangement IEC 60130-91) yes no yes no yes no Rated voltage2) IEC 60664-1 300 V (100 V) 300 V (63 V) 100 V (32 V) 300 V (63 V) 100 V (32 V) 150 V (32 V) 60 V V) Rated voltage UL 1977 250V 60V Rated impulse withstand voltage2) IEC 60664-1 ...
G:SharedAmphenol Customer DatasheetsVersaBOSS DatasheetsFCC-P30710-A1
RFC 02/06/14 NONE C-WARNING Risk of Electrical Shock Do Not Disconnect Under Load. Risque de chocs electriques Ne pas debrancher sous tension. P2 LENGTH (Mxxx = METERS) 32.4mm [1.28"] STANDARD AMPHENOL LABEL STANDARD SAFETY CLIP 38.1mm [1.50"] ø13.7mm [0.54"] 90.0mm [3.54"] SHIELD MALE FACE VIEW BLACK TH2 BLACK TH1 18AWG 18AWG F G P2
SHORTFORM - Amphenol Australia
Amphenol Australia | 22 Industry Boulevard, Carrum Downs VIC 3201 | 03 8796 8888 amphenol.com.au 5 SurLok Plus™ Series Image Termination Radsok® Size (mm) Part Number Image Cable Size Radsok® Size (mm) Amps Part Number Threaded Post 5.7 SLPRATPSR 16mm2 5.7 100 SLPPA16BSR 8 SLPRBTPSR 25mm2 5.7 120 SLPPA25BSR 35mm2 8 150 SLPPB35BSR 50mm2 8 200 SLPPB50BSR Threaded Post 5.7 SLPRATPSB 16mm2 5.7 ...
Expanded Beam & Physical Contact Fiber Optic Connectors
An example of a multi-channel APC connector is shown in Figure 14. Note that the termini and inserts are indexed to ensure the angled faces are in proper physical contact. Figure 14: Fiber Optic Multi-channel Connector with Angle Polish Contacts (APC28876)
Amphenol FS140
.56 (14.2) RECEPTACLE MATING PLANE Ø(9.5).375 3X (1.7) MINØ.068.625 (16mm) WRENCH FLATS How to Order For more information on how to order or to obtain a price quote on our AFSI AquaLink ® products, call toll free (U.S. only) at 800.472.4225, international calls please use 1.214.547.2400 or e-mail [email protected].