Search Results for active connector jobs
Model 103B12 | PCB Piezotronics
Model 103B12:Acoustic ICP® pressure sensor, 10 psi, 500 mV/psi, 10-32 top conn., accel. comp.
SMP Straight PCB Smooth Bore Jack End Launch 50 Ohm | 302100 - Amphenol RF
RF Connector SMP Straight PCB Smooth Bore Jack End Launch 50 Ohm. Downloads. 302100 STP 3D Model (Size: 52 kb ) ... Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Beryllium Copper: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Brass: Contact Termination ...
HM2DK1567PLF | Millipacs® | Amphenol
Amphenol is one of the leading manufacturers of MILLIPACS® ACCESSORIES. Contact us today for more details of MILLIPACS® ACCESSORIES, part number HM2DK1567PLF.
85876-112LF | METRAL® | Amphenol
89099-111LF. Metral® Power , Backplane Connector, Power Header, 5 Row ,Vertical Press-Fit, Wide body
L17D4K63125 | D-Subminiature | Amphenol
Active Optical Cables (AOC) Optics Solutions. High Speed I/O Solutions. New Products. Custom Products. By Product Name. Applications; Resources. Resources. Article. ... Flat Female Dust Cover with Chain, B size for Standard 25 pin and High Density 44 pin, for Use for Male connector. Environmental Compliance. Click to download Certificate of ...
SHRINK BOOT ADAPTER BACKSHELLS - amphenolpcd.com
Visit CORJGPQNREF EQO for more information TABLE A Accessory . Shell Size. Connector. Shell Size. A Ø Max. B Max. C Ø Max. inch. mm. inch. mm. inch. mm. 9. 9 / A. 0 ...
N-Type Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector N-Type Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm. Downloads. 172148 PDF Customer Drawing (Size: 90 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) RG-8X, Times LMR-240, Times LMR-240 UltraFlex, Belden ...
Centaur ExaMAX for Military 92 ohms | Centaur High Bandwidth 38999 PCB ...
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
Related Items - Amphenol Sine
RT0W0106SNH-K Receptacle Kit, Square Flange, 6 Position, Female, Shell Size 10, with Machined Gold Contacts, Size 20 (22-20AWG), Gasket. Compatible to part # UT0W0106SH
00190100100 - Amphenol Air LB
Key for mating pin split nut for 1900 / EN3545 connector series Toggle Nav. Search. Search. Advanced Search . Search. Skip to Content . Language. en. fr ... Active . Standard Part Number: EN3545008B01 . Description. Tool to be used with 1900 / EN3545 connector series. to be quoted. Add to Wishlist.
Centaur - Solder Tail | Centaur High Bandwidth 38999 - Solder Tail ...
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
All Products - Amphenol
These OSFP loopback cable assemblies are offered in four configurations - Passive Electrical, Passive Thermal, Active Electrical, Active Thermal. All loopback cable assemblies support 200G (8 lanes @ 25G NRZ) or 400G (8 lanes @ 50G PAM4) signaling transmission.
63346-104LF | METRAL® | Amphenol
85876-102LF. Metral® Power Connectors, Backplane Power Connectors, 5 Row Power Receptacle, Right Angle, Solder-to-Board.
ePower-Lite Series - Amphenol Industrial Operations
ePower-Lite Connector Markets and Applications • Hybrid/Electric Vehicle • Heavy Equipment • Battery Pack • PDU • Air Compressor Controller (Fuel Cell Application) ePower-Lite is a plastic power connector series designed to be used in the hybrid electric vehicle and heavy equipment markets. The 2-pole, 3-pole
07-4675 Blindmate Cover 3/07 - SV Microwave
Connector Durability 5,000 Cycles 1,000 Cycles 500 Cycles 500 Cycles Spring Load: Preload – .010 inch .010 inch .004 inch .010 inch Minimum Travel (.25 mm) (.25 mm) (.10 mm) (.25 mm) ... Identifying the appropriate connector for the job is as crucial as pinpointing mounting fea-tures such as: • Fixed and float tolerances, connector-to-connector
Circular Connectors | Products - Amphenol
This series, similar to the Amphe-BTS with MIL-DTL-26482 type bayonet coupling and EMI shielding, is a ruggedized, harsh environmental power connector with zinc shell components. It has two or three screw termination contacts per connector and up to 26 amps possible with a standard operating temperature from -55°C to +105°C.
ARINC 801 Fiber Optic Connectors | Fiber Optic Connectors | 38999 Plus ...
Amphenol offers a multi-channel circular connector that complies with the ARINC specification. This connector, available in straight plug and wall mount receptacle, uses the ARINC 801 ceramic termini. ... Active Contacts High Density Optical Transceivers ... Job Title. Email address. Company. Address.
SMA Male Connector for .141 Cable 2902-6005 - SV Microwave
SMA Male Connector for .141 Cable 2902-6005. The ultimate product line with great features. Check out its technical specifications.
Yagi Antennas 7043410 - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM027EB10, 023EB10: In iBwave: Yes: Mechanical; Connection(s) N(f) on 3m RG213/U cable: Materials: ... Active Repeaters. Active Repeaters by Amphenol Procom is manufactured of quality material for best possible performance. We have a wide range of products. Learn more here.
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.