Search Results for active connector jobs
QWLD Connectors | High Power Connectors | Power Products | Products ...
QWLD Series heavy duty electrical connectors provide reliable power and control functions in hostile environments where ordinary connectors cannot survive.
T-Line Push-Pull Connectors - Amphenol Aerospace
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements.
High Voltage Connectors | Products | Amphenol Aerospace
Active Contacts High Density Optical Transceivers ... HVDC is a low mating force, high mating cycle connector that achieves enhanced performance due to multiple points of contact vs. standard 2 or 4 tine contacts. Ram-Lock with High Power Contacts Amphenol’s Single Pole Ram-Lock connector is a ruggedized push-pull connector designed for ...
Rectangular Connectors with High Speed Contacts
Amphenol Rectangular Connectors with High-Speed Contacts offer advantages for high data transfer rates, low power consumption and excellent EMI compatibility.
10165326-301LF | ExaMAX® | Amphenol
Active Optical Cables (AOC) Optics Solutions. High Speed I/O Solutions. New Products. Custom Products. By Product Name. Applications; Resources. Resources. Article. ... EXAMAX2 ® 112Gb/s High Speed Backplane Connector 92Ω, 6-Pair, 8 column, 160 position, Vertical Header, No Guide Pin. Environmental Compliance. Click to download Certificate ...
71600-606LF | Quickie® | Amphenol
Contact us today for more details of Quickie ® IDC Connector, part number 71600-606LF Amphenol is one of the leading manufacturers of Wire to Board Connectors. ... Active Optical Cables (AOC) Card Edge. Commercial Rugged Harsh I/O. Crimp to Wire. Flex Assemblies. High Speed Backplane. High Speed I/O. IDC Solutions. Input Output. OverPass.
10168530-116KALF | WireLock® | Amphenol
Contact us today for more details of WireLock ® Connector part number 10168530-116KALF Amphenol is one of the leading manufacturers of Wire to Board connector. ... Active Optical Cables (AOC) Card Edge. Commercial Rugged Harsh I/O. Crimp to Wire. Flex Assemblies. High Speed Backplane. High Speed I/O. IDC Solutions. Input Output. OverPass.
Standalone Copper DVI Splitters - Amphenol Aerospace
The DVI input connector is a shell size 13 MIL-DTL-38999 with Oval Contact System high speed contacts. The DVI output connector is a shell size 19 MIL-DTL-38999 with Oval Contact System high speed contacts. Input DC power is brought through a shell size 9 MIL-DTL-38999 connector with standard contacts.
GigaBlox SFP | Super Small Form Switches | Integrated Solutions ...
Compact 5 port 1GBase-T and 1G SFP Ethernet Switch. GigaBlox SFP is a compact embeddable ethernet switch that provides 5 x 10/100/1000BASE-T ports and 1 x 1G SFP port (1000BASE-X) in an ultra-compact, embeddable form factor.
BNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector BNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. 112725 PDF Customer Drawing (Size: 40 kb) ... Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-55, RG-142, RG-223, RG-400, Belden 83242, Times SF-142B: Contact Finish: Gold: Contact Material ...
D37P13A4GV00LF | D-Subminiature | Amphenol
Active Optical Cables (AOC) Optics Solutions. High Speed I/O Solutions. New Products. Custom Products. By Product Name. Applications; Resources. Resources. Article. ... D-Sub Standard Board Mount Connector, Input Output Connectors, Signal 37 way Pin Right Angle Solder Europe standard, 200 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont ...
Temposonics
6 Temposonics® R-Series SSI Operation Manual Temposonics® R-Series SSI Operation Manual Measurement contents (optional: box no. 20) Note: Choose “9” in box no. 18 and 19. 1 Position measurement 2 Differentiation measurement 4 3 Velocity measurement 4 Position measurement + temperature measurement (only with data length = 24 bit)
RP-SMA Straight Jack to RP-SMA Straight Plug RG-58 50 Ohm 36 inches ...
Connector 1 Part Number: 132116RP: Connector 2 Part Number: 132113RP: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 60: Temp (Min Degrees Celsius)-65
M9205 Series | AC-DC Power Supplies - Amphenol Aerospace
Rugged Active Optical Cables ... Job Title. Email address. ... Amphenol Connector Basics Terminology Guide Amphenol Connectors Cross Reference Guide Military and Commercial Electrification Part 3 – Building the Bridge to Fully-Electric Platforms Artificial Intelligence, C5ISR, Smart Weapon Systems, and More: Exploring The Next Generation of ...
G88MPH0821CEU | Micro Power Plus | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Micro Power Plus, part number G88MPH0821CEU
T-Line Push-Pull Connectors - Amphenol Aerospace
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements.
Contact Positronic - Positronic The Science of Certainty
3D or 2D drawing request; Part number validation; Product recommendations; Power supply questions; Mating connectors, contacts, accessories and other related items
All Products - Amphenol
The Scorpion modular connector can be configured as a power connector, a signal connector, or both, and it offers nearly limitless combinations. Perfect to achieve that ideal blend of size, weight, and power (SWaP). Add options for blind mating, float mount, panel mount, and cable connector options, as well as integral locking systems.
10106269-6003003LF | PwrBlade+® | Amphenol
Amphenol is one of the leading manufacturers of PWR PROFILE+®. Contact us today for more details of part number 10106269-6003003LF
TNC Straight Plug to TNC Straight Plug RG-58 24 inches
Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 24.00 in (610 mm) Cable Type: RG-58: Connector 1 Part Number: 122108: Connector 2 Part Number: 122108: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees ...