Search Results for addus pre service training material
Telaire T5100 Wall Mount CO2 Transmitter - amphenol-sensors.com
Telaire T5100-LED Series | 3 Accessory Enclosures Model T1508 Duct Mount Enclosure (Aspiration Box) The T5100 units can be installed inside a Model
Level Plus - temposonics.com
(1.4404) allowed for a cleanable service and no concerns about product contamination. LEVEL MEASUREMENT THROUGH FOAM Beer enthusiasts enjoy a nice head of foam on top of their favorite pint. However, very few level measurement technologies can detect a liquid level under a layer of foam. Magnetostrictive level technology is one of
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Military - Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU of the European Parliament, published 21 July 2011;
Kühlboxen und Zubehör - el-cab.com.pl
ein europaweites Netz von Service-partnern verlassen. Durch die kontinu - ierliche Erweiterung unserer Partner kann TM einen schnellen und reibungs - losen Service vor Ort garantieren. TM – Philosophie TM Technischer Gerätebau wird als Familienunternehmen geführt, kurze und direkte Wege, wie auch Kontinui-tät zeichnen uns aus.
NTC Type NDP - amphenol-sensors.com
• Other wire materials • Other wire insulation colors Data • Operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10 s • Dissipation factor: 1.5 mW/K • Voltage insulation: 500 VDC • Wire insulation: cadmium free red PTFE/PFA • Packing: 500/box AAS-920-577B 09/2015 www.amphenol-sensors.com
NTC Thermistor Type RL10 - amphenol-sensors.com
• Available in a wide range of material systems • Alsoavailablewithepoxycoating • Available on tape and reel EIA RS-468A for automatic insertion Amphenol Advanced Sensors. Type RL10 Specifications Options • Other resistances and tolerances at other temperatures are available. • Resistance tolerance codes: G = 2%
LC-Duplex-Kupplung / Kunststoff
Material Hülse ZrO Phosphor-Bronze, geschlitzt 2, geschlitzt Steckzyklen 1.000 Betriebstemperatur -40°C / +80°C Lagertemperatur -40°C / +80°C Befestigungsart 2-Loch-Flansch / Clip Zubehör optional Befestigungsmaterial 2 selbstschneidende Befestigungsschrauben, Artikel-Nr. XH13-SCLC-KUSR
NovaSensor P1905 Backside Absolute Pressure Sensor Die
material and workmanship for 12 months from the date of shipment. Products not subjected to misuse will be repaired or replaced. NovaSensor reserves the right to make changes without further notice to any products herein. NovaSensor makes no warranty, representation or guarantee regarding the suitability of its products for any particular ...
NK Series Epoxy-Coated Chip NTC Thermistors
Title: NTC Type NK Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of NTC chip thermistors with solder-coated steelwires and epoxy resin coating.
TRIM-IL114-001 - Insert for Combination preparation tool (Universal ...
Title: TRIM-IL114-001 - Insert for Combination preparation tool (Universal Trimming Tool), CELLFLEX ® Cable 1 1/4" for connector families OMNI FIT Standard B32 and RAPID FIT 062/072 : Created Date: 1/13/2025 8:09:59 PM
CONFIGURATION CONTROL LEVEL: 2 ROHS COMPLIANT REV DESCRIPTION DATE ...
material: is the sole property of sv microwave, inc. per asme y14.5m - 1994 the information contained in this drawing finish: 2) break corners & edges .005 r. max. 1) all dimensions are after plating. b dimensions are in inches tolerances: fractional: 1/64 angular: x 10' x x' 15' decimal: .x .030.xx .010.xxx .005
NTC Type B Series - amphenol-sensors.com
• -112°F (-80°C) to: 221°F (105°C) for Material system E0, 392°F (200°C) for Material systems A1 through A4, 572°F (300°C) for Material systems A5 through D17 • Unaffected by severe environmental exposures, including nuclear radiation • Intermittent operation to 1112°F (600°C) is permissible, however, stability will be degraded
LENGTH TABLE AT06GY-6S-N-TPE-M1 1 (3.28FT) AT06GY-6S-N-TPE-M2 2 (6.56FT ...
resistant, oil resistant, materials are rohs 3 compliant. 5. mating part: at04-6p* receptacle (* = modifications and colors) 6. all dimensions are for reference use only. at06gy-6s-n-tpe-mx connector type at06gy-6s-n-tpe-m2 at - amphenol at connector *please contact csr for additonal available options* design 04 male connector
KAYE - Thermal Validation System & Environmental Monitoring
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Cable Probe Temperature Sensors
Thermal Equilibrium Temperature vs. Resistance Tables JS5514 and JS5515 Temp R nom R min R max R Tol R Tol T Tol T Tol °C /W /- % /+ % /+ °C /- °C 0 32640 31288 34019 -4.14 4.23 0.81 -0.83
Declaration of Conformity to RoHS
ITEM # RoHS COMPLIANCE STATUS 7012-1324 YES W/ EXEMPTION 6C Signed for and on behalf of SV Microwave, Inc Monday, February 27, 2023 SV Design Engineering Department
TECHNICAL FEATURES - rfstechnologies.com
DC Wire Jacket Material PVC DC Cable Single Bending Radius mm (in) 137 (5.4) DC Cable Diameter mm (in) 9.3 (0.365) DC Cable Jacket Material PVC DC Standards (Meets or Exceeds) For use in UL 2882, PVC, RoHS/REACH Compliant Break-out Length (Top) mm (in) 812 (32) Break-out Length (Bottom) mm (in) 812 (32)
NTC Type C100 - amphenol-sensors.com
r25°c material system r25°c ± 1% r25°c ± 2% r25°c ± 5% r25°c ± 10% 2000 f c100f202f c100f202g c100f202j c100f202k 2252 f c100f232f c100f232g c100f232j c100f232k 3000 f c100f302f c100f302g c100f302j c100f302k 5000 f c100f502f c100f502g c100f502j c100f502k