Search Results for adttl1420 connector
PRO-ARU...G
Mains supply connector: IEC type fitted with noise filter. DC supply connector: Terminal block fitted with noise filter. RF connectors: N-female on all ports. 19” rack module housing. Only 1 HU (1 height unit = 44.45 mm). Comes as standard with anodized alu. color front plate. As option available with black powder lacquered front plate.
SMB PCB Through Hole Right Angle Jack 50 Ohm | 142146-12 - Amphenol RF
RF Connector SMB PCB Through Hole Right Angle Jack 50 Ohm. Downloads. 142146-12 PDF Customer Drawing (Size: 42 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMB1252B1-016-3GT30G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold:
N-Type Plug Shorting Cap | 172317 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
BNC Straight Cable Jack | 112160-10 - amphenolrf.com
RF Connector BNC Straight Cable Jack. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221
N-Type Straight Jack Solder Bulkhead 50 Ohm IP67 | 172347 - Amphenol RF
RF Connector N-Type Straight Jack Solder Bulkhead 50 Ohm IP67. Downloads. 172347 PDF Customer Drawing (Size: 39 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm. Downloads. 132147-48 PDF Customer Drawing (Size: 54 kb) 132147-48 STP 3D Model (Size: 423 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
terminal lugs | Amphenol Global Search | Amphenol
With press-fit connectors, you can eliminate a number of negative aspects that come along with soldering: thermal stress on the PCB, cold solder joints, shorts (caused by solder bridging), and the elimination of lead-free solder, which introduces its own set of problems. Press-fit connectors are also easily repaired, more environmentally ...
SMA Panel Mount Jack 4-Hole Flange Solder 0.047-inch Conformable 50 Ohm
RF Connector SMA Panel Mount Jack 4-Hole Flange Solder 0.047-inch Conformable 50 Ohm. Downloads. 132252 PDF Customer Drawing (Size: 70 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
AHDP04-24-33PN-SRA 33 Position Receptacle, Shell Size 24, P
AHDPBS-24L015-005 Shell Size 24 Backshell for Small Thread Adapter Connectors, 2 PC, Compression Nut, Cable Diameter Range 14.5mm - 18.0mm. Comparable to PN# M902-2244,M902-2054. REQUEST A QUOTE. AHDPM24-BT Size 24 Rubber Boot for DuraMate AHDP (SRA only) & AHDM, PVC, Grey. Comparable to PN# HD30-24BT
N-Type female cap with chain | 172306-11 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Die Set Hex Cavity Dimensions are 0.213 0.067 | 227-1221-11 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
MMCX Straight PCB Jack Surface Mount 50 Ohm | 908-22101B - Amphenol RF
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm. Downloads. 908-22101B PDF Customer Drawing (Size: 109 kb) 908-22101B IGS 3D Model (Size: 832 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Beryllium Copper: Cable Type (Terminates to)
TNC Cap Jk Chain | 031-6498 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. Assembly Instructions C26 (Size: 263 kb) 031-320 PDF Customer Drawing (Size: 133 kb) 031-320 STP 3D Model (Size: 299 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
Ratcheting Hand Crimp Tool | 47021 - Amphenol RF
Ratcheting Hand Crimp Tool for LMR500/LMR600. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
SMA PCB Through Hole Right Angle Jack 50 Ohm | 132136-12 - Amphenol RF
RF Connector SMA PCB Through Hole Right Angle Jack 50 Ohm. Downloads. 132136-12 STP 3D Model (Size: 374 kb ) 132136-12 PDF Customer Drawing (Size: 71 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
catalogs | Amphenol Global Search | Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 20 Valley Street Endicott, NY 13760-3600 www.amphenol-industrial.com Amphenol®. 97 Series Connectors are UL recognized and CSA recognized.
BNC Straight PCB Jack End Launch Bulkhead Rear Mount 50 Ohm
RF Connector BNC Straight PCB Jack End Launch Bulkhead Rear Mount 50 Ohm. Downloads. 031-6233 PDF Customer Drawing (Size: 141 kb) 031-6233 STP 3D Model (Size: 1476 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to)
N-Type Protective Cap Jack | 172306 - Amphenol RF
N-Type Jack Cap for Male Connector, with Chain. Downloads. 172306 PDF Customer Drawing (Size: 41 kb) 172306 STP 3D Model (Size: 1103 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: N0005A1-N: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
Precision Bead | 131-1053 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...