Search Results for adttl1420 connector
BNC T-Shape Adapter Plug-Jack-Jack 50 Ohm | 112567 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
NFC Antenna Tag FPC 15mm x 19mm x 0.35mm | ST0812-00-N01-A - Amphenol RF
Passive NFC Antenna Tag FPC 15mm x 19mm x 0.35mm Mobile, ELectronic Wallet, Health Care ID Scanner, Payment Reader, Office ID, Access Control, IoT NFC
BNC Right Angle Plug to BNC Right Angle Plug RG-142 50 Ohm 500 ...
Connector 1 Part Number: 112526: Connector 2 Part Number: 112526: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: You May also be Interested in.
AT06GY-4S-N-TPE-M1 4 Position Plug Single-Ended Molded Cabl - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ AT06GY-4S-N-TPE-M1 4 Position Plug Single-Ended Molded Cable Assembly. Black TPE, Uses Connector AT06-4S, 1 Meter Length.
MMCX Straight PCB Plug End Launch 50 Ohm | 908-21100 - Amphenol RF
RF Connector MMCX Straight PCB Plug End Launch 50 Ohm. Downloads. 908-21100 STP 3D Model (Size: 61 kb ) 908-21100 PDF Customer Drawing (Size: 136 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
D-Subminiature Mixed and Full Power DW Series - Amphenol CS
§ Power connectors available in various layouts from 2V2 to 36W4 § Various layout options with in the standards shell size § Power connectors available in full power and in mixed layout (signal + power) § Can meet both standard and Power connector requirements § Contacts available from 10A to 75A § Can meet medium to high power requirements
SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 901-9511-3SFC IGS 3D Model (Size: 1362 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) 901-9511-3SFC Customer Drawing (Size: 204 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
SMA Straight Solder Jack 0.047-inch Conformable Bulkhead 50 Ohm
RF Connector SMA Straight Solder Jack 0.047-inch Conformable Bulkhead 50 Ohm. Downloads. 132251 STP 3D Model (Size: 878 kb ) 132251 PDF Customer Drawing (Size: 80 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass:
BNC Straight PCB Jack Through Hole 75 Ohm | 112554
RF Connector BNC Straight PCB Jack Through Hole 75 Ohm. Downloads. 112554 STP 3D Model (Size: 132 kb ) 112554 PDF Customer Drawing (Size: 64 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SX-198C-01A-NT3G-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
MMCX Straight PCB Jack Surface Mount 50 Ohm | 908-22101B - Amphenol RF
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm. Downloads. 908-22101B PDF Customer Drawing (Size: 109 kb) 908-22101B IGS 3D Model (Size: 832 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Beryllium Copper: Cable Type (Terminates to)
Encrypted Models Now Available SV Microwave | SV Microwave
Now, CST models are available as either a downloadable file or are available by request for every single PCB connector. These encrypted models will allow you to design complete systems, without first buying a part or requesting a sample. Search our PCB connectors and download your CST or HFSS models.
SMA Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector SMA Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm. Downloads. 132245 STP 3D Model (Size: 1447 kb ) 132245 PDF Customer Drawing (Size: 68 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb)
Ratcheting Hand Crimp Frame with Die Set | 47-10070 - Amphenol RF
Ratcheting Hand Crimp Frame (47-10000) with Die Set (47-20000) Hex Cavity Dimensions are 0.068, 0.213, 0.255
HSD PCB Through Hole Straight Plug 100 Ohm | HSD-NASP-PCB-2A - Amphenol RF
RF Connector HSD PCB Through Hole Straight Plug 100 Ohm Tape & Reel. Downloads. HSD-NXSP-PCB-2X PDF Customer Drawing (Size: 241 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
N-Type Jack to SMA Jack Adapter 50 Ohm Straight 4-Hole Flange
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
AT06-12SA-OMRDGRY 12 Position Overmolded Plug, Socket, Reduc
AT04-12PA-EC01 12-Way Receptacle, Male Connector with A Position Key and Extended Shroud and End Cap. Comparable to PNs# DT04-12PA-BE02, DT04-12PA-E003, 934446212. REQUEST A QUOTE. AT04-12PA-ECBLK 12-Way Receptacle, Male, A Position Key, Extended Shroud, Enhanced A Key and End Cap, Black. Comparable to PNs# DT04-12PA-BE03, DT04-12PA-E005, 934446211
Crimp Tool | CTL-6 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Commercial Aerospace | Markets - Amphenol
ASR connectors use MIL-C-39029 contacts, feature a snap-locking mechanism, and are available in both male and female versions, as well as with PCB or crimp contacts. Amphenol Air LB France Bantam Micro-Bayonet Connectors Bantam is a high-performance circular connector product range developed for aerospace applications where electrical ...
N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
MMCX Straight PCB Jack Surface Mount 50 Ohm | 908-22109 - Amphenol RF
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm. Downloads. 908-22109 PDF Customer Drawing (Size: 102 kb) 908-22109 IGS 3D Model (Size: 456 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: