Search Results for advanced urology patient portal
NTC Type SA - amphenol-sensors.com
1.5”min Type Number Ro@25°C (Ohms) A B C D (AWG) d.c. (mW/C) t.c. (sec.) (in.) (mm) (in.) (mm) (in.) (mm) RL3005-574.0-103-SA 1000 0.32 8.13 0.14 3.56 0.25 6.35 24 ...
NovaSensor P562 Medical Silicon Pressure Die - amphenol-sensors.com
Advanced Sensors. P562 Specifications Parameter Value Units Notes General Pressure Range 100 mmHg -1.9 psi (-0.13 bar) Maximum Overpressure 125 (9 bar) psi Topside pressure Electrical @ 72°F (25°C) unless noted Excitation 3.0 mA 3 VDC Maximum
P1300 Low Pressure Sensor Die - amphenol-sensors.com
Advanced Sensors. P1300 Low Pressure Sensor Die Specifications Die dimentions (WxLxH): 2.7 mm X 3.2 mm - INa - INa + INa + INb + INa + INb - INb - INb - OUT + OUT + OUT - OUT Parameter Value Units Notes General Pressure Ranges 2.5 KPa »0.3 psi 7 KPa »1 psi Maximum Overpressure 5X rated pressure rated pressure
P1300 Low Pressure Sensor Die - amphenol-sensors.com
Advanced Sensors. P1300 Low Pressure Sensor Die Specifications Die dimentions (WxLxH): 2.7 mm X 3.2 mm - INa - INa + INa + INb + INa + INb - INb - INb - OUT + OUT + OUT - OUT Parameter Value Units Notes General Pressure Ranges 2.5 KPa »0.3 psi 7 KPa »1 psi Maximum Overpressure 5X rated pressure rated pressure
Standard receptacle 1900SIM Standard composite Without plating
Standard receptacle 1900SIM Standard composite Without plating
Ventostat T8002-ACD Series CO Transmitters
The Telaire Ventostat T8002-ACD and T8002-ACD-2K are wall mounted sensors that provide CO 2 control even when a building management system is not in place,
Type CSP Thermometrics Laboratory NTC Temperature Standards
Advanced Sensors. Nominal Curve for CSP60BA252M Temperature °C Resistance Ratio R T/R 25 Temperature °C Resistance Ratio R T/R 25 0.00 2.84438 30.00 0.82461 5.00 2.28160 35.00 0.68340 10.00 1.84096 40.00 0.56913 15.00 1.49390 45.00 0.47620 20.00 1.21899 50.00 0.40025 25.00 1.00000
Modus W Series - amphenol-sensors.com
Advanced Sensors Modus W Series Liquid Differential Pressure Transmitters. This model is available with the following power and signal configuration: Model W30 • Two-wire • DC Voltage In • 4 to 20 mA out The span or zero adjustment is performed with a 20-turn potentiometer for fine resolution. A 50%
Protimeter Speedy 2000 Series - amphenol-sensors.com
3 Roads and Highways Knowledge of the moisture content of soil is crucial throughout geotechnical engineering practice. Engineers use the Speedy for field control
NTC Type NDK - amphenol-sensors.com
Advanced Sensors Options • Other resistance values within the ranges shown; e.g., code NDK152C2R1 for 1500 W ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) 0.195(±1 mm or ±2%, whichever is the greater)
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Amphenol Advanced Sensors PROTIMETER INS7800, Rev. D May 2014 Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
HumiTrac XR General Eastern Dew Point, Enthalpy, Wet Bulb, and ...
HumiTrac™ XR Telaire® Dew Point, Enthalpy, Wet Bulb, and Temperature Transmitters Features • Microprocessor-based signal processing • Excellent accuracy • Weather resistant duct and outside air
P1300 Low Pressure Sensor Die - amphenol-sensors.com
Advanced Sensors. P1300 Low Pressure Sensor Die Specifications Die dimentions (WxLxH): 2.7 mm X 3.2 mm - INa - INa + INa + INb + INa + INb - INb - INb - OUT + OUT + OUT - OUT Parameter Value Units Notes General Pressure Ranges 2.5 KPa »0.3 psi 7 KPa »1 psi Maximum Overpressure 5X rated pressure rated pressure
3652–36 4-Wire E&M with Extended Range and Loopback (4W E&M/ER/LB ...
number is advanced by 1 and imprinted on subsequent units manufactured. Therefore, be sure to include both the model number and its issue number when making inquiries about the equipment. 2.3 Static Concerns Each module is shipped in static-protective packaging to prevent electrostatic charges from damaging static-sen-sitive devices.
PROTIMETER - amphenol-sensors.com
Advanced Sensors PROTIMETER How to Measure Moisture in Buildings Dampness is hazardous before you can see it. It is important to note that materials do not become visibly damp, and do not feel damp to the touch until they are quite dangerously damp. Wood, for example, does not feel damp
Modus W Series - amphenol-sensors.com
Advanced Sensors Modus W Series Liquid Differential Pressure Transmitters. This model is available with the following power and signal configuration: Model W30 • Two-wire • DC Voltage In • 4 to 20 mA out The span or zero adjustment is performed with a 20-turn potentiometer for fine resolution. A 50%
Maretron | N2KView Vessel Monitoring Software - gemeco.com
Maretron N2KView Vessel Monitoring Software. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
550991D R Series RP RH CANbus - temposonics.com
MTS Sensors R-Series Models RP and RH Temposonics® Linear-Position Sensors - CANbus Output Product Data Sheet, Document Part No.: 550991, Revision D 02/10, 10/11 2 Product specifications
PROTIMETER - amphenol-sensors.com
Advanced Sensors PROTIMETER How to Measure Moisture in Buildings Dampness is hazardous before you can see it. It is important to note that materials do not become visibly damp, and do not feel damp to the touch until they are quite dangerously damp. Wood, for example, does not feel damp
English – Page 2 – LID Technologies
LID Technologies stands for innovative know-how in TPMS, wireless electronics systems and pure automotive quality culture. The company has become one of the leading companies in the world creating such technologies.