Search Results for advanced urology patient portal
TSW-10 Turbidity Sensor - amphenol-sensors.com
Advanced Sensors. Specifications Part Number TSW-10 Rated Voltage DC 5V (between No #1 & Ground) Voltage Differential 1.3V ± 20% Test Method After testing voltage in water (0 NTU), voltage test in water (1000 NTU) (Turbidity level Calibration -> Master NTU standard liquid )
Thermometrics temperature sensor solutions - amphenol-sensors.com
Amphenol Advanced Sensors portfolio of sensor-based solutions. Thermometrics pioneered lead frame technology, unifying the probe terminal and thermistor lead into a single constructed metal substrate. This innovation was the building block to today’s fully automated volume production process, which ensures the highest degree of
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Amphenol Advanced Sensors PROTIMETER INS7800, Rev. D May 2014 Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Amphenol Advanced Sensors PROTIMETER INS7800, Rev. D May 2014 Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Protimeter GrainMaster i2 Intergrated moisture and temperature measurement
Amphenol Advanced Sensors Subject: Protimeter GrainMaster i2 uses the ground grain moisture testing method for unrivaled repeatability and accuracy. It can also be used with optional probes to measure temperature in grain, as well as moisture in hay and strawÁHªÁ `ðû â ...
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 5 Parameter Symbol Min. Typ. Max. Units SCL clock frequency f FCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 µS Minimum SCL clock low width 1) t LOW 0.6 µS Minimum SCL clock high width 1) t HIGH 0.6 µS Start condition setup time relative to SCL edge t SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
Advanced Sensors. P883 Specifications Parameter Value Units Notes General Pressure Differential only 5, 500 psig Differential and absolute 15, 30, 70, 150, 300 psig / psia Absolute only 1000, 1500, 3000, 5000, 10000, 15000 psig Maximum Pressure 2 x pressure, 5000-10000 psi
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 5 Parameter Symbol Min. Typ. Max. Units SCL clock frequency f FCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 µS Minimum SCL clock low width 1) t LOW 0.6 µS Minimum SCL clock high width 1) t HIGH 0.6 µS Start condition setup time relative to SCL edge t SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Amphenol Advanced Sensors PROTIMETER INS7800, Rev. D May 2014 Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
Advanced Sensors. NPI-19 Series Specifications Current Driven Medium Pressure, Media Isolated Pressure Sensor The NovaSensor NPI Series incorporates state-of-the-art IsoSensor technology, which gives the OEM user the best in price and performance. They are
Ventostat T8002-ACD Series CO Transmitters
The Telaire Ventostat T8002-ACD and T8002-ACD-2K are wall mounted sensors that provide CO 2 control even when a building management system is not in place,
P1300 Low Pressure Sensor Die - amphenol-sensors.com
Advanced Sensors. P1300 Low Pressure Sensor Die Specifications Die dimentions (WxLxH): 2.7 mm X 3.2 mm - INa - INa + INa + INb + INa + INb - INb - INb - OUT + OUT + OUT - OUT Parameter Value Units Notes General Pressure Ranges 2.5 KPa »0.3 psi 7 KPa »1 psi Maximum Overpressure 5X rated pressure rated pressure
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 5 Parameter Symbol Min. Typ. Max. Units SCL clock frequency f FCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 µS Minimum SCL clock low width 1) t LOW 0.6 µS Minimum SCL clock high width 1) t HIGH 0.6 µS Start condition setup time relative to SCL edge t SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS
English – Page 2 – LID Technologies
LID Technologies stands for innovative know-how in TPMS, wireless electronics systems and pure automotive quality culture. The company has become one of the leading companies in the world creating such technologies.
Ventostat T8002-ACD Series CO Transmitters
The Telaire Ventostat T8002-ACD and T8002-ACD-2K are wall mounted sensors that provide CO 2 control even when a building management system is not in place,
Telaire T6613/T6615 Series Development Kit
Advanced Sensors Introduction The T6613/6615 development kit is a tool designed for evaluating the performance of the T6613/6615 CO2 sensor. In addition, this kit can be useful in developing software and/or firmware for use in communication with the T6613/6615 sensor. The T6613/6615 Development Kit provides a graphical interface to
NovaSensor NPC-100 and NPC-120 Disposable Medical Pressure Sensors
Advanced Sensors. Parameter Value Units Notes General Pressure Ranges –50 to 300 mmHg –0.97 psi to 5.8 psi Overpressure 125 psi minimum Electrical @ 72°F (22°C) Unless Otherwise Stated Input Excitation 1 to 10 VDC Calibrated for 6 VDC Dielectric Breakdown 10,000 VDC 5
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Amphenol Advanced Sensors PROTIMETER INS7800, Rev. D May 2014 Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Cable Probe Temperature Sensors
Advanced Sensors. Housing Cable Grommet Connector On-pipe Dry well Part Number Housing Material Housing Dimensions /mm Resistance at (T ref ) /W B (25/85) / K Cable description Cable length /mm JS4710 Brass 5x30 12,000 (25) 950 (100) ±5% 3740 ±1% PVC (single ins) 300
Type CSP Thermometrics Laboratory NTC Temperature Standards
Advanced Sensors. Nominal Curve for CSP60BA252M Temperature °C Resistance Ratio R T/R 25 Temperature °C Resistance Ratio R T/R 25 0.00 2.84438 30.00 0.82461 5.00 2.28160 35.00 0.68340 10.00 1.84096 40.00 0.56913 15.00 1.49390 45.00 0.47620 20.00 1.21899 50.00 0.40025 25.00 1.00000