Search Results for aetna pos 500
Amphenol Assembletech
3 .Dielectric Withstanding Voltage: 500 VAC for 1 minute no breakdown 4. Insulation Resistance: 100 MOhm minimum. 5. Contact resistance:Max 1mOhm Material Property. 1. Male terminal: Brass 2. Female terminal: Phosphor copper 3. Insulator: Thermoplastic 4. Waterproof seal: Silicon rubber Product Environmental Compliance. RoHS2.0: Compliant
B RT0W01419SK*H* A1 - Amphenol Sine
KEY POS-40°C ~ 105°C PART NUMBER RT0W01419SKNH03-40°C ~ 125°C RT0W01419SKWH RT0W01419SKWH03 ... Bulk Package, 500 Pieces N/A NOTE: For ecomate® Aquarius™ PC Tail options, see our ecomate® Aquarius™ PCB Mount Jam Nut Receptacles Flyer online at www.amphenol-sine.com.
RELEASED DRAWING JUN-27-2014 BEN TOMMY - Amphenol Sine
KEY POS PART NUMBER PANEL CUT OUT REFERENCE 21.2 +0.2 0 ... Bulk Package, 500 Pieces Reel, 3000 Pieces Misc Tooling, All Part Number Description CA-4020-59 Sealing Plug, Size 16 & 20 ecomate® RM/RSSM/Aquarius ...
Amphenol Assembletech
3.Dielectric Withstanding Voltage: 500 VAC for 1 minute no breakdown 4. Insulation Resistance: 100 MOhm minimum. 5. Contact resistance: Max 1mOhm Material Property. 1. Male terminal: Brass 2. Female terminal: Phosphor copper 3. Insulator: Thermoplastic 4. Waterproof seal: Silicon rubber Product Environmental Compliance. RoHS2.0: Compliant
FLS714N8S03 8 Position Jam Nut Receptacle, Socket, Shell Si - Amphenol Sine
FLS714N8S03 8 Position Jam Nut Receptacle, Socket, Shell Size 14, Fast Lock Coupling
Kaye LabWatch IoT
Whether you are looking for monitoring 5 points for a single room, or 500+ inputs,on a system spread globally, LabWatch IoT provides the building blocks to meet your specific needs. LabWatch IoT provides the flexibility for you to build up your own system or get a turnkey end to end solution from Kaye Instruments. Monitor, Alarm, Secure, Report ...
DESCRIPTION L I S T A m p h e n - Amphenol Sine
2.7 MATING CYCLES DURABILITY:500 CYCLES MIN. 2.8 ROHS COMPLIANT. 3.SUITABLE CONTACTS :2.5mm & 16# CONTACTS. 4.ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. TOMMY Ø22.2 13/16-20 UNEF THREAD 32.5 Max 28.6 23.0 ... KEY POS PART NUMBER. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts ...
M4012 SERIES - Amphenol Aerospace
Altitude Method 500.5, Procedure I & II Storage/Air Transport: 40 Kft Operation/Air carriage: 70 Kft Humidity Method 507.5, Up to 95% RH Fungus Does not support fungus growth, in accordance with the guidelines of MIL- STD-454, Requirement 4. Shock Method 516.6 40g, 11msec saw-tooth (all directions) Vibration Vibration: Figure 514.6E-1. General ...
PEGASUS - Amphenol-Air LB
Temperature Life 500 hours @ 85˚C Insulation Resistance 5000 MΩ Min. @ 500 VDC Dielectric Withstanding 1500 VAC, 60 Hz @ Sea Level, 1ma 300 VAC, 60 Hz @ 70,000 ft, 2ma Durability Min 100 mating cycles; 250 typical Altitude Immersion 5% salt solution, 75k feet Temperature Cycling 5(1) Hour Cycles: -65˚C to 125˚C Thermal Shock-65˚C to 200˚C
Amphenol
as pos sible. Do not trim drain wires at this time. 2. Fold drain wires over crimp bushing & flair out to reduce buildup. Trim excess wire. 3. Strip inner wires to expose center conductors as illustrated. All wires must be stripped to equal length. F 1. Carefully splay inner wires perpendicular to the axis of the cable as illustrated. 2.
RT07124SNH 4 Position Jam Nut Receptacle, Female, Shell Siz
RT07124SNH 4 Position Jam Nut Receptacle, Female, Shell Size 12. Comparable to PN# UT07124SH
RELEASED DRAWING JUN-23-2014 BEN TOMMY - Amphenol Sine
ø 2 7 . 3 KEY POS PART NUMBER + 0 . 2 0 ( F o r F r o n t P a n e l M o u n t i n g ) ... Bulk Package, 500 Pieces Reel, 3000 Pieces Misc Tooling, All Part Number Description CA-4020-59 Sealing Plug, Size 16 & 20 ecomate® RM/RSSM/Aquarius ...
SIZE B C- - Amphenol Sine
2 POS,PLUG,SOCKET,ATP SERIE S,STRAIN RELIEF END CAP A1 - RELEASE NEW DRAWING 09/MAY/22 IAN TOMMY 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm).
B RTS6BS18*32SHECxx A2 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
B A5 - Amphenol Sine
recep.,24-29 pos, pin contact reduced dia. seal, ahdp series b a5 none 1 1 12.8 42.1±0.5 1 11/16-18 unef thread Ø50.8 47.6 110°ref 110°ref main polarizing keyway 1 11/16-12 un thread 10.7 threaded adapter - blue 2.6 Ø43.08±0.12 41.45 +0.2-0 recommended panel mounting hole recommended panel thickness:1.6 to 4.7mm size 20 contact (6 places ...
M4268 SERIES - Amphenol Aerospace
Altitude Method 500.5, Procedure I & II Storage/Air Transport: 40 kft Operation/Air carriage: 70 kf Humidity Method 507.5, Up to 95% RH Salt Fog Method 509.5 Shock Method 516.6 40g, 11msec saw-tooth (all directions) ared Sibrava | +1 (607) 643-1845 | jsibravaamphenol-aao.com
DWG NO - Amphenol Sine
SIZE 14, 19 POS ,PIN B RTS1BS14*19Pxx A1 1 1 Blink Jun-20-2018 Tod Jun-20-2018 Tommy Jun-20-2018 NONE 2.1.1 STAMPED CONTACT 5A (MAX). 2.1.2 MACHINED CONTACT 7.5A (MAX). SEE TABLE. 2 MILLIAMPS CURRENT LEAKAGE@1500 VOLTS AC. IN THE MATED CONDITION, ... Bulk Package, 500 Pieces Reel, 3000 Pieces
C:Users orceDesktopMiniBoss Data SheetsC-MN47B4BC01-a1
mating cycles: >500 vibration resistance per mil-std-202 method 204 thermal shock per mil-std-202 method 207 48 hour salt spray per mil-std-202 method 101 2) electrical data: current (max): 10a voltage (max): 600v ac/dc insulation resistance (min): 5000m ohms dielectric test voltage: 2200v 1) materials: coupling nut: machined aluminum, anodized
∅40.1 - Amphenol Sine
receptacle,24-21 pos,socket contact reduced dia. seal, ahdp series b a3 none 1 1-- tommy recommended panel mounting hole recommended panel thickness:1.6 to 4.7mm Ø43.08±0.12 41.45 +0.2-0 110°ref 110°ref 47.6 Ø50.8 main polarizing keyway ∅40.1 2.6 12.8 10.7 42.1±0.5 1 11/16-18 unef thread 1 11/16-12 un thread - 2 1- s r - w t a a a h d p ...
2C4U4VT360X06F wxys4 - Amphenol Antenna Solutions
500 W 300 W 100 W Maximum Total Continuous Power at 50° C (122° F) 5200 W Connector Type (20x) 4.3-10 FEMALE Dimensions 607 x Ø371 mm (23.9 x Ø14.6 in) Radome Color Options GREY, BROWN or BLACK Features • Pseudo omni configuration with 20 connectors • Ideal for multi-carrier or MIMO deployments