Search Results for aetna pos 500
TITLE
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
B RTS1BS14*3SHECxx A1 - amphenol-sine.com
flange,size 14, 3 pos, socket b rts1bs14*3shecxx a1 1 1 blink oct-25-2018 tod oct-25-2018 tommy oct-18-2018 none silicone rubber. silicone rubber. silicone rubber. see table. 2 milliamps current leakage@2500 volts ac. in the mated condition, wire seals fully populated. 2.8 rohs compliant. in the contact pn,"x" denote different plating. 4.
M4268 SERIES - Amphenol Aerospace
Altitude Method 500.5, Procedure I & II Storage/Air Transport: 40 kft Operation/Air carriage: 70 kf Humidity Method 507.5, Up to 95% RH Salt Fog Method 509.5 Shock Method 516.6 40g, 11msec saw-tooth (all directions) ared Sibrava | +1 (607) 643-1845 | jsibravaamphenol-aao.com
QWLD Connectors | Electric Mobility | Markets | Amphenol Aerospace
High durability - waterproof and explosion proof, resistant to abrasion, corrosion, vibration, and shock; Quick, positive mating - double stub threads per MIL-STD-1373 standards for fast coupling, easily cleaned
Amphenol Assembletech
3.Dielectric Withstanding Voltage: 500 VAC for 1 minute no breakdown 4. Insulation Resistance: 100 MOhm minimum. 5. Contact resistance: Max 1mOhm Material Property. 1. Male terminal: Brass 2. Female terminal: Phosphor copper 3. Insulator: Thermoplastic 4. Waterproof seal: Silicon rubber Product Environmental Compliance. RoHS2.0: Compliant
Accessories Catalog Level Plus - temposonics.com
1.590 1.500 0.020 1.560 0.900 MAX OVER WELD 0. 5 0.825 0. 5 A 0. 5 A 0.795 0.780 NOTES: 1. Retainer (QTY. A2) to be resistance welded to ID Tube. 2. Vendor to attach material certification to verify that the specified material or its grade equiv alent was used. 3. No scratches, dents, or crevices a lowed. 4.
SIZE TYPE B C- - Amphenol Sine
4 POS,PLUG,SOCKET,ATP SERIE S,STRAIN RELIEF END CAP A1 - RELEASE NEW DRAWING 09/MAY/22 IAN TOMMY 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm).
Amphenol JT/LJT Subminiature Cylindrical Connectors
II 900 1250 2300 VRMS 800 VRMS 500 VRMS 200 VRMS ** Please note that the establishment of electrical safety factors is left entirely in the designer’s hands, since he is in the best position to know what peak voltage, switching surges, transients, etc. can be expected in a particular circuit.
RF Connector - amphenol-antennas.com
RF Connector AC-38ST-4SMR-F 4.3/10 Male Right Angle Screw Connector for 3/8” Standard Coaxial Cable Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
CENTAUR - アンフェノールジャパン株式会社
Black Zinc Zinc-Nickel alternative to Cadmium, 500 hour salt spray, EMI Shielding CENTAUR SERVICE CLASS Stehen Fernande Phone: (607) 563-5339 Cell: (607) 437-7753 • Email: sfernandez@amphenol-aao.com Stehen Fernande Phone: (607) 563-5339 Cell: (607) 437-7753 • Email: sfernandez@amphenol-aao.com 5
Amphenol Assembletech
3.Dielectric Withstanding Voltage: 500 VAC for 1 minute no breakdown 4. Insulation Resistance: 100 MOhm minimum. 5. Contact resistance: Max 1mOhm Material Property. 1. Male terminal: Brass 2. Female terminal: Phosphor copper 3. Insulator: Thermoplastic 4. Waterproof seal: Silicon rubber Product Environmental Compliance. RoHS2.0: Compliant
38999 TRI-POWER CONNECTORS - アンフェノールジャパン株式会社
500 hour extended salt spray, EMI -50dB @ 10GHz specification min. DT Durmalon: Gray non-reflective finish, RoHS® compliant cad & Hexavalent Chromium free. 500 hours extended salt spray, EMI -50db @ 10 GHz specifi-cation min. DZ Black Zinc-Nickel alternative to cadmium. Corrosion resistant, 500 hour salt spray, conductive, EMI shielding -50db ...
G:SharedAmphenol Customer DatasheetsMicro-DNet-ControlpowerMC57A4AC05M
mating cycles: >500 vibration resistance per mil-std-202 method 204 thermal shock per mil-std-202 method 207 48 hour salt spray per mil-std-202 method 101 2) electrical data: current (max): 4a voltage (max): 300v ac/dc insulation resistance (min): 5000m ohms dielectric test voltage: 2200v 1) materials: coupling nut: machined aluminum, anodized
EXA Thermometrics India
©EXA Thermometrics India Pvt. Ltd. No.181, Lake Shore Road, BTM Layout – II Stage, Bangalore:560076.Tel :+91-80-40698200, +91-80-40698210\211
B A3 - Amphenol Sine
recep.,24-27 pos, socket contact reduced dia. seal, ahdp series b a3 none 1 1 Ø43.08±0.12 41.45 +0.2-0 recommended panel mounting hole recommended panel thickness:1.6 to 4.7mm tommy threaded adapter - blue 47.6 size 12 contact (4 places) 6 size 16 contacts (23 places) 6-2 74 s r - w t a d a a h d p 0-24 m p h e n o l y y m m d Ø50.8 12.8 42. ...
5963308NG - amphenol-antennas.com
Maximum Power (Per Port, 50° C) 500 W Intermodulation 3rd Order for 2 x 43 dBm Carriers < -153 dBc ELECTRICAL CHARACTERISTICS Y1 Frequency Bands 1710-2690 MHz 1710-1920 MHz 1920-2300 MHz 2300-2690 MHz Gain At Mid Tilt 17.4 dBi 17.8 dBi 18 dBi Over All Tilts 17.4 ± 0.5 17.8 ± 0.5 17.9 ± 0.4 Input Impedance 50Ω VSWR < 1.5 Polarisation ±45°