Search Results for aetna pos 500
RELEASED DRAWING JUN-23-2014 BEN TOMMY - Amphenol Sine
ø 2 7 . 3 KEY POS PART NUMBER + 0 . 2 0 ( F o r F r o n t P a n e l M o u n t i n g ) ... Bulk Package, 500 Pieces Reel, 3000 Pieces Misc Tooling, All Part Number Description CA-4020-59 Sealing Plug, Size 16 & 20 ecomate® RM/RSSM/Aquarius ...
TECHNICAL DATA SHEET RELEASE 14-JULY-2017RO - Amphenol Sine
ecomate 7 pos female receptacle, 16awg leads, ul1015 ca0161f1160xx face view 4) rohs compliant 3) mechanical data: temperature range: -40°c to +100°c protection: ip68 (mated condition) mating cycles: >500 2) electrical data: current (max): 13a voltage (max): 250v ac/dc insulation resistance (min): 100m ohms rated impulse withstand voltage ...
PCIe M.2 Gen 5 Card Edge Connectors - Amphenol
Amphenol addresses the need for faster and more efficient data transfer with the PCIe ® M.2 Gen 5 Connectors. These connectors offer a myriad of benefits, including high-density design, enhanced performance, and flexibility, making them ideal for a wide range of applications such as laptops, tablets, desktop PCs, industrial PCs, servers, and more.
Amphenol Corporation - Investor Relations
Delivering Strong Performance. The electronics revolution continues to create exciting, long-term growth opportunities for Amphenol. We remain global leaders in developing new applications to drive demand for our broad range of high-technology products across all of our diversified end markets.
10139481-101LF | OCTIS™ | Amphenol
Amphenol is one of the leading manufacturers of OCTIS™ - Power. Contact us today for more details of Octis, part number 10139481-101LF.
LMD and LMS | Products | Amphenol Aerospace
LMD’s module options provide a mix of both active and passive devices within one connector. LMD Standard components are molded of a U/L rated 94VO flame retardant, light-weight thermoplastic material.
RELEASED DRAWING JUN-30-2014 BEN TOMMY - Amphenol Sine
ECO-MATE,RECEPTACLE,SIZE 12,3 POS,SOCKET. B1 - RELEASED DRAWING JUN-30-2014 BEN SEE PART NUMBER CHART MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1 ...
Matrix MIL-DTL-5015 High Power Connector - Amphenol Aerospace
The Matrix MIL-DTL-5015 series III is a crimp, rear-release high power connector that provides an improved alternative to the older MIL-C-5015 series I solder type.
R-VPX VITA 46 Connector System | Products | Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards.
gtc-e-series-catalog-amphenol-industrial
36 2.0625-16UN 1.780 .465 3.150 .947 2.346 .157 1.937 2.500 .169 Table 1: Inches Table 2: Millimeters N M P L K F T B R S R S REVISIONS ZONE REV. DESCRIPTION DATE 4 A 3 2 1 D C B 4 3 2 1 C B A D MATERIAL SPEC AMPHENOL CORPORATION Amphenol Technology (Zhuhai) Co. Ltd.
B A1 - Amphenol Sine
size 16,19 pos,socket,end cap. b a1 none 1 1 tommy notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. end cap:thermoplastic,ul94 v-0. plastic bushing:thermoplastic,ul94 v-0. seal gasket:nbr/silicone rubber. o-ring:nbr/silicone rubber. wire seal:silicone rubber. 2.
C-RTS016x4SHECxx Rev A5-Model) - Amphenol Sine
2.7 mating cycles durability:500 cycles min. 2.8 rohs compliant. 3. suitable contacts :8# contact. 4. all dimensions are for reference use only. 5. contact size and rear seal wire range : n rts016n4shec key pos rts016n4shec03 part number Ø25.3 43.0 max master keyway 31.0 24.6 24.6 31.0 4-Ø3.2 4-Ø3.2 +0.2 0 24.6 24.6 panel cut out ...
Model AY | PCB Piezotronics
Model AY:4-socket 1/4-28 plug (for use with DC & triaxial sensors) **Requires special tooling for assembly – No sales except PCB locations that have
Chirp-ready Marine Sensing Solutions - Airmar
Airmar Chirp transducers deliver a technological advantage. We manufacture the highest quality CHIRP transducers to match your fishfinder and deliver maximum sensitivity and target resolution. Airmar’s patented Transducer ID™ makes connecting to popular brands possible including Garmin, Simrad, Raymarine, Furuno, Lowrance, Humminbird.
High Temperature Series Five Connectors - Amphenol Aerospace
500 °F (260 °C) continuous duty; Improved resistance to cryogenic environments Utilizes Temper-Grip socket contacts; Nickel contacts available with thick gold plating; One-piece alumina ceramic inserts and high-temperature elastomer seals; Exceeds firewall performance of MIL-DTL-39999 connectors, up to 45 minutes and up to 2,200 °F (1,204 °C)
M4268 SERIES - Amphenol Aerospace
Altitude Method 500.5, Procedure I & II Storage/Air Transport: 40 kft Operation/Air carriage: 70 kf Humidity Method 507.5, Up to 95% RH Salt Fog Method 509.5 Shock Method 516.6 40g, 11msec saw-tooth (all directions) ared Sibrava | +1 (607) 643-1845 | jsibravaamphenol-aao.com
A1 DR A2 - Amphenol Sine
KEY POS PART NUMBER RT002238SWH-K RT002238SXH-K RT002238SYH-K RT002238SZH-K 1 RT002238S*H RECPT,FEMALE,22-38 1 ... Machined Bulk Package, 500 Pieces Stamped & Formed Reel, 3000 Pieces Machined, Tooling Part Number Description QXRT16 Contact Extraction Tool, #16 (Ø 1.6) Contact