Search Results for aetna pos 500
B RTS710*6Pxx A3 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
B RTS014*19Pxx A3 - Amphenol Sine
ECO-MATE, RECEPTACLE, FLANGE, SIZE 14, 19 POS, PIN MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64 Angles –1° APPROVAL: ENGINEER: CHECKED ...
Model 208C02 | PCB Piezotronics (pt)
Model 208C02:Platinum Stock Products; Multi-purpose, ICP® force sensor, 100 lb comp., 100 lb tension, 50 mV/lb (pt)
T 3627 100 - M16 Rear mounting straight Female metal recepta
T 3627 500 - M16 Straight, full plastic front mounting female receptacle with snap-in mount. contacts, silver plated Contacts included. REQUEST A QUOTE. T 3628 501 - M16 Female straight cable connector with black cable sleeve. 12 contacts, silver plated, 4-6mm cable diameter Contacts included.
B RT0W61210S*H B1 - Amphenol Sine
KEY POS PART NUMBER. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating ... Bulk Package, 500 Pieces Reel, 3000 Pieces
TOLERANCE - amphenol-sine.com
ecomate 7 pos circular molded, std, strain relief, male to leads, 16awg 6 7 yellow (16awg) white (16awg) ca0161a226xx012 part number length (meters) ca0161a22601012 1 (3.28 feet) ca0161a22602012 2 (6.56 feet) ca0161a22603012 3 (9.84 feet) ca0161a22605012 5 (16.40 feet) ca0161a22607012 7 (22.96 feet) ca0161a22610012 10 (32.80 feet)
B TYPE - Amphenol Sine
2.7 mating cycles durability:500 cycles min. 2.8 rohs compliant. 3. suitable contacts :16# contacts. 4. all dimensions are for reference use only. 5. contact size and rear seal wire range : panel cut out reference 32.9 +0.2 0 Ø35.2 +0.2 0 46.1 46.1 master keyway rt072028p*hecxr x a2 update description and add key icon oct-12-20 blink ...
B4 VOLTAGE UPDATE AND ADD KEY ICON Nov-28-20 Ronald Tommy - Amphenol Sine
2.7 mating cycles durability:500 cycles(min). 2.8 rohs compliant. 3. suitable contacts :2.5mm & 20# contacts. 4. all dimensions are for reference use only. 5. contact size and rear seal wire range: contact size min. insul o.d. wire range max. insul o.d. 20# 30 - 20awg 2.5mm Ø2.7mm Ø4.3mm 14 - 12awg Ø1.2mm Ø2.6mm master keyway
Ø33.3 Ø35 - Amphenol Sine
KEY POS-40°C ~ 105°C RT061823SNHEC03 RT061823SWHEC03 RT061823SXHEC03 RT061823SYHEC03 RT061823SZHEC03 PART NUMBER-40°C ~ 125°C B2 UPDATE RATED VOLTAGE OCT-28-2022 JUN TOMMY. ... Bulk Package, 500 Pieces Reel, 3000 Pieces Misc Tooling, All Part Number Description
B B3 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr b1 released drawing nov-23-2014 ben see part number chart process specifications:
B RT07144P*H B1 - Amphenol Sine
KEY POS PART NUMBER PANEL CUT OUT REFERENCE 24.3 +0.2 0 ... Machined Bag, 500 Pieces Stamped & Formed Reel, 1000 Pieces. Author: mforce Created Date: 4/22/2021 2:28:44 PM ...
B RTS016*26PHECxxA4 - Amphenol Sine
ECO-MATE, RECEPTACLE, END CAP, FLANGE, SIZE 16, 26 POS, PIN A1 - RELEASED DRAWING Mar-29-2017 Ben MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64
B A1 - Amphenol Sine
size 16,19 pos,socket,end cap. b a1 none 1 1 tommy notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. end cap:thermoplastic,ul94 v-0. plastic bushing:thermoplastic,ul94 v-0. seal gasket:nbr/silicone rubber. o-ring:nbr/silicone rubber. wire seal:silicone rubber. 2.
B RTS016*26Sxx A4 - Amphenol Sine
ECO-MATE, RECEPTACLE, FLANGE, SIZE 16, 26 POS, SOCKET MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64 Angles –1° APPROVAL: ENGINEER ...
Omni Antennas 470.01.05.00-F190 - AMPHENOL PROCOM
The 470 Series of glassfibre omni antennas are designed for ground-to-air wide band applications and can also be used in military scenarios. These antennas cater to the most stringent physical and environmental requirements, and they've been crafted to provide optimal performance across a wide bandwidth.
RELEASED DRAWING JUN-30-2014 BEN TOMMY - Amphenol Sine
ECO-MATE,RECEPTACLE,SIZE 12,3 POS,SOCKET. B1 - RELEASED DRAWING JUN-30-2014 BEN SEE PART NUMBER CHART MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1 ...