Search Results for aetna pos 500
B RTS018*32PHECxxA4 - Amphenol Sine
ECO-MATE, RECEPTACLE, END CAP, FLANGE, SIZE 18, 32 POS, PIN A1 -- RELEASED DRAWING Mar-29-2017 Ben MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64
- Contact Size 12 Options - Amphenol Sine
ECO-MATE, RECEPTACLE, FLANGE, SIZE 14, 2+2 POS, PIN MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64 Angles –1° APPROVAL: ENGINEER: CHECKED ...
I S T A m p h e n o l
2.7 MATING CYCLES DURABILITY:500 CYCLES(MIN). 2.8 RoHS COMPLIANT. 3. SUITABLE CONTACTS :16# CONTACTS. 4. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. 5. CONTACT SIZE AND REAR SEAL WIRE RANGE: Contact Size Insulation Overall Diameter(min-max) Wire Range 16# ∅1.2mm - ∅2.1mm 14 - 24AWG A3 - UPDATE DESCRIPTION AND ADD KEY ICON Oct-12-20 ...
REVISIONS - amphenol-sine.com
BACK SHELL,SIZE 18,10+3 POS,PIN. B A3 NONE 1 1 A1 RELEASED DRAWING Apr-24-20 Ronald Tommy A2 UPDATE DRAWING Jun-15-2020 Ronald Tommy ... Bulk Package, 500 Pieces Reel, 3000 Pieces Misc Tooling, All Part Number Description CA-4020-59 Sealing Plug, Size 16 & 20
AISG Control Cables - Amphenol Antenna Solutions
Our RET control cables are compliant to AISG standards and are offered in many different lengths.
TECHNICAL DATA SHEET RELEASE 14-JULY-2017RO - Amphenol Sine
ecomate 7 pos female receptacle, 16awg leads, ul1015 ca0161f1160xx face view 4) rohs compliant 3) mechanical data: temperature range: -40°c to +100°c protection: ip68 (mated condition) mating cycles: >500 2) electrical data: current (max): 13a voltage (max): 250v ac/dc insulation resistance (min): 100m ohms rated impulse withstand voltage ...
- Contact Size 12 Options - Amphenol Sine
FLANGE, SIZE 16, 9 POS, PIN B RTS016*09PHECxxA5 1 1 White Apr-10-2018 Tod Apr-10-2018 Tommy Apr-10-2018 NONE Tommy NOTESÿˆ(UNLESS OTHERWISE SPECIFIED) 1. MATERIALÿˆ ... Bulk Package, 500 Pieces Reel, 3000 Pieces Misc Tooling, All Part Number Description CA-4020-59 Sealing Plug, Size 16 & 20
RT002448PNH Square Flange Receptacle, Male, 16AWG, 5A/300V - Amphenol Sine
RT002448PNH Receptacle, Square Flange, 48 Position, Male, Shell Size 24. Compatible to part # UT002448PH, 192990-1840, G2B2448PN
B RT0W01210P*H* B1 - Amphenol Sine
2.7 mating cycles durability:500 cycles(min). 2.8 rohs compliant. 3. suitable contacts :20# contacts. 4. all dimensions are for reference use only. panel cut out reference 21.0 21.0 8-ø3.2+0.2 0 ... key pos-40°c ~ 105°c part number-40°c ~ 125°c rt0w01210pnh rt0w01210pxh rt0w01210pyh rt0w01210pzh rt0w01210pwh rt0w01210pnh03 ...
REVISIONS - Amphenol Sine
2.7 mating cycles durability:500 cycles min. 2.8 rohs compliant. 3. suitable contacts :8# contacts in the contact pn,"x" denote different plating. 4. all dimensions are for reference use only. contact size contact pn wire range 8# mp10a23x-25 16 - 14awg mp10a23x-63 12 - 10awg mp10a23x-10 8 awg panel cut out reference 4-Ø3.2+0.2-0 Ø25.1+0.2 0