Search Results for airmar
ARK75-THD Airducer® Ultrasonic Transducer - Airmar
The ultrasonic ARK75-THD brings proven dependability to level, flow and distance measurement applications. Its rugged one-piece Kynar PVDF housing makes it suitable for the most chemically aggressive environments.
B285M Chirp-ready Thru-hull - Airmar
1 kW. The B285M’s medium frequency delivers the right combination of coverage under the boat, extended depth range, and the ability to produce clean and accurate target and structure returns in mid to deeper water.
DT800 Smart™ Sensor Bronze Thru-hull NMEA 0183 - Airmar
The DT800 utilizes Airmar’s proven Tilted Element and broadband technologies in this depth and temperature Smart™ Sensor. The DT800 is a low-profile, retractable, thru-hull sensor that accurately computes depth and temperature data and sends it to any NMEA 0183 display.
ATK50 Airducer® Ultrasonic Transducer - Airmar
The ultrasonic ARK50 brings proven dependability to level, flow and distance measurement applications. Its rugged one-piece Kynar PVDF housing makes it suitable for the most chemically aggressive environments.
SS260 Traditional/CW Thru-hull - Airmar
1 kW. The performance of Airmar’s "1 kW, 260 family" of transducers is legendary. The combination of power and sensitivity has made this the high-performing transducer of choice with conventional fishfinders.
SS175H Chirp-ready Tilted Element Thru-hull - Airmar
1 kW. Airmar’s low-profile, Chirp-ready, transducer models are the perfect addition to smaller boats such as center consoles. The high-frequency band, transmitting between 130 and 210 kHz, has a narrow beamwidth—excellent for pinpointing fish holding tight to wrecks, reefs, and other structures.
P95M Chirp-ready In-hull - Airmar
300 W. Ideal for inshore or coastal fishing in shallow to medium depths, the P95M is a 300 W, Chirp-ready, in-hull transducer working on the medium-frequency band of 95 to 155 kHz.
SS538 Survey Transducer - Airmar
Airmar’s commitment to innovative technology has produced the SS538. This broadband, 200 kHz transducer has a Q of 2 and very good sensitivity.
P48W Transom Mount Adjustable Wide Beam - Airmar
Airmar no longer manufactures this transducer. The P48W transom-mount is designed for tournament–circuit freshwater-bass fishermen. The ultra-wide 38° beam will mark more fish, giving you that tournament winning edge.
ATK200 Airducer® Ultrasonic Transducer - Airmar
The ultrasonic ATK200 brings proven dependability to level, flow, distance, proximity and object detection measurement applications. Its rugged one-piece Kynar PVDF housing makes it suitable for chemically aggressive environments.
Markets - airmar.com
AIRMAR ISO Certification (PDF Download) Supplier Change Notification (PDF Download) Supplier Corrective Action Request (PDF Download) Supplier Quality Support Manual (PDF) DISCOVER. Videos. What is XID? AIRMAR Certified Installers. Installer Finder. WeatherStationWX.com
PM265LM Chirp-ready Pocket Mount - Airmar
1 kW. The PM265LM, Chirp-ready, pocket mount is a perfect mid to deep-depth transducer. The huge bandwidth includes many of the most popular frequencies for targeting top gamefish.
Mobile Applications - Airmar
Airmar’s ultrasonic WeatherStation ® instruments deliver accurate, reliable weather data from a rugged, compact and maintenance-free design with no moving parts. But these mobile weather multisensors are especially unique because they integrate an internal GPS and 3-axis compass that enable the calculation of dynamic true wind speed and direction based upon the apparent wind, speed of the ...
DT800 Smart™ Sensor Bronze Thru-hull NMEA 2000® - Airmar
The DT800 utilizes Airmar’s proven Tilted Element and broadband technologies in this depth and temperature Smart™ Sensor. The DT800 is a low-profile, retractable, thru-hull sensor that accurately computes depth and temperature data and sends it to the NMEA 2000 ® network. Airmar's Smart™ Sensors have embedded microelectronics—the transducer element and signal processor are only ...
HT200 Smart™ Sensor Thru-hull - Airmar
Features. High-precision water-temperature sensing for fast-response reporting on your display; Low-profile, low-drag housing extending outside the hull only 5 mm (3/16")
M74-12 Survey Transducer - Airmar
The M74 features low-frequency, 12 kHz ceramic array for exceptional deep-water performance and sub-bottom detail. This transducer can be “chirped” with a longer pulse over a wide-frequency band.
AT225 Airducer® Ultrasonic Transducer - Airmar
Non-contact level, flow, distance, proximity and object detection measurement is reliably delivered by the ultrasonic AT225. It includes rugged sealed construction and operates at 228 kHz.
UST850 Smart™ Sensor SST Thru-hull NMEA 2000® - Airmar
Airmar’s patented UST850 just turned your maintenance time into more cruising time—and made your boat smarter too. Get ultrasonic speed and temperature in a single thru-hull housing with no moving parts.This sensor is a high-precision, low-maintenance solution for use on power and sail boats of all types and sizes.
LB150 WeatherStation® Instrument - Airmar
NOTE: AIRMAR NO LONGER MANUFACTURERS THIS MODEL, PLEASE SEE WEATHERSTATION® INSTRUMENTS FOR AVAILABLE MODELS. The LB150, Ultrasonic WeatherStation® Instrument meets a growing need for real-time, site-specific, weather information.
R409LWM Ultra-wide Chirp-ready Thru-hull External Mount - Airmar
2 kW. Today’s top billfish-tournament captains are calling Airmar’s R409LWM their “go to” transducer for seeking out targets and pinpointing them in deep water.