Search Results for airmar
Distance Transducers - Airmar
Airmar’s multi-use ultrasonic air transducers are reliable, maintenance-free components of distance and proximity measurement sensors and systems used in industries such as food processing, material handling, robotics and transportation. Safe, compact and rugged, AIRDUCER® transducers provide proven non-contact sensing performance and are ideal for a variety of environments.
Traditional Frequency Transom Mount Marine Sensors - Airmar
Traditional frequency transducers continue to be popular choices for angler’s who like the simplicity of fewer frequencies, or have a non-Chirp capable sounder. Our Traditional (CW) models range in power from 300 watts to 1kW and typically are either 200 kHz, 50 KHz or a combination of the two. Built with the highest quality construction, Airmar traditional frequency transducers will allow ...
Flow Transducers - Precise and Reliable Industrial Ultrasonic ... - Airmar
Airmar’s ultrasonic flow transducers provide reliable, maintenance-free measurement for monitoring systems that measure the flow or velocity rates of fluids such as water, wastewater and fuel that move through pipes, rivers or open channels. Safe, compact and rugged, Airmar’s wide variety of ultrasonic flow transducers range from models optimal for hostile and chemically aggressive ...
UST800 Smart™ Sensor Thru-hull NMEA 2000® - Airmar
Airmar’s patented UST800 just turned your maintenance time into more cruising time—and made your boat smarter too. Get ultrasonic speed and temperature in a single thru-hull housing with no moving parts.This sensor is a high-precision, low-maintenance solution for use on power and sail boats of all types and sizes.
Acoustic Deterrents - Effective Solutions for Commercial ... - Airmar
Explore Airmar's catalog of acoustic deterrents. Discover advanced acoustic deterrent technology for effective marine wildlife protection and deterrence. Airmar offers a range of high-quality acoustic deterrents designed to minimize interactions between marine animals and commercial activities.
CS4500 Speed & Temperature Sensor - Airmar
Note: This Product has been replaced by UST800 SMART™ SENSOR or DX900+ MULTILOG SMART™ ELECTROMAGNETIC SENSOR. Airmar’s revolutionary CS4500 makes cutting-edge speed sensing affordable.
PB150 WeatherStation® Instrument - Airmar
NOTE: AIRMAR NO LONGER MANUFACTURERS THIS MODEL, PLEASE SEE WEATHERSTATION® INSTRUMENTS FOR AVAILABLE MODELS. The enhanced PB150 Ultrasonic WeatherStation ® Instrument features higher-accuracy temperature readings and improved wind speed and direction accuracy. WeatherCaster ™ PC Software version 2.0 puts your own personal weatherman on-board the boat, 24 hours a day.
B175M Chirp-ready Tilted Element Thru-hull - Airmar
1 kW. The B175M’s medium frequency delivers the right combination of coverage under the boat, extended depth range, and the ability to produce clean and accurate target and structure returns in mid to deeper water.
DT800L Smart™ Sensor Thru-hull - Airmar
The DT800 utilizes Airmar’s proven Tilted Element and broadband technologies in this depth and temperature Smart™ Sensor. The DT800 is a long stemmed, low-profile, retractable, thru-hull sensor that accurately computes depth and temperature data and sends it to any NMEA 0183 or NMEA 2000 ® network. Airmar's Smart™ Sensors have embedded microelectronics—the transducer element and ...
PB200 WeatherStation® Instrument - Airmar
NOTE: AIRMAR NO LONGER MANUFACTURERS THIS MODEL, PLEASE SEE WEATHERSTATION® INSTRUMENTS FOR AVAILABLE MODELS. The PB200 WeatherStation® Instrument informs you of instantaneous changes in the weather.
TM260 Traditional/CW Transom Mount - Airmar
1 kW. The TM260 comes with a rugged stainless-steel mounting bracket that is easy to install and has a streamlined shape. The performance of Airmar’s "1 kW, 260 family" of transducers is legendary.
Mobile Applications - Airmar
Airmar’s ultrasonic WeatherStation ® instruments deliver accurate, reliable weather data from a rugged, compact and maintenance-free design with no moving parts. But these mobile weather multisensors are especially unique because they integrate an internal GPS and 3-axis compass that enable the calculation of dynamic true wind speed and direction based upon the apparent wind, speed of the ...
TM275LHW Wide-beam Chirp-ready Transom Mount - Airmar
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, low and high-frequency, Chirp-ready TM275LHW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies which results in superior resolution.
Articles and White Papers - Airmar
Exploring Ultrasonic Sensors: Benefits Over Radar Technology. In this interview with Airmar Technology, AZO Sensors addresses the advantages and differences of ultrasonic sensors versus optical sensors.
R109LHW Wide-beam Chirp-ready Thru-hull External Mount - Airmar
2 kW. Get more coverage under your boat with Airmar’s unique wide-beam, low and high-frequency, Chirp-ready R109LHW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies which results in superior resolution.
200WX WeatherStation® Instrument - Airmar
The WeatherStation 200WX is the best choice for mobile, weather-monitoring applications. Sensor rich, in a durable, rugged, small housing that is IPX6 rated, means the 200WX can be used on moving platforms such as TV-news and military vehicles.
WeatherStations - Accurate and Reliable Environmental ... - Airmar
Airmar’s ultrasonic WeatherStation® instruments deliver accurate, reliable weather data from a rugged, compact, maintenance-free design with no moving parts. These all-in-one multisensors can measure real-time apparent wind speed and direction, air temperature and calculated wind chill, barometric pressure, relative humidity, calculated dew point and heat index.
Location Finder - Airmar
AIRMAR ISO Certification (PDF Download) Supplier Change Notification (PDF Download) Supplier Corrective Action Request (PDF Download) Supplier Quality Support Manual (PDF) DISCOVER. Videos. What is XID? AIRMAR Certified Installers. Installer Finder. WeatherStationWX.com
B175MW Medium Ultra-Wide Tilted Element™ Thru-Hull - Airmar
AIRMAR’s innovative transducer designs have revolutionized the fishing world, and they continue to do so with the NEW Chirp-ready B175 Medium Ultra-Wide (MW) Tilted Element™ Thru-hull transducer.
NMEA SMART Sensors - AIRMAR
Airmar produces a full line of SMART™ sensors which have embedded microprocessors which calculate and convert finished data to the NMEA 2000 CAN Bus protocol. A full line of depth, speed, temperature instruments and transducers and multisensors. The line includes WeatherStation Multisensor instruments which deliver weather parameters directly to onboard marine electronics via NMEA 2000 network.