Search Results for airmar
B765LH Chirp-ready Thru-hull - Airmar
300 / 600 W* It’s a thru-hull, Chirp transducer perfectly suited for smaller fishing boats. The B765LH gives the performance of the larger transducers but in a compact package.
AIRMAR - Configuration Project Engineer
Join our dynamic team at AIRMAR! As a key member collaborating with the Configuration Engineering team, you'll play a vital role in managing projects and developing part configurations for new and existing products. With 2-3 years of manufacturing or equivalent experience, coupled with a Bachelor’s in business administration or a technical degree, you'll oversee new part development and ...
TM265LM Chirp-ready Transom Mount - Airmar
1 kW. The TM265LM, Chirp-ready transom mount is a perfect mid to deep-depth transducer. The huge bandwidth includes many of the most popular frequencies for targeting top gamefish.
DST800 Smart™ Sensor SST Thru-hull NMEA 0183 - Airmar
Depth, Speed, and Temperature. The DST800 is a Smart ™ TRIDUCER ® Multisensor that offers depth, speed, and temperature functions in one compact thru-hull housing. The low-profile, retractable sensor computes accurate depth, speed, and temperature data and sends it to any NMEA 0183 display.
Filter - Airmar
Accommodates a deadrise angle up to 30° with the longest side of the tank installed parallel to the centerline (keel) of the hull (2)
DST800 Retractable Sensor Plastic Thru-hull Analog - Airmar
The DST800 is an analog Triducer ® Multisensor that offers depth, speed, and Temperature functions in one compact thru-hull fitting. The low-profile, retractable sensor computes accurate depth, speed, and Temperature data a. All that is needed to receive depth, speed, and Temperature data is a single cable into a compatible network or display.
SmartBoat - 4 Input / 4 Run-Detect / 4 Relay, W/ CAN2 and Serial
The SmartBoat® system is uniquely designed to connect, control, and communicate sensor data across multiple networks regardless of sensor output protocols and peripheral types.
ST900 Speed and Temperature Sensor SST - Airmar
Features. Speed and fast-response water-temperature; Best-in-class speed range from 0.3 to 45 knots (.34 to 52 MPH/.55 to 83 KPH) Analog output; Retractable insert in a low-profile plastic, bronze or stainless-steel housing with a water valve
ST69 Transom Mount - Airmar
Speed and Temperature. The ST69 is the ultimate, high-speed, transom-mounted sensor. The paddlewheel and housing do not project below the hull which minimizes spray and drag.
DST810 235kHz, Smart™ Sensor, Stainless with Valve ... - AIRMAR EMEA
Depth, Speed-Through-Water, Water Temperature, Boat Attitude. The new DST810 Smart Multisensor, featuring the new Gen2 paddlewheel and AIRMAR's CAST™ app, delivers a powerful combination of best-in-class speed performance and a simple, reliable way to calibrate accurate speed using your wireless device.
CM599LH Chirp-ready Cavity Mount - Airmar
3 kW. Having the right tool for the job makes the job easier and gives better results. The right tool for covering deep-water haunts of swordfish, tuna, and other species is a 2 to 3 kW, low and high-frequency transducer.
P7 Traditional/CW Shorty™ Thru-hull - Airmar
350 W. The plastic P7 is part of our Shorty ™ Series, designed for boats with limited headroom. Compared with the P19, the P7 housing is 28 mm (1.10") shorter for mounting in tight spots. Its low-profile is nearly flush and minimizes drag with only 5 mm (3/16") extending outside of the hull, eliminating turbulence for exceptional high-speed echo sounder performance.
Side Scanning Transducers - High-Resolution Imaging for ... - Airmar
Explore Airmar's commercial and scientific side scanning transducers. With single and dual frequency side-scanning capabilities, we have one that’s right for your project. Used for survey and detailed bottom mapping. 200 kHz
Payroll/Benefit Specialist - Airmar
Join Airmar Technology Corporation as a Payroll/Benefits Specialist in Milford, NH. Manage payroll for both exempt and non-exempt employees, ensuring accuracy and compliance. Requires 3-5 years of experience, superior attention to detail, and proficiency in ADP and ERP systems.
200m Mini Altimeter Kit Smart™ Sensor - airmar.com
Discover precision altitude measurements with the 200m Mini Altimeter Kit Smart Sensor from AIRMAR. Elevate your data collection with this cutting-edge altimeter, designed to deliver accurate and reliable altitude information. Whether you're an outdoor enthusiast, researcher, or developer, this compact and versatile sensor is a must-have for a wide range of applications.
Airmar Technology Corporation | SmartBoat/SmartFlex
At the heart of the solution is the Airmar SmartBoat Module (ASM), a universal NMEA 2000 device with browser-based SmartFlex ™ software that eliminates the need to buy additional hardware, software, or dedicated displays to program the modules or view the data. All data is readily accessible on your MFD.
ATK50 Airducer® Ultrasonic Transducer - Airmar
The ultrasonic ARK50 brings proven dependability to level, flow and distance measurement applications. Its rugged one-piece Kynar PVDF housing makes it suitable for the most chemically aggressive environments.
P19 Traditional/CW Tilted Element™ Thru-hull - Airmar
250 W. Within Airmar’s entry-level P19 is a single, tilted, 200 kHz, element. Tilted Element ™ transducers have the element fixed at a 20°, 12°, or 0° angle within the housing. Because the transducer is installed almost flush to the hull, the tilt corrects for the hull deadrise and orients the ceramic element horizontally to ensure maximum echo returns to the transducer.
ST850 Speed and Temperature Analog Output - Airmar
The ST850 is an analog, retractable speed and temperature sensor. The sensor fits inside a low profile plastic, bronze or stainless steel thru hull housing that is nearly flush to the hull, with only 5 mm (3/16”) extending outside of the hull.
R99 Temperature Sensor External Mount - Airmar
Airmar no longer manufactures this product. The R99 is our high-performance external-mount transducer. The large, narrow beam, 200 kHz, element gives incredible target detail and allows fishermen to discriminate between a single fish target and bait at any depth range.
Sign In - Airmar
AIRMAR ISO Certification (PDF Download) Supplier Change Notification (PDF Download) Supplier Corrective Action Request (PDF Download) Supplier Quality Support Manual (PDF) DISCOVER. Videos. What is XID? AIRMAR Certified Installers. Installer Finder. WeatherStationWX.com
UST850 Smart™ Sensor Bronze Thru-hull NMEA 2000® - Airmar
Airmar’s patented UST850 just turned your maintenance time into more cruising time—and made your boat smarter too. Get ultrasonic speed and temperature in a single thru-hull housing with no moving parts.This sensor is a high-precision, low-maintenance solution for use on power and sail boats of all types and sizes.
Production Technician II - Airmar
Become a Production Technician II at Airmar Technology Corporation in Milford, NH. This role involves supporting manufacturing, troubleshooting processes, training operators, and ensuring product quality. Don't miss this opportunity in the technology industry.
ACOMMs Transmitter - HF-D - airmar.com
MSI’s ACOMMs product line is fully scalable and can meet your desired frequencies, bandwidths and beamwidths. The ACOMMs Transmitter - HF-D has an operating frequency of 65-135 kHz (-3dB), high bit rate/high bandwidth (78%), and is optimized for Transmit functionality. It has a variable aperture transducer to select beam angle of projection between wide beam (30+°), medium beam (10°-15 ...
News2 - Airmar
SmartBoat Modules’ New Signal K Compatibility Brings Open-Source Tools & Standards to Every Boater
Validation Technician - Airmar
Explore exciting opportunities at Airmar! Join our team as a Validation Technician and play a key role in ensuring the quality and reliability of our cutting-edge marine technology. Discover a dynamic work environment that values innovation and growth. Apply now to be part of a company that leads in the field of ultrasonic sensor technology.
Presentations and Bulletins - Airmar
Bulletins. Voltage Spikes Damaging Smart ™ Sensors; Airmar Achieves Remarkable Capacity Expansions and Delivery Improvements; TDT1000/SensorCheck Advisory: Erroneous Results Resolution
P319 50/200kHz, 600W, Raymarine, DT - AIRMAR EMEA
600 W. Airmar’s entry-level P319 features a single, 50/200 kHz, dual-frequency, ceramic element in a low-profile, plastic housing. The nearly-flush design minimizes drag with only 5 mm (3/16") extending outside of the hull.
HT200 Smart™ Sensor Plastic Thru-hull - Airmar
Features. High-precision water-temperature sensing for fast-response reporting on your display; Low-profile, low-drag housing extending outside the hull only 5 mm (3/16")
DST800L Smart™ Sensor Bronze Thru-hull NMEA 2000® - Airmar
The DST800L is a Smart ™ Triducer ® Multisensor that offers depth, speed, and temperature functions in one thru-hull fitting. The long-stemmed transducer is designed for use in thick-hulled, wooden boats or vessels with a steep deadrise. The optional high-performance fairing vertically orients the beam for strong return echoes, resulting in optimal performance even at higher speeds.
200WX NMEA 0183 / 2000® WeatherStation® - (No Relative Humidity ...
Certs And Standards: CE, IPX7, RoHS, IEC61000-4-2, IEC60945, IEC60950_1C, IEC60950_22A, EN55022, EN55024, EN14982
UST800 Smart™ Sensor Bronze Thru-hull NMEA 2000® - airmar.com
Airmar’s patented UST800 just turned your maintenance time into more cruising time—and made your boat smarter too. Get ultrasonic speed and temperature in a single thru-hull housing with no moving parts.This sensor is a high-precision, low-maintenance solution for use on power and sail boats of all types and sizes.
B265LH Chirp-ready Thru-hull - Airmar
1 kW. We know that specific frequencies excel at detecting certain species of fish: Bluefin Tuna—60 kHz, squid—133 kHz, and cod—175 kHz.
DT800L Smart™ Sensor Bronze Thru-hull NMEA 2000® - airmar.com
The DT800 utilizes Airmar’s proven Tilted Element and broadband technologies in this depth and temperature Smart™ Sensor. The DT800 is a long stemmed, low-profile, retractable, thru-hull sensor that accurately computes depth and temperature data and sends it to any NMEA 2000® network.
AIRMAR - Production Operator II
Explore the Receiver position at Airmar Technology Corporation in Milford, NH. This multifaceted role involves material handling, truck driving, and meticulous organization. Join a collaborative team, ensuring accurate records of received materials, maintaining safety standards, and enhancing productivity. Discover a dynamic career with diverse responsibilities, from inspecting shipments to ...
AT225 Airducer® Ultrasonic Transducer - Airmar
Non-contact level, flow, distance, proximity and object detection measurement is reliably delivered by the ultrasonic AT225. It includes rugged sealed construction and operates at 228 kHz.
Airmar Technology Corporation | DST800L Smart™ Sensor Thru-hull
DST800L Smart™ Sensor Thru-hull. The DST800L is a Smart™ Triducer ® Multisensor that offers depth, speed, and temperature functions in one thru-hull fitting. The long-stemmed transducer is designed for use in thick-hulled, wooden boats or vessels with a steep deadrise.
AIRMAR - Production Technician I
Embark on a fulfilling career journey as a Production Technician I at Airmar Technology Corporation. Discover opportunities to grow your skills and make a meaningful impact in the dynamic world of marine and industrial sensor technology.
Embedded-Software-Engineer - Airmar
Join AIRMAR as an Embedded Software Engineer and contribute to the development of cutting-edge marine sensor technology. Apply now and be part of our dynamic team.
P319 Traditional/CW Low-profile Thru-hull - Airmar
600 W. Airmar’s entry-level P319 features a single, 50/200 kHz, dual-frequency, ceramic element in a low-profile, plastic housing. The nearly-flush design minimizes drag with only 5 mm (3/16") extending outside of the hull.
TM185M Chirp-ready Transom Mount - Airmar
1 kW. Airmar’s TM185M is a transom-mounted, Chirp-ready transducer designed for offshore fishing and freshwater anglers spending their time in shallow to mid-range depths.
M190-12 kHz Survey Transducer - Airmar
M190 features a large, low-frequency, narrow-beam array for excellent deep-water performance. The 12 kHz model can be used for sub-bottom profiling.
M192-15 Survey or Navigation Transducer - Airmar
Cable Type: C43, one shielded twisted pair (2-14 AWG) with braided shield, black neoprene jacket, 10 mm (13/32") diameter
SS175L Chirp-ready Tilted Element Thru-hull - Airmar
1 kW. Airmar’s low-profile, Chirp-ready, transducer models are the perfect addition to smaller boats such as center consoles. The low-frequency band, operating between 40 and 60 kHz, is a deep-water performer, giving excellent coverage and tracking.
DT800 Retractable Sensor Plastic Thru-hull Analog - airmar.com
The DT800 utilizes Airmar’s proven Tilted Element and broadband technologies in this depth and temperature sensor. The DT800 is a low-profile, retractable, thru-hull sensor that accurately computes depth and temperature data and sends it to a display.
ACOMMs Compact Omni - LF-RHP - airmar.com
MSI’s family of low-cost ACOMMs solutions pushes the boundaries of the product market with unmatched bandwidth for transmit and receive while retaining a compact profile and omnidirectional capabilities. The ACOMMs Compact Omni - LF-RHP is optimized for Transmit and Receive functionality and has a low-cost and compact design. It has an operating frequency of 23-50 kHz (-6dB), integrated ...
ST850 Smart™ Sensor Plastic Thru-hull NMEA 2000® - Airmar
Speed and Temperature. The ST850 is a low-profile, retractable, thru-hull sensor that computes accurate speed and temperature data and sends it to any NMEA 2000 ® network. These low-profile units are nearly flush, minimizing drag with only 5 mm (3/16") extending outside of the hull.
ST950 Speed and Temperature Sensor SST - airmar.com
Features. Speed and fast-response water-temperature; Best-in-class speed range from 0.3 to 45 knots (.34 to 52 MPH/.55 to 83 KPH) Analog output; Retractable insert in a low-profile plastic, bronze or stainless-steel housing with a water valve
DST810 Smart™ Multisensor, Bronze with Gen2 Paddlewheel - airmar.com
Depth, Speed-Through-Water, Water Temperature, Boat Attitude. The new DST810 Smart Multisensor, featuring the new Gen2 paddlewheel and AIRMAR's CAST ™ app, delivers a powerful combination of best-in-class speed performance and a simple, reliable way to calibrate accurate speed using your wireless device. The Gen2 paddlewheel delivers industry-leading start-up speed-through-water data below 0 ...
300WX-IPX7 WeatherStation® Instrument - Airmar
Features. New Features of the 300WX WeatherStation Instruments: New communication protocols – J1939, ISOBUS; Wireless connectivity via Bluetooth to Airmar’s CAST app for viewing instrument data, system configurations and firmware updates