Search Results for aldphi pv66 connectors
Thermometrics OAT Outside Air Temperature Sensor
Thermometrics OAT Outside Air Temperature Sensor
INDUSTRIAL TRIAXIAL ICP® ACCELEROMETER - pcb.com
Electrical Connector 5-Pin, M12 5-Pin, M12 Weight 4.3 oz 122 gm OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard model except where noted below. More than one option may be used. NOTES: [1]Conversion Factor 1g = 9.81 m/s².
ICP® SOURCE FOLLOWER - PCB
Electrical Connector(Input) BNC Plug BNC Plug Electrical Connector(Output) BNC Jack BNC Jack Size (Length x Width x Height) 2.2 in x 1.1 x 0.9 55.9 mm x 27.9 x 22.9 Weight 2.50 oz 70.9 gm [5] All specifications are at room temperature unless otherwise specified.
Thermometrics Coolant Temperature Sensor CTS
Thermometrics Coolant Temperature Sensor CTS
Model 482C05 - PCB
Model 482C05 - PCB
KAYE Global Contacts
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
209C01 ICP® FORCE SENSOR Revision: J - pcb.com
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side Mounting Thread 10-32 Female No Metric Equivalent All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
CHARGE OUTPUT ACCELEROMETER Revision: K - PCB
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
PLATINUM PRECISION INDUSTRIAL ICP® ACCELEROMETER Revision: B - PCB
Electrical Connector 2-Pin MIL-C-5015 2-Pin MIL-C-5015 Electrical Connection Position Top Top [6] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
2C2U3MT360X06Fwxys4A - Amphenol Antenna Solutions
Canister, 2FT, 14-Port, Omni Pattern, XPOL, (2x) 696-960 | (2x) 1695-2700 | (2x) 3300-4200 | (1x) 5150-5925 MHz, Fixed Tilt
4-20 MA OUTPUT VELOCITY SENSOR - PCB
Model Number 641B00 4-20 MA OUTPUT VELOCITY SENSOR Revision: D ECN #: 50726 Performance ENGLISH SI Measurement Range 0.0 to 0.5 in/sec rms 0.0 to 12.7 mm/s rms [1] Output 4-20 mA 4-20 mA Frequency Range(± 10 %) 600 to 60 kcpm 10 to 1 kHz [2][3]
CHARGE OUTPUT ACCELEROMETER Revision: K - PCB
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Top Top Mounting Thread 10-32 Female 10-32 Female [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
http://specadmin.pcb.com/PCB_spec_sheet.asp?item_id=16445&model
%PDF-1.5 %âãÏÓ 10 0 obj > endobj 33 0 obj >/Filter/FlateDecode/ID[68C00AE31B2F0C61AD06A39889988389>92388CEFFF69214C855EBC0E12D76898>]/Index[10 40]/Info 9 0 R ...
CHARGE OUTPUT PRESSURE SENSOR - pcb.com
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight 0.21 oz 6.0 gm [3] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
EIGHT-CHANNEL, ICP® SENSOR SIGNAL CONDITIONER - PCB
Electrical Connector(ICP® Sensor Input) BNC Jack BNC Jack Electrical Connector(Output) BNC Jack BNC Jack Electrical Connector(AC Power Input) IEC 320 IEC 320 Size (Height x Width x Depth)(nominal) 1.75 in x 19 in x 13.7 in 44.5 mm x 482.6 mm x 348 mm Weight 6.25 lb 2.83 kg All specifications are at room temperature unless otherwise specified.
Model 685A29 Linear adjust mechanical switch, 0 to 7 g’s, 0 to ... - PCB
Closed are referenced to the Common screw terminal connector. WARNING: Do not exceed the maximum relay ratings as noted below. Rated Voltage Resistive Load Inductive Load Motor, Lamp Load N.C N.O AC 125V 15A 10A 4A 2A AC 250V 15A 10A 3A 1.5A AC 480V 3A 2A - - DC 8V 15A 15A - - DC 14V 15A 10A - - DC 30V 6A 5A - -
2C2UT360X06Fxys0 - Amphenol Antenna Solutions
Canister, 2FT, 8-Port, Omni Pattern, XPOL, (2x) 696-960 | (2x) 1695-2700 MHz, Fixed Tilt