Search Results for aldphi pv66 connectors
Protimeter GrainMaster i2 Grain Moisture Meter
Protimeter GrainMaster i2 Grain Moisture Meter
SCALE 4:1 - PCB
front view of connector scale 4:1 not used power output power/signal ground mounting hole preparation: .089 [2.26] .220 [5.59] min 4-40 unc-2b .170 [4.32] min metric mounting hole preparation: .081 [2.05] .180 [4.57] min m2.5 x .45-6h .130 [3.30] min 5.) see sheet 2 of 2 for cable strain relief information. recommended mounting surface should
CA091 80 2300 100 - M16 AISG RET Overmolded Cable Assembly w
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ CA091 80 2300 100 - M16 AISG RET Overmolded Cable Assembly with IP68 straight male /Female cable connectors, 100 meter, PUR cable, 8 pin interface, 5
INDUSTRIAL ICP® ACCELEROMETER - PCB
Electrical Connector 2-Pin MIL-C-5015 2-Pin MIL-C-5015 Electrical Connection Position Top Top [6] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
APXVAA4L9TY24-U-J20 - Amphenol Antenna Solutions
Connector 1-2 3-4 5-6 7-8 9-10 11-12 13-14 15-16 17-18 19-20 4 PORTS 8 PORTS 8 PORTS Polarization XPOL XPOL XPOL Azimuth Beamwidth (avg) 65° 65° 90° Unit Beam Electrical Downtilt 2-12° 2-12° 2-12° Dimensions 2432 x 499 x 215 mm (95.8 x 19.7 x 8.5 in) APXVAA4L9TY24-U-J20 APXVAA4L9TY24-V-J20 2432 mm INTEGRATED RET
A 4x4 MiMo LTE and WIFI multi purpose antenna for 2G/3G/4G/5G, CBRS and ...
DC supply via GNSS RF-connector. ECE R118.02 approved cable. IP69 Ingress protection. IK10 rated enclosure. SPECIFICATIONS Electrical Model ProConnect Plus Frequency 617 - 960 MHz 1.7 - 2.7 GHz 3.4 - 3.8 GHz 4.9 - 7.2 GHz Antenna Type Mobile Disk Style Antenna Max. Input Power 25 W Polarisation Vertical Impedance 50 Ω Isolation > 8 dB > 12 dB ...
ICP - PCB
Electrical Connector(Quantity, 3) 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
483C05 EIGHT-CHANNEL, ICP® SENSOR SIGNAL CONDITIONER Revision: G - PCB
Electrical Connector(ICP® Sensor Input) BNC Jack BNC Jack Electrical Connector(Output) BNC Jack BNC Jack Electrical Connector(AC Power Input) IEC 320 IEC 320 Size (Height x Width x Depth)(nominal) 1.75 in x 19 in x 13.7 in 44.5. mm x 482.6 mm x 348 mm Weight 6.25 lb 2.83 kg All specifications are at room temperature unless otherwise specified.
RET System Field Guide - Amphenol Antenna Solutions
Resources Resources RET System Field Guide Use the RET System Field Guide for fast answers to common questions. Select one of the RET System Conditions below to expand troubleshooting information. Select a RET System Condition AISG 2.0/3GPP ALARM CODE: N/A WHAT CAN
ICP® PRESSURE SENSOR - PCB
Model Number 102M80A ICP® PRESSURE SENSOR Revision: C ECN #: 55146 Performance ENGLISH SI Measurement Range(for ±5V output) 100 psi 689.5 kPa [1] Useful Overrange(for ± 10V output) 200 psi 1,379 kPa [2]
NOTES: SUPPLIED ACCESSORIES - pcb.com
Model 084A17 Aluminum handle with 5-44 connector (1) Model 084A28 Vinyl impact cap, red (3) Model HCS-2 Calibration of Series 086 instrumented impact hammers (1) 3425 Walden Avenue, Depew, NY 14043 Phone: 716-684-0001 Fax: 716-684-0987 E-Mail: info@pcb.com [5] OPTIONAL VERSIONS
IN-LINE CHARGE AMPLIFIER - pcb.com
Electrical Connector(Input) 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connector (Output) BNC Jack BNC Jack Size (Diameter x Length) 0.52 in x 3.4 in 13 mm x 86 mm Weight 1.15 oz 32.7 gm All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change ...
Temposonics
JST connector PHR-4 with cable 1 m 253396-1000. Mounting . Description Function Article No. Screw M3x 37 - DIN 7500 (2 pcs. per sensor) 561106. Ordering Information ...
CHARGE OUTPUT ACCELEROMETER Revision: E - pcb.com
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
Contact - Temposonics
MTS Sistemas do Brasil Avenida Doutor Altino Bondesan, 500, Centro Empresarial I - Sala 212B - Eugênio de Melo São José dos Campos SP 12247-016
ASTG Automotive Applications - amphenol-sensors.com
ASTG Automotive Applications - amphenol-sensors.com
TITLE: DWG NO: REV: SH: OF: BACK SHELL, 18 AND 15 POSITION, AT SERIES ...
55.6 73.2 ref. 25.6 atbs-ps-1805 materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm).
HAZARDOUS AREA APPROVED INDUSTRIAL ICP ACCELEROMETER Revision F ECN ...
Model Number EX607A61 HAZARDOUS AREA APPROVED INDUSTRIAL ICP ® ACCELEROMETER Revision F ECN #: 26068 Performance ENGLISH SI Sensitivity (±15 %) 100 mV/g 10.2 mV/(m/s²) [2] Measurement Range ±50 g ±490 m/s2 Frequency Range (±3 dB) 30 to 600000 cpm 0.5 to 10000 Hz
XMAPD10-1-4-2S - Model
connectors to comply with mil-prf-39012 and mil-std-348 rohs compliant device marking part looks like product image shown. part marking orientation and format as shown. marking to be as large as possible be, clear, readable. yyww equals date code. new format, tol change t.kuhn a 17-0061/10/17 xmapd10-1-4-2s 10 watt 1 to 4 ghz
Model 088A Modal punch kit includes modal punch, Model 084A80 ... - PCB
attach the connector adaptor to the extender or the force-instrumented impact head, if an extender is not being utilized. To ensure a proper mechanical coupling between the parts of the Modal Punch, each piece should be securely screwed together. Care should be used not to over-torque the parts, which will cause permanent damage to the ...