Search Results for aldphi pv66 connectors
XMAPD10-1-4-2S - Model
connectors to comply with mil-prf-39012 and mil-std-348 rohs compliant device marking part looks like product image shown. part marking orientation and format as shown. marking to be as large as possible be, clear, readable. yyww equals date code. new format, tol change t.kuhn a 17-0061/10/17 xmapd10-1-4-2s 10 watt 1 to 4 ghz
Model 088A Modal punch kit includes modal punch, Model 084A80 ... - PCB
attach the connector adaptor to the extender or the force-instrumented impact head, if an extender is not being utilized. To ensure a proper mechanical coupling between the parts of the Modal Punch, each piece should be securely screwed together. Care should be used not to over-torque the parts, which will cause permanent damage to the ...
ValProbe® RT CO2 Logger - kayeinstruments.com
ValProbe® RT CO2 Logger - kayeinstruments.com
DIFFERENTIAL INPUT IN-LINE CHARGE AMPLIFIER
Electrical Connector(Input) 2-Pin 2-Pin Electrical Connector (Output) BNC Jack BNC Jack Weight 3.5 oz 109 gm All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
Amphenol Aerospace
Download the high-speed contact product guide from Amphenol Aerospace.
221B01 ICP® FORCE SENSOR Revision: H - pcb.com
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side Mounting Thread 1/4-28 Female 1/4-28 Female All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
C2U3MT360X12Fxys0 - Amphenol Antenna Solutions
Canister, 4FT, 12-Port, Omni Pattern, XPOL, (1x) 696-960 | (2x) 1695-2700 | (2x) 3550-3700 | (1x) 5150-5925 MHz, Fixed Tilt
Electromagnetic shakers operating guide Models F3, F4, F5B, F10
9. Lethal High voltage may be present at any of the equipment connectors. 10. The Wilcoxon Sensing Technologies Model D125L piezoelectric shaker requires pressurization (minimum 1800 PSI) from a source of dry, inert gas. The shaker must be electrically connected to the matching network and power amplifier, or the shaker
Electromagnetic shakers operating guide Models F3, F4, F5B, F10
9. Lethal High voltage may be present at any of the equipment connectors. 10. The Wilcoxon Sensing Technologies Model D125L piezoelectric shaker requires pressurization (minimum 1800 PSI) from a source of dry, inert gas. The shaker must be electrically connected to the matching network and power amplifier, or the shaker
A 4x4 MiMo LTE and WIFI multi purpose antenna for 2G/3G/4G/5G, CBRS and ...
DC supply via GNSS RF-connector. ECE R118.02 approved cable. IP69 Ingress protection. IK10 rated enclosure. SPECIFICATIONS Electrical Model ProConnect Plus Frequency 617 - 960 MHz 1.7 - 2.7 GHz 3.4 - 3.8 GHz 4.9 - 7.2 GHz Antenna Type Mobile Disk Style Antenna Max. Input Power 25 W Polarisation Vertical Impedance 50 Ω Isolation > 8 dB > 12 dB ...
Temposonics
Temposonics ® Absolute, Non-Contact Position Sensors OPERATION MANUAL R-Serie Analog
Intrinsically safe certified accelerometer 780A-IS
W S Technologies rore rie Freeric USA n mpeno Compn Note: Due to continuous process improvement, specifications are subject to change without notice. This document is cleared for public release.
Model Number ICP® ELECTRET ARRAY MICROPHONE 130F21 - PCB
Electrical Connector(Output) 10-32 Coaxial Jack 10-32 Coaxial Jack Size (Diameter x Length)(overall) 0.28 in x 2.31 in 7.0 mm x 58.6 mm Weight 0.30 oz 8.5 gm [1] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
ICP MICROPHONE SYSTEM Revision: G - pcb.com
Electrical Connector 10-32 Jack 10-32 Jack Mounting Thread(Grid) 0.25 -60 UNS 0.25 -60 UNS Size (Diameter x Height)(with grid) 0.28 in x 2.07 in 7.1 mm x 52.6 mm Size (Diameter x Height)(without grid) 0.25 in x 2.02 in 6.35 x 51.3 mm Weight 0.27 oz 7.8 gm [2] All specifications are at room temperature unless otherwise specified.
ICP® PRESSURE SENSOR - PCB
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight 0.75 oz 21 gm [3] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
Endevco Model 74 is now available in 2K g version with 600mV full ... - PCB
June 20, 2023 DEPEW, NY - - PCB Piezotronics (PCB®) is introducing our new Endevco Model 74-2K triaxial piezoresistive accelerometer. It is an extension of our Endevco Model 74 line, which already includes 74-20K and 74-60K. The Endevco Model 74 Triaxial Piezoresistive Accelerometer has gas damping internal to the MEMS sensing element to attenuate resonance in a shock environment and provide ...
CLAMP FORCE LOAD CELL - PCB
Electrical Connector PT02A-8-4P PT02A-8-4P All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard model except
NovaSensor NPI-19 Digital I2C Pressure Sensor
NovaSensor NPI-19 Digital I2C Pressure Sensor
38999 | Fiber Optic Cable Assemblies - Amphenol Fiber Systems ...
The D38999 circular connector series is designed for harsh environments, particularly those with wide temperature ranges and high mechanical vibrations
CHARGE OUTPUT ACCELEROMETER Revision: P - PCB
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.