Search Results for am 09-94
gs-12-629 minitek 1 27mm c - Amphenol CS
3.2.1 UL-94: Tests for flammability of plastic materials. 4.0 REQUIREMENT 4.1 Design and Construction: Product shall be of the design, construction and physical dimensions specified on the applicable product drawing. 4.2 Materials 4.2.1 Housing: The insulators shall be rated flame retardant V-0 in accordance with UL-94. 4.2.2 Contact
Cold Shrink Tube - Amphenol Antenna Solutions
Electrical Strength ASTM D149-09 (2013) 24KV/mm Vertical Burning UL 94-2013 V-0 Ultraviolet aging ASTM G154-12a No Cracks Ozone Aging ASTM D1149-07 (2012) No Cracks Mold Experiment IEC 60068-2-10:2005 0 Level Use --- Indoor / Outdoor Protection Grade IEC 60529:2013 IPX8 Lifespan --- 30 years
www.amphenol-sine
(0.09 - 6.0 mm²) Contact Termination Crimp, Solder Crimp, Solder Crimp, Solder Crimp, Solder Crimp, Solder Crimp, Flat Tail, Screw Tail Screw (Field Install), ... UL 94 V-0 UL 94 V-0 UL 94 V-0 UL 94 V-0 UL 94 V-0 UL 94 V-0 UL 94 V-0 UL 94 V-0 Fluid Resistance Gas, oil, mineral oil, acid bath, basic bath Gas, oil, mineral oil, acid
CONEC D-SUB Snaplock - CONEC
Fri 8 am - 3 pm 919 460 8800. Mon-Fri 8:30 – 5:00 ET [email protected] 905 790 2200. M-F 8:30 – 4:30 ET [email protected] +49 2941 765-0 [email protected] ... The material is flame-resistant in accordance with UL 94 V0. In addition to the hoods we offer appropriate D-SUB connectors (9 – 50 pos.) with integrated locking bolt. The locking ...
פרופיל חברה - Amphenol
אמפנול תל-עד היא חברה מובילה בתחומי התכנון והייצור של כבלים, קונקטורים וארונות חשמל ובקרה. מוקדי ההתמחות שלנו: תכנון וייצור של כבלים ורכיבים מורכבים, כולל רתמות רובוטיות, פתרונות ייחודיים והתאמה אישית תכנון וייצור של ...
ERIFIED 0.5mm Board to board® Product Specification - Amphenol CS
accordance with UL-94. 5.2.2Receptacle Terminal: Copper alloy. PDS: Rev :C STATUS:Released Printed: Dec 05, 2019. NUMBER CATEGORY GS-12 -1298 PRODUCT SPECIFICATION ... EIA-364-09 Operating speed ----- 25 mm/minute Number of cycles ----- 50 6.2.11 Solder-ability EIA-364-52 For Non- leaded: Solder temperature ----- 230 5°C. ...
www.amphenol-sine
(0.09 - 6.0 mm²) Contact Termination Crimp, Solder Crimp, Solder Crimp, Solder Crimp, Solder Crimp, Solder Crimp, Flat Tail, Screw Tail Screw (Field Install), ... UL 94 V-0 UL 94 V-0 UL 94 V-0 UL 94 V-0 UL 94 V-0 UL 94 V-0 UL 94 V-0 UL 94 V-0 Fluid Resistance Gas, oil, mineral oil, acid bath, basic bath Gas, oil, mineral oil, acid
Control/Instrumentation ire and Cable Thermo-Trex 2800 Cable - TPC Wire
41206 10 AWG 94 0.261 63 55001 For complete product ordering information, please scan the QR Code or contact your ATPC sales representative Notes *Ampacity based on 40ºC ambient, 450ºC conductor temperature per the IEEE Standard 835 Power Cable Ampacity Tables. **Grip-Seals® Aluminum straight cable gland part number listed. Sizing based on ...
QPL BACKSHELLS & DUST CAPS - Amphenol PCD
Accessories M85049/130 - Gasket - No Finish 94 TABLE OF CONTENTS (con.) Vt amphenolpcd.com or more normaton 5 Type Military P/N Amphenol P/N Family Angle Finish Pg. Accessories M85049/139 - Rubber Bushings - No Finish 96 Backshells M85049/147 - Strain Relief Clamp Straight A,N,W,Z 83
www.amphenol-sine
(0.09 - 6.0 mm²) Contact Termination Crimp, Solder Crimp, Solder Crimp, Solder Crimp, Solder Crimp, Solder Crimp, Flat Tail, Screw Tail Screw (Field Install), ... UL 94 V-0 UL 94 V-0 UL 94 V-0 UL 94 V-0 UL 94 V-0 UL 94 V-0 UL 94 V-0 UL 94 V-0 Fluid Resistance Gas, oil, mineral oil, acid bath, basic bath Gas, oil, mineral oil, acid
608.PDF - amphenol.co.uk
Keyway Orientation ANGLE ∝° SHELL SIZE ‘N’ `B’ ‘C’ ‘E’ ‘F’ 08 105 - - 118 82 10 105 85 125 115 85 12 105 89 121 115 85 14 105 91 119 75 120 16 105 93 117 75 120
Self-Adhering Surface Temperature Sensors
Product Design Part number Foam backing size / mm Full length / mm Connector type JS4298 45x45, square 700 Molex 5559 JS5698 45x45, square 750 Molex 5559
www.amphenol-sine
UL 94 V-0 UL 94 V-0 UL 94 V-0 UL 94 V-0 UL 94 V-0 UL 94 V-0 UL 94 V-0 UL 94 V-0 Fluid Resistance Gas, oil, mineral oil, acid bath, basic bath Gas, oil, mineral oil, acid ... Updated 09-2024 1 of 19. Circular, Plastic, Waterproof Connectors for Indoor/Outdoor Applications
F:DWGCONNEXZ255 Model (1) - Amphenol RF
Title: F:DWGCONNEXZ255 Model (1) Author: kj-42 Created Date: 11/30/2011 8:09:44 AM
97 series | Amphenol Global Search | Amphenol
This series includes plugs, connectors, receptacles, inlet, and mechanical interlocks, all of which comply with the requirements of IEC 603 09-1 & 2, EN 60 309-1 & 2, BS 4343-2 1992, and UL 1682 & 1686. ... Amphenol’s 97 Series Connectors, a cost-effective and versatile solution within the renowned 5015 family of cylindrical interconnects. ...
Thermometrics NTC Type MA Biomedical Chip Thermistors
95 to 102 (35 to 39) 0.09 (0.05) 0.18 (0.1) 0.27 (0.15) 102 to 107.60 (39 to 42) 0.14 (0.075 0.27 (0.15) 0.36 (0.2) ... 120.20 (49) 842.99 1122.99 1871.65 3743.29 4032.94 122.00 (50) 811.50 1081.04 1801.73 3603.46 3892.83 Resistance vs Temperature. AAS-920-321B-06/2015 ... 6/22/2015 7:37:51 AM ...
M28840
amphenolpcd.com M28840@amphenolpcd.com (978) 624-3400 1 Amphenol Pcd M28840 Amphenol PCD now offering a complete line of M28840 Circular Connectors according to MIL-DTL-28840.
Jumper Technical Datasheet - Amphenol Antenna Solutions
Peak Power rating kW 3.94 11.9 16 40 Insulation Resistance MΩ Km 10000 10000 10000 10000 Shielding Effectiveness: dB >100 >100 >100 >100 Center Conductor DC Resistance: Ohms/(km) 9.84 4.76 2.90 1.60 ... 1800 26.93 19.20 15.09 10.02 2200 30.05 21.40 16.87 11.19 2500 32.27 23.00 18.12 12.02 2700 33.80 24.20 19 12.65 3000 35.69 25.47 20.12 13.34 ...
Sensor Temperature Resistance Curves Reference Guide
Thermometrics® Sensor Temperature Resistance Curves -Reference Guide 3 © Amphenol Thermometrics, Inc., 967 Windfall Road, St. Marys, PA 15857, USA www.amphenol ...
AFS-2040567 4.1-9.5&4.3-10&4.1- - Amphenol
optional accessory after cable jumper assembly. 1. UV resistant(1120W/960 h) 2. Life: 10 years 3. Working temperature: -55 C~+155 C 4. Acid alkali resistant 5. Waterproofing standard IP68