Search Results for am 09-94
Below Grade Enclosure Selection Guide - Charles Industries
Total Wgt. (T15) 78 lbs. 94 lbs. 116 lbs. 121 lbs. 129 lbs. 169 lbs. 202 lbs. 255 lbs. CBGE enclosures feature lightweight High-Density Polyethylene (HDPE) construction handholes, which are designed for Light-Duty applications. Designed for light-duty placements (parkway/greenbelt applications), these sturdy below-grade ... 7/1/2024 7:52:03 AM ...
cable connector HA T 3XXX 554 U - Amphenol Sine
wire gauge 0,09-1,0mm² 0,09-0,75 mm² 0,09-1,0 mm² 0,09-0,75mm² 0,09-0,25mm² flamability UL 94 VO locking system metal screw coupling; tightening torque 0,7 - 1,5 Nm 1) Edition 2000-05 2) values in brackets are according to DIN EN 61076-2-106 3) under operating conditions >108 Ohm Do not connect or disconnect under load. Metal housing parts ...
Self-Adhering Surface Temperature Sensors
Product Design Part number Foam backing size / mm Full length / mm Connector type JS4298 45x45, square 700 Molex 5559 JS5698 45x45, square 750 Molex 5559
www.amphenol-sine
(0.09 - 6.0 mm²) Contact Termination Crimp, Solder Crimp, Solder Crimp, Solder Crimp, Solder Crimp, Solder Crimp, Flat Tail, Screw Tail Screw (Field Install), ... UL 94 V-0 UL 94 V-0 UL 94 V-0 UL 94 V-0 UL 94 V-0 UL 94 V-0 UL 94 V-0 UL 94 V-0 Fluid Resistance Gas, oil, mineral oil, acid bath, basic bath Gas, oil, mineral oil, acid
Control/Instrumentation Thermo-Trex 2000 Cable - TPC Wire
41121 10 AWG 94 0.210 52 55001 41124 8 AWG 130 0.265 78 55001 41127 6 AWG 177 0.310 115 55003 41104 22/3 11 0.238 37 55001 41134 16/4 31 0.345 74 55002 41140 16/16 15 0.630 285 55006 41139 12/4 55 0.415 132 55004 For complete product ordering information, please scan the QR Code or contact your ATPC sales representative Engineered to Resist Flexing
SPF Layout 1 8/31/2015 10:11 AM Page 1 SPF™ Low Loss, Low PIM Coaxial ...
SPF_Layout 1 8/31/2015 10:11 AM Page 2. Smart Part Number Key for Low PIM Jumpers SPFXXXYYYXXXYY.YX Cable Size 250 = SPF250 375 = SPF375 ... Wallingford, CT 06492 • Tel: 20 3-94 9-8400, 1-80 0-867 -2629 Fax: 20 3-94 9-8423 Inte rnational Sales: +1 203-949-8503 • +1 800-867-2629 China Sales: TMC Building 4, No. 318 Yuanshan Road, Xinzhuang ...
86P CLAMP - amphenolpcd.com
07 apcl86p07 3.94 -10% - 46% 08 apcl86p08 5.05 5% - 38% 09 apcl86p09 5.47 -10% - 45% 10 apcl86p10 7.64 3% - 38% 11 - 9% - 42% 12 apcl86p12 8.80 - 5% - 37% 13 - 12% - 41% 14 apcl86p14 9.95 - 8% - 37% 15 - 14% - 41% 16 apcl86p16 10.79 - 12% -39% ... 3/13/2023 10:44:11 am ...
STRAIN RELIEF CLAMP ACSELLS - amphenolpcd.com
C backshells@amphenolpcd.com STRAIN RELIEF CLAMP 90°; SELF-LOCK/SPIN MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 M85049
Data Sheet E-Series EH Analog - Temposonics
I 5 I Temposonics® E-Series EH Analog Data Sheet FREQUENTLY ORDERED ACCESSORIES – Additional options available in our Accessories Catalog 551444 Position magnets Ø 32.8 (Ø 1.29) Ø 23.8 (Ø 0.94) Ø 13.5 (Ø 0.53) Ø 4.3 (Ø 0.17) 60° 140°
P51 Ultra Low Pressure Sensor - ssi-sensors.com
Contact SSI Technologies, LLC 3200 Palmer Drive, Janesville, WI 53546 ssi-sensors.com 1 (608) 757-2000 (ST]VMKLXl6 & .8IGLRSPSKMIW 11(5EVVERX] MT T: All SSI products are warranted against defective materials and workmanship for a period of one (1) year from the date of delivery to the original purchaser.
EN3645 - 38999 系列 | 安费诺 Socapex
Amphenol Socapex 的 EN3645 连接器是一种高性能解决方案,它类似于 MIL-DTL-38999 系列 III 连接器,但提供更多要求,以满足最苛刻的应用。它的设计目的是在最恶劣的环境中(包括商用和军用航空航天)提供卓越的性能。EN3645 连接器的主要特点之一是具有更高的抗流体性能。
Magnetic Connectors - amphenolpcd.com
Visit amphenol.co.uk for more information | 09 Wall Mount Male WMMXXX-00RX27 All dimensions are in inches (mm shown in brackets) and are for reference only. Figure enlarged scale. meno td. Stingray Magnetic Connectors ... Am Kleinbahnhof 4 66740 Saarlouis Germany T: +49 6831 981 00
FLANGE MOUNT BACKSHELLS - amphenolpcd.com
FLANGE MOUNT. 3/4 PERIMETER. M85049 /95-10A. A. SERIES. SLASH # DASH A & CLASS # FINISH. Table A. A - Polyamide primer coating as . per MIL-PRF-23377 type 1. Omit for chemical conversion coat
OAT Outside Air Temperature Sensor - amphenol-sensors.com
5 25338 2.44 24720 25956 4.94 0.49 10 19869 2.19 19433 20304 4.79 0.46 15 15695 1.95 15389 16001 4.65 0.42 20 12486 1.72 12271 12701 4.51 0.38 25 10000 1.50 9850 10150 4.38 0.34 30 8060 1.71 7922 8198 4.25 0.40 35 6536 1.91 6411 6661 4.13 0.46 40 5331 2.11 5219 5444 4.02 0.52 45 4373 2.29 4273 4473 3.91 0.59 50 3606 2.47 3517 3695 3.81 0.65
Centre fed dipole 420 - 470 MHz 7051420 - AMPHENOL PROCOM
3.94 in. Wind Load 65 N (160 km/h) Weight Approx. 1.7 kg / 3.75 lb. Mounting Bracket 3202078/68 + 3201079/00 (Ordered Separately) Alternate Mounting Bracket 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately) ORDERING Model Product No. Frequency Centre fed dipole 7051420 420 - 470 MHz Accessories ...
Signal|Mate C091 C091 M16 - Quicklock - Amphenol Sine
Amphenol Tuchel Industrial GmbH | August - Haeusser - Strasse 10 | 74080 Heilbronn | Germany Telefon: +49 7131 929 - 0 | Fax: +49 7131 929 - 486 | www.amphenol-industrial.de
Omni Antennas 7073169 - AMPHENOL PROCOM
Mounting Bracket: 2141.01.00.00 (up to 120 mm dia.) (Ordered Separately) ETC-250 (50 to 76 mm dia.) (Ordered Separately)
TV-CTV - D38999 Serija III - 38999 Serija | Amfenol Socapex
TV-CTV D38999 Serija III je MIL-DTL-38999 serija III kvalifikovani konektor dizajniran za upotrebu u teškim vojnim i industrijskim uslovima. Ova serija nudi širok spektar kontaktnih aranžmana i tipova školjki, što ga čini idealnim izborom za aplikacije koje zahtevaju maksimalnu težinu i uštedu prostora.
Certificate of Approval
Current issue date: 10 September 2024 Original approval(s): Expiry date: 9 September 2027 ISO 9001 - 4 September 2014 Certificate identity number: 10636043