Search Results for am 12시
A1 RELEASE NEW DRAWING 19/OCT/18ROOKIE -- TOMMY - Amphenol
ahdc34-18 a1 release new drawing 19/oct/18rookie of: sh: rev: dwg no: title: rev descriptiondate revisions eco byappr 1 1 a1 ahdc34-18 protective cap for plug,ahdm,size 18
36.4 - Amphenol Sine
ATT-1612-03 Hand Crimp Tool S&F Size 12/16 20-22AWG - - ATRT-100 Contact and Wedgelock Extraction Tool Universal Universal - Steel Silver AT11-310-1605 Contact Extraction Tool Universal Size 16 - Plastic Lt Blue A114017 Seal Plug Universal Size 12/16 - Thermoplastic White A114017-SR Seal Plug Universal Size 16 - Thermoplastic Black
www.amphenolrf
20-jun-12 drawn eric wankoff finish drawing no. 31-5431-2010 item no. 31-5431-2010 part no. 31-5431-2010 notes: 1. materials and finishes: body - zinc die cast, nickel plating contact - phosphor bronze, gold plating (.000003" thick) at contact area only, tin plating at tail, nickel plated overall insulator - polypropylene housing - pbt 15% g.f ...
PRODUCT DATA DRAWING REV DESCRIPTION DATE - SV Microwave
SCALE: 12:1 SEE NOTES SEE NOTES N/A SMP MALE SURFACE MT W/ R/A CONTACT. Title: 1211-40108-40110.PDD Author: SV_MICROWAVE\pdm (PDMH1) Created Date: 9/13/2021 9:16:51 AM ...
amphe-power-radsok-technology-catalog-amphenol-industrial
12 crimp or solder. Specific sizes can often be produced more economically than other fastening solutions. Amphe- ... Am Kleinbahnhof 4 D-66740 Saarlouis, Germany Phone: (49-6831) 9810-87 Fax: (49-6831) 9810-30 Web: www.amphenol-airlb.com ITALY & REST OF EUROPE Amphenol Italia S.p.A.
B A1 - Amphenol Sine
2x Ø3.18±0.12 hole recommended screw [m4.0x8.0] thread-forming screw, torque:10-20in-lb [1.13-2.25n-m] 5.46±0.25 4.45±0.25 4.56±0.40 53.4±0.5 19.5±0.5 45.7±0.5 4.45±0.25 9.10±0.25 143.3±1.0 Ø1.57±0.1 a1 new release 13dec19 zenin tommy of: sh: rev: dwg no: title: rev description date revisions eco by appr process specifications ...
Base Station Antennas - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
6.0 ± 0 - svmicrowave.com
SMPM Size 12 Pin ( 3221-4002 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.35 dB Max N O T E S 1. See individual data drawings for connector ...
EU Declaration of Conformity E - amphenolprocom.com
EU Declaration of Conformity Manufacturer: Amphenol Procom Address: Smedetoften 12, DK-3600 Frederikssund, Denmark Certificate no.: 16.0420X Product name: CXL 130-1-Ex CXL 130-1LW-SS-Ex CXL 150-1LW-SS-Ex CXL 150-3LW-SS-Ex CXL 450-1LW-SS-Ex
P type, Normal Key - Amphenol Sine
12 10 11 p oct.30,2017whitetommy 1 ma1lap1200 connector 1 12 sc000035 2 12 sc000146 contact, pin, Ø1.0mm ,crimp 28~24awg 3 contact, pin, Ø1.0mm, crimp 22~18awg amphenol ma1lap1200 xxxx notes: unless otherwise specified 1. material: insulation insert: pa66,ul94 v0 seal: viton housing body: zinc die cast, nickel plated contact: copper alloy ...
Coaxial Cable Splitters CPS2-160 - amphenolprocom.com
Model Product No. Frequency; 2 way coaxial cable splitter 135 - 175 MHz: CPS2-160: 135 - 175 MHz: Add to quote
Base Station Antennas - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
ETP 1000 - Amphenol Antenna Solutions
Shipping Dimensions (Length x Width x Depth) mm (in) 1600 x 487 x 310 (62.9 x 19.1 x 12.2) Shipping Volume m3 (ft3) 0.242 (8.5) ACCESSORIES All accessories are ordered separately unless otherwise indicated ITEM MODEL NUMBER WEIGHT Brackets for pole Ø48 to Ø115 mm (Ø1.9 to Ø4.5 in) delivered as standard 0900181/00 3.4 kg (7.5 lbs)
DESCRIPTION L I S T A m p h e n o l - Amphenol Australia
12 d.parks 18/jun/13 none plug, keyed, 8 socket, atm series 7. p/n atm06-08sa key-a configuration standard color: grey keyed (3) places keyed (3) places keyed (3) places keyed (3) places of: sh: ... 4/23/2014 11:29:05 am ...
Cables - amphenolprocom.com
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
Combiners - amphenolprocom.com
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
EU RoHS II Certificate of Conformance February 6, 2019 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
Mobile Antennas - amphenolprocom.com
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration January 19, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace