Search Results for am 23-05-05 sc
Declaration - SV Microwave
ITEM # SVHC CAS PPM 7012-2097 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM SF9811-6002 LEAD 7439-92-1 30,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM M83517/4-31005 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
APXVB3L20B 43-C-I20 - amphenol-antennas.com
dB 21.8 23.9 17.5 13.5 12.7 Maximum Effective Power Per Port Watts 250 W Cross Polar Isolation dB 26 Interband Isolation dB 26 Specifications follow BASTA guidelines. ELECTRICAL SPECIFICATIONS Y3 Frequency Range MHz 1710-2690 MHz 1710-1880 1850-1990 1920-2170 2300-2400 2490-2690 Polarization --- ±45° Gain
Thermometrics NTC Cryogenics Thermistors - amphenol-sensors.com
Title: Thermometrics NTC Cryogenics Thermistors Author: GE Subject: All Cryogenic Type Thermistor probes are designed for use in the range of 77°F (room temperature) to -320.8°F (the boiling point of Liquid Nitrogen) (25°C to -196°C).
よくあるご質問|アンフェノール ソカペックス
ラック&パネル用rnjコネクタのcadファイル提供開始
C-AT62-201-20XXX REV A7 - Amphenol Sine
Title: C:\Users\jhead\Desktop\CP Precision Contacts\Size 20 Wire Range Change\C-AT62-201-20XXX_REV_A7.dwg Author: JHead Created Date: 5/10/2019 9:13:25 AM
Sachsenkabel pulse - Home
Track the digital fingerprint of your cable and retrieve your test certificates online. Retrieve digital Test Certificates
WLN30 Smart Multi Input NMEA To Wi-Fi Converter
Digital Yacht WLN30 Smart Multi Input NMEA To Wi-Fi Converter
NTC Type NDK - amphenol-sensors.com
• Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) 0.195(±1 mm or ±2%, whichever is the greater) • Other wire materials Data • Minimum operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10s • Dissipation factor: 1.5 mW/K • Voltage insulation: 500 VDC • Packing/MOQ: 500/box NTC Type NDK ...
Application SpotlightApplication Spotlight
Product Differentiators - Residential Air Purifiers and Fresh Air Machines Carbon Dioxide (CO2) Sensor The Telaire T6703 is specifically designed for high volume OEM’s.
2018-7-6 The workshop of “how to be a funny man”
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
ZTP-315MIH Thermometrics IR Module - amphenol-sensors.com
Outline of Module and Pin Arrangement [unit:mm] Module Circuit C1 C2 C3 C4 C5 R1 R2 R0 R3 R4 R5 R6 R8 RG2 Variable RG3 Variable RG4 Variable RG1 Variable OP1
DT820 235kHz, 100W, Smart™ Sensor, Bronze with Valve, NMEA 2000®, 20 ...
DT820 235kHz, 100W, Smart™ Sensor, Bronze with Valve, NMEA 2000®, 20° Tilt, DT
Amphenol MP-5FRJ12STWS-005 Flat Silver Satin Modular Straight-Thru ...
Buy 5ft Amphenol MP-5FRJ12STWS-005 Cables Direct from the Factory at Cables on Demand. The flat silver satin modular patch cables, featuring RJ12 plugs and straight-thru wiring, are designed to be compatible with most telephone systems. Note: Other cable lengths from this same part number series, if available, will be also be displayed with their corresponding list prices.
Large Cord & Cable Reel Rack with Hoist - tpcwire.com
%PDF-1.5 %âãÏÓ 6 0 obj > endobj xref 6 55 0000000016 00000 n 0000001669 00000 n 0000001782 00000 n 0000002313 00000 n 0000002769 00000 n 0000003099 00000 n 0000003647 00000 n 0000003682 00000 n 0000003842 00000 n 0000003887 00000 n 0000004992 00000 n 0000005500 00000 n 0000006269 00000 n 0000007043 00000 n 0000007410 00000 n 0000007752 00000 n 0000008438 00000 n 0000008869 00000 n ...
ZTP-115M Thermopile IR Sensor - amphenol-sensors.com
Outline of Sensor Packaging and Pin Arrangement Temperature Accuracy (Typical)-4-3-2-1 0 1 2 3 4 Te m pe r a t u r e D e v i a t i on ℃ O bject Tem p. : 60℃ 0 20 ...
Compatible NMEA Sentences from Winch Control Systems, GPS and ... - Marport
1.6.25.0: MA DD - Marelec winch length and tension # MA DD dd/mm/yy hh:mm:ss LB aaaam LS bbbbm LM ccccm TB ddddK TS eeeeK TM ffffK gg
Plug monomodule With standard protection cap Polarization E
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Sachsenkabel pulse - Home
Track the digital fingerprint of your cable and retrieve your test certificates online. Retrieve digital Test Certificates