Search Results for am 23-05-05 sc
Ventostat T8002-ACD Series CO Transmitters
The Telaire Ventostat T8002-ACD and T8002-ACD-2K are wall mounted sensors that provide CO 2 control even when a building management system is not in place,
Thermometrics temperature sensor solutions - amphenol-sensors.com
Today’s consumers expect their everyday appliances to deliver reliable and efficient performance. Electronic sensors offer improved accuracy
Telaire T5100 Wall Mount CO2 Transmitter - amphenol-sensors.com
Amphenol Advanced Sensors Telaire T5100-LED Series CO2 and Temperature Sensor User Instructions Installing the Sensor!WARNING! Before performing service or maintenance opera-
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 5 Parameter Symbol Min. Typ. Max. Units SCL clock frequency f FCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 µS Minimum SCL clock low width 1) t LOW 0.6 µS Minimum SCL clock high width 1) t HIGH 0.6 µS Start condition setup time relative to SCL edge t SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
NPA-730 23.3V 3.135 V to 3.465 V NPA Compensated, digital I C. 3 Parameter Units Min Max Analog Performance Parameters 5 volt Excitation Offset Volts 0.44 0.56 Span (Absolute/Gauge) Volts 4 Analog Performance Parameters 3.3 volt Excitation Offset Volts 0.46 0.54
Thermometrics Duct Sensor - amphenol-sensors.com
Title: Thermometrics Duct Sensor Author: Amphenol Advanced Sensors Subject: Thermometric s duct sensors are used to measure the temperature of the air that is emitted from the air ducts in automobiles.
TSW-10 Turbidity Sensor - amphenol-sensors.com
TSW-10 Turbidity Sensor The TSW-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers.
Teknik Destek Talebi - kayeinstruments.com
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
HB158-21U6S24-50M DC breakout top, 50 m - rfstechnologies.com
ASSEMBLY LOSS Optical Insertion Loss, Riser or Jumper Tested Individually Riser or Jumper 0.4 dB typical @1310/1550nm SYSTEM LOSS Optical Insertion Loss, Riser and
NPA Low Pressure - amphenol-sensors.com
4 Output Option: Digital I2C Parameter Units Min Typ Max Notes Digital Performance Resolution (ADC) bit 14 16383 steps I2C Slave Address 0x28 Sampling Rate kHz 2 I2C Bit Rate kbits/s 100 400 I2C Mode Update Digital Performance Parameters 3.3 and 5 volt Excitation
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
Coding All temperature standards Type “S”, “AS”, & “ES” may be ordered by part number and are available in two-wire and four-wire terminations.
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 5 Parameter Symbol Min. Typ. Max. Units SCL clock frequency f FCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 µS Minimum SCL clock low width 1) t LOW 0.6 µS Minimum SCL clock high width 1) t HIGH 0.6 µS Start condition setup time relative to SCL edge t SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
Coding All temperature standards Type “S”, “AS”, & “ES” may be ordered by part number and are available in two-wire and four-wire terminations.
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
Coding All temperature standards Type “S”, “AS”, & “ES” may be ordered by part number and are available in two-wire and four-wire terminations.
2 Sensor for Automotive Applications - amphenol-sensors.com
Internal CO 2 Sensor for Automotive Applications NDIR CO 2 Single Channel, Diffusion Sampling Method Benefits • Safety - Measure and control in-cabin CO2 levels to prevent driver drowsiness.
Ventostat T8100 NS and NSP Series CO2 Sensor
Title: Ventostat T8100 NS and NSP Series CO2 Sensor Author: GE Subject: This patented, Absorption Infrared Gas sensing engine provides high accuracy in a compact low cost package.
Speed is the target not only on the racetrack - sachsenkabel.de
Media BroadcastBusiness Customer wige SOLUTIONS_ www.sachsenkabel.de 1 Challenges Fast delivery of reliable cabling systems for applications in harsh environments Mobile solution with Harsh Environment Quality Flexible patching options on site Approval for Russian Certification The key for success
2 Sensor for Automotive Applications - amphenol-sensors.com
Internal CO 2 Sensor for Automotive Applications NDIR CO 2 Single Channel, Diffusion Sampling Method Benefits • Safety - Measure and control in-cabin CO2 levels to prevent driver drowsiness.