Search Results for am-05
Technical features - rfstechnologies.com
TF112-CC1-036I REV : A REV DATE : 05 Apr 2024 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at ... Technologies an Amphenol Company . Title: TF112-CC1-036I Created Date: 4/5/2024 5:34:26 AM ...
P51 Ultra Low Pressure Sensor - ssi-sensors.com
P51 - 05 - G - UA - P - 4.5 V - 000 - 000 Family Full Scale Placeholder Pressure (5 - 15 PSI) Pressure Type G = Gauge (5 - 15 PSI) Port Configuration 304L Hex Port UB UC UD 7/8" 7/8" 7/8" 1/8 NPT 1/4 NPT 1/8 NPT Connector / Harness D = Deutsch P = Packard MD = DIN 43650 micro-mini connector with 90° mating connector M12 = 4 pin micro connector
rk for the U.S. generally consists of the manufacturer’s identification ...
0 1) - 2 1) 0 3 4) " / *) 0 " 5 " / 0 " 1 6) 1 7) $ 8 9: (4 *," * 5 1) % $ 0 " 1; 1 / < % + 0 $ = # = 7 9: >) ? 8) =" /) + @) 1" ; a 3 # 5 5 (b 9 c) 0 3" d # " / ' e ...
B A2 - Amphenol Sine
3.05 mm (.120 in) 6 key-b configuration atmh04-2pb tpa color: black key-c configuration atmh04-2pc tpa color: green key-d configuration atmh04-2pd tpa color: brown keys arrangements housing 18.5 41.2 16.2 seal retainer grommet key-a configuration atmh04-2pa tpa color: gray tpa 7 interface seal ref:dtmh04-2pa、dtmh04-2pb、dtmh04-2pc、dtmh04-2pd
TABLEA - amphenolalden.com
2.05. Shown with optional backshell (See TableC) Disposable Receptacle. 1.05. Select this component from TableB. Rear Panel-Mount ReceptacleAssembly. Cable Mount PlugAssembly. 0.90.
www.amphenolrf
K ITEM 5 WAS 31-12070-TP 8/26/05 45703 CPM/ L UPDATED FORMAT AND NOMINAL ENVELOPE DIMENSIONS 11/29/12 49265 EW M ADDED PICTURES OF SUPPLIED HARDWARE 7/15/13 49574 EW N AT WAS @, REARRANGED VIEWS,RELEASED AT ARFA 8/27/13 49702 EW N B REFERENCE CONFIGURATION LEVEL: NOTICE - These drawings, specifications, or other data (1) are, and remain the
Amphenol
23.4±0.05 14.03±0.05 21.5±0.10 9.7±0.05 4.83±0.05 4.68±0.05 18x Ø1.8+0.10 0 see p/n chart of: sh: rev: dwg no: title: rev description date revisions eco by appr 3 3 a2 at15-18px-bmxxxx boardlock pcb mount receptacle,18pin,straight,at series materials list size process specifications: material specifications: unless otherwise specified 3 ...
G:SharedAmphenol Customer DatasheetsEcoMate RMRT Datasheetsc ...
MP28W23F MS28W23F 30-28AWG 0.05-0.08 mm² Gold Flash MP28W23G5 MS28W23G5 30-28AWG 0.05-0.08 mm² Gold 5µ” MP28W23G10 MS28W23G10 30-28AWG 0.05-0.08 mm² Gold 10µ” MP28W23G15 MS28W23G15 30-28AWG 0.05-0.08 mm² Gold 15µ” MP28W23G30 MS28W23G30 30-28AWG 0.05-0.08 mm² Gold 30µ” Machined, Tooling Part Number Description
MASTER KEYWAY - Amphenol Sine
MP28W23F MS28W23F 30-28 0.05-0.08 Gold Flash SP28W2F SS28W2F 30-28 0.05-0.08 Gold Flash MP28W23G5 MS28W23G5 30-28 0.05-0.08 Gold 5µ” SP28W2G5 SS28W2G5 30-28 0.05-0.08 Gold 5µ” MP28W23G10 MS28W23G10 30-28 0.05-0.08 Gold 10µ” SP28W2G10 SS28W2G10 30-28 0.05-0.08 Gold 10µ”
“SC/MC” Series for Healthcare - amphenol-sensors.com
Amphenol Advanced Sensors “SC/MC” Series for Healthcare Features • 400 Series Compatible • Standard Curves Available • Interchangeability/accuracy from ± 0.05°C to 0.2°C
Assembly - Amphenol Sine
Contact arrangement IEC 61076-2-106 03-a 04-a 05-a 05-b 06-a 07-a 07-b 08-a 12-a 14-a Rated voltage IEC 60664-1 150 V 100 V 32 V V 32 V Rated impulse withstand voltage IEC 60664-1 1500 V 800 V 15000 V 800 V Pollution degree IEC 60664-1 31) Installation category IEC 60664-1 I ... 6/25/2021 11:04:32 AM ...
PRODUCTS, SERVICES & CAPABILITIES FOR - amphenol.co.jp
The Center Conductor types, which are either silver-plated copper (SPC) or silver- plated copper-weld steel (SPCW), meet the requirements of MIL-DTL-17. The Dielectric used on the cables detailed here consists of a proprietary fluoropolymer.
RF Connector - Amphenol Antenna Solutions
Insertion Loss ≤ 0.05 dB Intermodulation (2x43 dBm) ≤ -166 dBc Insulation Resistance ≥ 5000 mΩ Work Voltage 2500 V Conductor Resistance Outer Conductor < 0.1 mΩ Inner Conductor < 1.0 mΩ Impedance 50Ω Environmental Characteristics Temperature Range -40° C to +85° C (-40° F to +185° F) Weather Standard IEC 60068 40 / 085 / 21
SMP Spring Bullets - SV Microwave
1.05 1.1 1.15 1.2 1.25 0 2 4 6 8 10 12 14 16 18 VSWR Frequency (GHz) No Offset 2 Mil Radial Offset 4 Mil Radial Offset 6 Mil Radial Offset 8 mil Radial Offset 10 Mil Radial Offset 12 Mil Radial Offset 14 Mil Radial Offset 16 Mil Radial Offset Radial Offset. Created Date: 3/18/2021 10:34:51 AM ...
B A4 - Amphenol Sine
3.05 mm (.120 in) notes: unless otherwise specified 1. material: housing: thermoplastic; black seal: silicone rubber 2. modifications: threaded adapter; reduced dia. wire seal 3. specifications: 3.1 operating temperature: -55°c to +125°c. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac.
NPI Series of Media-Isolated Pressure Sensors
Amphenol Advanced Sensors NPI Series of Media-Isolated Pressure Sensors Features • Pressure Range: 2.5 psi (17 kPa) to 5,000 psi (35,000 kPa) • High stability and reliability
SMP Spring Bullets - svmicrowave.com
1.05 1.1 1.15 1.2 1.25 0 2 4 6 8 10 12 14 16 18 VSWR Frequency (GHz) No Offset 2 Mil Radial Offset 4 Mil Radial Offset 6 Mil Radial Offset 8 mil Radial Offset 10 Mil Radial Offset 12 Mil Radial Offset 14 Mil Radial Offset 16 Mil Radial Offset Radial Offset. Created Date: 3/18/2021 10:34:51 AM ...
CXL 2-3C-PT - AMPHENOL PROCOM
Height Approx. 3100 mm / 122.05 in. Weight Approx. 5.5 kg / 12.13 lb. Mounting On 27 - 65 mm dia. mast tube Environmental Operating temperature range -30 °C to +70 °C Survival Wind Speed 200 km/h Ingress Protection IP56 ORDERING Model Product No. CXL 2-3C/148-153-PT 100000619 CXL 2-3C/158-164-PT 100000901 CXL 2-3C/167-174-PT 100000519 CXL23C ...
/(1*7+ 0[[[ 0HWHUV - Amphenol Sine
$ 7(&+1,&$/ '$7$ 6+((7 5(/($6( 0$< .00 5)& 0$7,1* &<&/(6 ! 7(03(5$785( 5$1*( & 72 & 3527(&7,21 ,3 0$7(' &21',7,21 5r+6 &203/,$17