Search Results for am-05
RC10-05 smd - Sheet1
rc10-05 smd b date bms www.ardentconcepts.com 4 high street, suite 14 hampton, nh 03842 (603) 926-2517 interpret geometric tolerancing per: rdent concepts ansi y14.5m 1982 6/30/04 x.xx = .01 angles: 3 x.xxx = .001 tolerances: inches unless otherwise specified. all dimensionsre are in inches change note projection noted finish noted material x ...
G:SharedAmphenol Customer DatasheetsEcoMate RMRM SS versionRT SS Kit ...
MP28W23F MS28W23F 30-28AWG 0.05-0.08 mm² Gold Flash MP28W23G5 MS28W23G5 30-28AWG 0.05-0.08 mm² Gold 5µ” MP28W23G10 MS28W23G10 30-28AWG 0.05-0.08 mm² Gold 10µ” MP28W23G15 MS28W23G15 30-28AWG 0.05-0.08 mm² Gold 15µ” MP28W23G30 MS28W23G30 30-28AWG 0.05-0.08 mm² Gold 30µ” Machined, Tooling Part Number Description
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Conector H4 - Amphenol
05,94mm - 06,97mm-40ºC a +85ºC CARACTERÍSTICAS VALORES R50157783 +55 11 3815 1003 vendas@amphenol.com.br www.amphenol.com.br COMO SOLICITAR O PART NUmbeR FERRAMENTAS DE MONTAGEM EXEMPLOS de pedidos: FAMÍLIA DE PRODUTOS TIPO DE PRODUTO GÊNERO TIPO DO CONECTOR ... 7/30/2019 7:43:04 AM ...
18.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 18.0 ± 0.2 m at e r i a l c o n n e c t o r s : smp female qb ( 1221-40049 ) vita 67.1/2 smpm plug-in contact ( 3221-40022 )
SIZE TYPE B C- - Amphenol Sine
3.05 mm (.120 in) WEIGHT:5.55g. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp Wire Range (AWG) ... 6/27/2022 9:10:30 AM ...
F F - Amphenol Sine
04-05-04 04-05-04 1 update to modified components l.v 1/03/2004 8241 1 50310007-*30 50310007-130-1 insert assembly 1 2 53490001-*31 53490001-331-1 backshell assembly 1 3 51270016-521 51270013-521-1 pvc insulation tube 1 parts list item part number dwg no description qty ... 11/9/2005 12:12:37 am ...
NovaSensor NPP-301 Series Pressure Sensor - amphenol-sensors.com
NPP-301 Series Surface Mount Pressure Sensor Features • Low-cost surface mount package: SO-8 • Wide operating temperature range: -40°F to 257°F (–40°C to 125°C)
SPP-LLPL-3 Layout 1 10/12/2016 9:19 AM Page 1 SPP™ Low Loss, Low PIM ...
5.6 (18.3) 1.05 8 .4 (2 75) 0 9.2 (30.3) 0.63 Cable Construction Inner Conductor: • SPP-250-LLPL: Solid bare copper • SPP-375-LLPL: BCCAl • SPP-500-LLPL: BCCAl Dielectric:Expanded PTFE Outer Conductor: Seam welded corrugated copper tube acket:FEP P-2 5 0 L37 • Jumpers available in any length with most popular connector combinations
ROTARY TORQUE, W/ AUTO ID - PCB
Model Number 039025-50051 ROTARY TORQUE, W/ AUTO ID Revision: NR ECN #: 38721 [9] Performance ENGLISH SI Measurement Range(Full Scale Capacity) 50 lbf-in 5.7 Nm
2.1Design and Dra) - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp
REVISIONS - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
APPR.BY: DATE
0.05 A Surface finish area,flatness tolerance 0.1mm (for gasket only) (Blind holes) Depth:5mm min. Dim A/B: different key use different angle size 2.50min. s 34.600.05 C 剖面 A-A 比例 1 : 1 Surface finish areas (for gasket only) 3.2 36.05 B A 剖面 B-B 比例 1 : 1.5 0.500.10×60(for coil spring lead in) Key Characteristics Contact ...
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - PRELIMINARY 09/13 ...
- preliminary 09/13/07 jm a rel. nrn 34347 09/27/07 stw b dcn 35853 06/08 stw smpm female t-flex 405 cable fit m38999 size 12 insert checked: approved:
cabos multiplexados - Amphenol
1x10 + 10mm² (neutro nu) 10 7 4,05 1,2 6,45 10 10,6 1x16 + 16mm² (neutro nu) 16 7 4,7 1,2 7,1 16 12,4 1x25 + 25mm² (neutro nu) 25 7 5,95 1,4 8,75 25 15 1x35 + 35mm² (neutro nu) 35 7 6,9 1,6 10,1 35 17,9 1x50 + 50mm² (neutro nu) 50 7 8,2 1,6 11,4 50 20,6 DUPLEX 19 3757.1139 vendas@amphenol-tfc.com.br
5-Channel Cavity Combiner
Last edited: 2022/05/19. Title: PRO-CAV85-5 Created Date: 2/24/2025 10:47:41 AM ...
Amphenol Connector Reference Guide - Volume 1
Ease of Maintenance and Repair: The ability to quickly disconnect and reconnect parts enables easier maintenance, troubleshooting, and repairs, reducing downtime and improving overall system efficiency. Standardization and Compatibility: Many connectors adhere to industry standards, ensuring compatibility and interoperability between different systems and components.
Cable Assemblies | Products - Amphenol
Amphenol’s cable assemblies include simple point-to-point cables, custom high-power and high-speed data cable assemblies and complex multi-branch harness assembly for large systems across a broad range of end markets.
Application SpotlightApplication Spotlight
Title: Thermometrics Thermistor Stability Benchmarking (3) Application Spotlight Author: Amphenol Advanced Sensors Subject: Battery Temperature sensing - EV/HEV/PHEV.