Search Results for am-12
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 7029-2554 LEAD 7439-92-1 30,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
12.0 ± 0 - SV Microwave
12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : 2.4mm Straight Male ( SF1611-60001 ) SMPS Size 16 Socket ( SF9911-60001 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 50 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz
REVISION HISTORY PRODUCT DATA DRAWING - svmicrowave.com
- dcn 38042 03/11 a dcn 51147 01/22 approved: checked: drawn: see pdm see pdm fed 03/01/11 2.07552.71.2105.33.75019.05 flat. product data drawing material:
12.0 ± 0 - SV Microwave
12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMPS Straight Female ( 3821-40029 ) VITA 67.3 SMPS Male Plug-In Contact ( SF3811-60060 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz
REVISIONS - Amphenol Sine
12.7 6.35typ. a2 -updated hood geometry & reel dir.26aug2020 jah do not bend flange do not bend flange label amphenol www.sineco.com contacts exit reel as shown nickel gold at62-16-0822 at62-16-0844 platingpart number part number chart
7173900 Catalog - amphenol-antennas.com
Number of elements 12 Mechanical Characteristics Dimensions (Length) 1350 mm 53.1 in Weight without bracket 3.7 kg 8.2 lbs Wind load @ 160 km/hr (100 mph) 140 N 31 lbf Packing dimensions (Carton) 1500 x 230 x 230 mm 59.1 x 9.1 x 9.1 in ... 8/15/2012 9:07:04 AM ...
SMPM Socket (Size 12) D38999 Contact for .047 Cable
Enhance your system's RF connections with SV Microwave's SMPM Socket (Size 12) D38999 Contact for .047 Cable. Place your order today.
GLADIATOR Am - amphenolpcd.com
12 : 12 positions (Mate style S only) MATE STYLE M: Reversible 180° mate option S: Single Mate Direction Keyed Forward W: Single Mate Direction Keyed Reverse MATE OPTION 1: Magnet 2: Steel plate (Receptacle only) SIGNAL TYPE D: USB 3 Compatible M: USB 2.0 Compatible TERMINATION FINISH 1: RoHS 2: Leaded solder SHELL FINISH B: Black Nickel R ...
CONNECTOR WIRING INFORMATION - Amphenol Sine
12 C KT 13 c n w 14 F N X 15 g s AB 16 S 19b m General Ground AG MP-41 Series 28 Ch–85 pin Ch + - G 1 A B C 2 E F H 3 J K L ... 9 h ij 10 k m n 11 p qr 12 t u v 13 w xy 14 z AAAB 15 AC ADAE 16 AF AHAJ 17 AK AL AM 18 AP AR AS 19 AT AU AV 20 AW AX AY 21 AZ BABB 22 BC BDBE 23 BJBK BL 24 BM BN BP 25 BSBT BU 26 BV BRBF 27 BH AN s 28 W MD General ...
Industrial | Markets - Amphenol
It comes with high-speed serial data rates that can scale from 2.5Gb/s to 12.5Gb/s without requiring the redesign of a basic platform. ... AL & AM is available in a variety of contact forms and load specifications, and LED lights indicate the operational status of coil on or off. It is suitable for debugging personnel to test the circuit manually.
General purpose triaxial accelerometer - Wilcoxon Sensing Technologies
Bias output voltage 12 VDC Grounding case isolated, internally shielded Temperature range –50° to +120°C Vibration limit 500 g peak Shock limit 5,000 g peak Electromagnetic sensitivity, equiv. g 100 µg/gauss Sealing epoxy Base strain sensitivity 0.0005 g/μstrain ... 9/20/2018 10:19:46 AM ...
RF Connector - Amphenol Antenna Solutions
RF Connector AC-12ST-4SM-MM 4.3/10 Male Screw Connector for 1/2” Standard Coaxial Cable Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Amphenol Broadband Solutions
Amphenol Broadband Solutions . Author: hank Created Date: 11/14/2018 9:08:05 AM
cord-grips-tight-strain-relief-data-sheet-amphenol-industrial
For additional information on other products available refer to our Cord Grips & Cable Glands, Catalog 12-055. Illustration of DB/DBM Group Product Breakdown shown below. Title: ... 8/11/2009 10:59:39 AM ...
$PSKHQRO - Amphenol Sine
Title: C:UsersjheadDesktopATM13-217-2005&ATM13-217-2005-SR drawingsC-ATM13-217-2005-A1.dwg Author: JHead Created Date: 4/29/2020 11:17:20 AM
C:UsersMarkEBY Electro, IncCommunication site - DocumentsDWGPS500-XX ...
Title: C:UsersMarkEBY Electro, IncCommunication site - DocumentsDWGPS500-XX-XXX Model (1) Author: Mark Created Date: 12/6/2023 9:54:45 AM
12.0 ± 0 - SV Microwave
12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMPS R/A Female ( 3822-40001 ) SMPS Straight Female ( 3821-40029 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz
www.amphenol-aerospace.com
Created Date: 12/11/2000 9:12:33 AM
MOUNTING HOLE PREPARATION - PCB
.272 [6.91] .480 [12.19] 5/16-24 UNF ... QUARTZ SENSOR 1. Title: 112-1040-90.idw Author: jschunk Created Date: 5/22/2019 9:29:05 AM ...