Search Results for am-12
Cross Reference Products | Part Number Search | Amphenol CS
Search for an Exact Competitor Part number or type an “*” to search by partial Part Number. For example: 1234* or *234* To Search Multiple Parts at once, copy/paste or type one part number per line. Example: Part number 1 Part number 2 Part number 3 Part number with “*” will be considered invalid
B A2 - Amphenol Sine
receptacle, keyed, 12 pin, strain relief atm series b a2 none 1 2 notes: unless otherwise specified 1 see sheet 2 for key arrangements and colors. 2. material: housing: thermoplastic seal: silicone rubber 3. modifications: strain relief end cap 4. specifications: 4.1 current rating: 7.5 amps 4.2 operating temperature: -55°c to +125°c.
RELEASED / Dec . 05 2013, 11:40:51 AM
RELEASED / Dec . 05 2013, 11:40:51 AM . Title: untitled Created Date: 12/2/2013 3:37:58 PM
RF Connector - amphenol-antennas.com
RF Connector AC-38HF-4HM-F 4.3/10 Male Hand Screw Connector for 3/8” Superfl exible Coaxial Cable Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
G:AutoCad DrawingsDWGHM350M-XX-500 Model (1)
Title: G:AutoCad DrawingsDWGHM350M-XX-500 Model (1) Author: andrew Created Date: 6/12/2013 11:50:50 AM
ROHS COMPLIANT PRODUCT DATA DRAWING - SV Microwave
- rel. dcn 39275 08/10/12 stw a rev. dcn 41068 01/21/15 stw b dcn 46934 10/17 stw 1.85mm plug for .086 cable checked: approved: drawn: stw 08/10/12 stw 08/10/12 jmc 08/10/12 rohs compliant product data drawing material: body, clamp nut, coupling nut & ferrule: stainless steel per ams-5640, alloy uns s30300, type 1 or astm a582, type 303
IMAGED / Jan . 20 2004, 08:12 AM
IMAGED / Jan . 20 2004, 08:12 AM . IMAGED / Jan . 20 2004, 08:12 AM . Title: PDF file created from a TIFF image by tiff2pdf Author: User: Windows NT/95/98 User Subject: Created from a TIFF image using ClibPDF/Premium - www.fastio.c Keywords: ClibPDF Created Date:
Starline | Amphenol Global Search | Amphenol
The Star-Line EX® is a hybrid connector certified for use in a Zone 1-IIc hazardous environment. A heavy duty environmentally sealed connector, these connectors have proven to provide exceptional performance in the most complex ground support cable network, automatic and process control systems and instrumentation systems.
Minitek® Pwr 5.7 Connector System - amphenol-cs.com
prevents terminals from damage. It is available in 2 to 12 circuits for dual row. TARGET MARKETS Minitek® Pwr 5.7 Connector System § High current rating up to 28A per contact § Solution for Vertical & Right Angle Through Hole § Solution for wire-to-board FEATURES BENEFITS § High current alloy material used for contact § Rated up to 28A ...
B4 VOLTAGE UPDATE AND ADD KEY ICON Nov-28-20 Ronald Tommy - Amphenol Sine
size 12,2pos,socket,end cap. b b4 none 1 1 tommy notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. end cap:thermoplastic,ul94 v-0. coupling nut:al alloy,nickel plated. wave washer:stainless steel. o-ring:nbr/silicone rubber. wire seal:silicone rubber.
G:AutoCad DrawingsDWGVC1350M-XX-600 Model (1)
Title: G:AutoCad DrawingsDWGVC1350M-XX-600 Model (1) Author: andrew Created Date: 6/12/2013 11:51:37 AM
EU RoHS DECLARATION - svmicrowave.com
ITEM # RoHS COMPLIANCE STATUS 9311-00035 YES W/ EXEMPTION 6C Steve Wirth Engineering Manager (561) 840-1800 swirth@svmicro.com Signed for and on behalf of SV Microwave, Inc
ICP® PRESSURE SENSOR - PCB
Model Number 106B50 ICP® PRESSURE SENSOR Revision: N ECN #: 54898 Performance ENGLISH SI Measurement Range(for ±2.5V output) 5 psi 34.45 kPa Sensitivity(± 15 %) 500 mV/psi 72.5 mV/kPa
www.amphenol-aerospace.com
Created Date: 12/11/2000 9:20:25 AM
Amphenol
The sensor is designed to be mounted using M5 X 0.8 X 12 mm hardware with 11Nm maximum torque. Sensor orientation is not restricted but shall meet clearance specification above. Wire harness is recommended to be secured on customer geometry no further than 50.8 millimeter perpendicular from the connector side of sensor. Figure 5 - Sensor ...
2X - PCB
.497 [ 12.62].025 [0.64].300 [7.62].900 [22.86] 1.65 [41.9] max revisions rev description din f correct unit conversion 52254 dimensions shown are for .875 [22.23] thick wall. counterbore for thicker walls recommended mounting torque on a 14mm hex: 5-6 ft lbs (7-8 newton meters) 1 seal surface must be free of tool marks with a minimum 2 3.875 ...
PCB Piezotronics | Measure vibration, pressure, force, and more
12 VOC Power Supply Typical Configuration 2 Echo' Wireless Vibration Sensors Echo@ Data Presentation SW Access to SQL Database through internet with VPN Transmissions temporarily paused during handheld data collection ... 12/21/2016 11:43:13 AM ...
EU RoHS II CoC - amphenol-aerospace.com
January 12, 2023 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Amphenol Commercial Air Division (ACAD) offers the following information: ... 1/12/2023 9:08:42 AM ...