Search Results for am-12
CUSTOMER OUTLINE DRAWING - amphenolrf.com
NOTICE: These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other
c:userspublicdocumentspdf34-1028h-12g - Amphenol RF
Title: c:userspublicdocumentspdf34-1028h-12g.ps Created Date: 4/9/2018 11:16:04 AM
NTC Type NK - amphenol-sensors.com
• Wire lengths 0.47 in to 1.57 in (12 mm to 40 mm) (±1 mm) Data • Minimum operating temperature: -40°F (-40°C) • Maximum operating temperature: See table • Thermal time constant: 15s (cooling), 2.45 (ambient change) ... 2/15/2018 10:15:33 AM ...
Gerätestecker 12 Pol T 3XXX 0XX U - Amphenol Sine
Contact arrangement IEC 61076-2-106 03-a 04-a 05-a 05-b 06-a 07-a 07-b 08-a 12-a 14-a 14-b 19-a Contact arrangement IEC 60130-91) yes no yes no yes no Rated voltage2) IEC 60664-1 300 V (100 V) 300 V (63 V) 100 V (32 V) 300 V (63 V) 100 V (32 V) 150 V V) 60 V V) Rated voltage UL 1977 250V 60V ... 2/10/2021 7:33:58 AM ...
C-AHDPBS-18-002 REV A1 - Amphenol Sine
Title: C:\Users\jhead\Desktop\DURA MATE DRAWINGS_18SEP17\DURA MATE DRAWINGS_18SEP17\C-AHDPBS-18-002_REV_A1.dwg Author: JHead Created Date: 9/19/2017 8:28:34 AM
Single and Dual Isolators for the 500 MHz Band
Last edited: 2022/12/01. TYPICAL RESPONSE CURVE FOR PRO-IS-500-S1 TYPICAL RESPONSE CURVE FOR PRO-IS-500-D1 MOUNTING DETAILS FOR PRO-IS-500-S1 All dimensions are given in mm [in.] MOUNTING DETAILS FOR PRO-500-D1 ... 2/25/2025 3:55:19 AM ...
Standard products. Custom solutions - amphenolcomau
www.amphenol.com.a amphenolcomau Standard prodcts. stom soltions Available in AT, ATM and ATP Series™ Amphenol Sine Systems’ A Series™ Backshells quickly and securely snap onto standard AT, ATM and ATP Series™ plugs and receptacles (except those with end cap or shrink boot modification) for a higher level of IP protection and help to facilitate securely attaching convoluted tubing.
Amphenol®
and trucks are typically powered by a 12 volt battery with a 30A current rating. The switch to “electrification” in hybrid vehicles and drives will require much higher voltage and amperage levels for operation. These demanding electrical requirements of 800vdc to 1,000vdc with a 200A to 500A rating will require special contacts and connectors.
P1 P2 - Amphenol Sine
a1 - technical data sheet release 12-may-14 kmm rfc mating cycles: >500 temperature range: -40°c to 90°c protection: ip67 (mated condition) 4) rohs compliant 3) mechanical data: vibration resistance per mil-std-202 method 204 thermal shock per mil-std-202 method 207 48 hour salt spray per mil-std-202 method 101 5) ul 2237 listed assembly
ARINC 801 - amphenol-aerospace.com
Insert Arrangement 19-12 21-16 23-24 25-32 Insert Arrangement 11-02 13-04 15-06 17-08 An interfacial seal is NOT part of the ARINC 801 standard. The interfacial seal is offered by Amphenol High Speed Solutions and is NOT recognized by ARINC 801. ... 10/5/2017 9:49:55 AM ...
12.0 ± 0 - SV Microwave
12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : 1.85mm Straight Male ( SF3311-60003 ) SMA Straight Male ( SF2906-6002 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 500-32-015 N/A N/A 0 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc Thursday, June 22, 2023
12.0 ± 0.2 - svmicrowave.com
12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMPM Straight Female ( 3221-40007 ) SMPS Size 16 Socket ( SF9911-60001 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 65 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz
WARNING - Amphenol Sine
MRF 12-MAY-14 K M RFC 12-MAY-14 FULL C-WARNING Risk of Electrical Shock Do Not Disconnect Under Load. Risque de chocs electriques Ne pas debrancher sous tension. 2) ELECTRICAL DATA: CURRENT (MAX): 15A VOLTAGE (MAX): 600V AC/DC INSULATION RESISTANCE (MIN): 5000M OHMS ... 6/27/2014 8:53:36 AM ...
IDS-39-6 Amphenol
P Mated pair 4 4.0mm²/ 12 AWG D Dual M 500 pcs Bag 5 4 . 0-6 m²/ 12AWG 6 6.0mm²/ 10 AWG E Enlarged for 8 AWG 8 10.0mm²/ 8 AWG 0 Less Contacts H ow t rde How to order assembly tools Description Ordering code H4 Strip Tool H4TS0000 H4 Crimp Tool H4TC0001 H4 Wrench Tool H4TW0001 H4 Universal Unlocking Tool H4TU0000
RF Connector - amphenol-antennas.com
RF Connector AC-78SWA-DF-F 7/16-DIN Female Connector for 7/8” Smooth Wall Aluminum Cable Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
SIZE TYPE B C- - Amphenol Sine
AT62-12-0166 Female Contact - Socket, Nickel-plated 12 12-14 Stamped & Formed Tooling - Stamped & Formed Contacts Part Number Description MFX-3973 Crimp Die - Size 12 MFX-3985 Crimp Die - Svize 12, 10-12AWG -02XX Series ... 6/7/2022 10:52:56 AM ...
TRIAXIAL DC RESPONSE ACCELEROMETER - pcb.com
Date: 12/17/2024 Date: 12/17/2024 Date: 12/17/2024 Date: 12/17/2024 79899 Entered: ND Engineer: JJD Sales: JM Approved: NJF Spec Number: Phone: 716-684-0001 Fax: 716-684-0987 E-Mail: info@pcb.com 3425 Walden Avenue, Depew, NY 14043 SUPPLIED ACCESSORIES: ... 12/19/2024 10:58:24 AM ...
Amphenol Amphenol
aa add stamp to dwg 3/13/12 48944 cpm m. sanca 11-aug-11 bnc sh. mnt. triax crimp k. capozzi 11-aug-11 k. capozzi mcdonnel douglas spec. st5m1344 jp5c 9/9/11 aa release to mfg. notes: 1. materials and finishes: body - brass, nickel plating (.000100 min thick) insulator - ptfe contact-inner - brass, gold plating (.000050 min thick)
d:michelle zhangpdf34-1123-12g - amphenolrf.com
Title: d:michelle zhangpdf34-1123-12g.ps Created Date: 5/30/2018 9:01:15 AM