Search Results for am-12
Filters - AMPHENOL PROCOM
Am p henol Procom has 40 years of experience in developing and producing high quality RF Low- and high-power F ilters for professional radio systems, widely used in the Public S afety and M ission C ritical r adio TETRA network s in Europe. ... Procom A/S, Smedetoften 12, DK-3600 Frederikssund, VAT No.: DK87928217 ...
BROADBAND PEDESTAL SELECTION GUIDE - Charles Industries
Amphenol Charles www.charlesindustries.com 1-847-806-6300 www.amphenolbroadband.com1-800-677-2288Protecting the connections that bring people together BROADBAND PEDESTAL SELECTION GUIDE
MRC Modular Rectangular Connector - Amphenol PCD
#12 MRC 12 PC 001 AG MRC 12 SC 001 AG Silver 2.5 to 4.0 mm2 M317 AS-GtC-R-12 #8 MRC 08 PC 001 AG MRC 08 SC 001 AG Silver 8.0 to 10 mm2 APHWA23KIt AS-GtC-R-8 MRC 08 PC 002 AG MRC 08 SC 002 AG Silver 6.0 to 8.0 mm2. 8 tooLS ... 12/7/2016 9:19:26 AM ...
Dual-Feed 10/10-Position GMT Fuse Panel - Amphenol Broadband Solutions
Dimensions 17" W x 1.75" H x 12" D (432 mm x 45 mm x 305 mm) Weight 7 lbs. (3.18 kg) Color Black Finish Powder coat Mounting 19" or 23" Environmental Temperature range -5° to 55° C Humidity 0 to 90%, non-condensing Connections Input terminals Dual stud, 1/4" on 5/8" centers Output terminals Screw terminal, #6
REVISIONS - amphenol-sine.com
AT62-12-0166 Female Contact - Socket, Nickel-plated 12 12-14 Stamped & Formed Tooling - Stamped & Formed Contacts Part Number Description MFX-3973 Crimp Die - Size 12 MFX-3985 Crimp Die - Svize 12, 10-12AWG -02XX Series ... 9/6/2021 11:26:14 AM ...
PRODUCT DATA DRAWING DATE APPROVED - アンフェノールジャパン ...
- nrn 41305 02/17 dal a dcn 46629 02/17 stw checked: approved: drawn: dal 02/16/17 dal 02/16/17 ela 02/16/17 rohs compliant 2x 1/16" allen key a.250 .375
12-Port - Amphenol Antenna Solutions
12-Port - Amphenol Antenna Solutions
SATA (Serial ATA) Connectors - Amphenol CS
wwwaenoliccco Disclaimer Please note tat te aove inoration is sect to cane itot notice TECHNICAL INFORMATION SATA (Serial ATA) Connectors MATERIAL § Contact Base Metal: Copper alloy § Contact Area Finish: Gold over nickel § Solder Area Finish: Tin over nickel § Retainer Clip Base Metal: Copper alloy § Retainer Finish: Tin over nickel § Housing: High temperature thermoplastic
GPS Antennas GPS 4/... - AMPHENOL PROCOM
5 V supply voltage (3 V respectively 12 V available on request). DC supply via RF-connector. EMC tested to IEC 801 and IEC 255. Total design carried out to make the antenna withstand tough environments. Comprehensive range of accessory mounting brackets available. Colour opportunities: White (Standard) Black; Specifications.
gs-12 | Amphenol Global Search | Amphenol
Search Results for 10135177 n 20 252 4175 c | Amphenol Global Search | Amphenol Search Results for n 20 252 4175 c ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION scale 20 : 1 l .0441.12.1162.95 0-80 unf-2a product data drawing material: body, insert & coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1; or astm a582 type ...
RT071412PNHECR Size 14 Male Jam Nut Receptacle, 12 Position - Amphenol Sine
Receptacle, Jam Nut, 12 Position, Male, Shell Size 14, and End Cap with Reduced Individual Wire Seals, Range 14 - 24AWG Related Items. MP14M23F Pin Contact, Machined, Gold Flash, Wire Range 2.0-2.5mm², 14 AWG. REQUEST A QUOTE. RT061412SNH Plug, 12 Position, Female, Shell Size 14. ...
G:SharedAmphenol Customer DatasheetsEcoMate RMRT0W Kit ...
ecomate® RM/RSSM - Contact Size 20, PC Tail Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, PC Tail Contacts Part Number Contact Size (AWG) Description Plating Male Female MP20W12E06F MS20W12E06F 20AWG Short Version Gold Flash
PRODUCT DATA DRAWING - DCN 42535 07/16 STW DATE APPROVED - SV Microwave
7012-1087 12.00" interpret dimensions and tolerances date approved revision history rev description see notes see notes scale: 3:1 size dwg. no. b material: finish: per asme y14.5m - 1994 e 4) cham. 1st & last threads. 7) remove all burrs unless otherwise specified 95077 7012-1086-1087 3) break corners & edges .005 r. max. within .005 t.i.r ...
GROUND BLOCKS Amphenol Pcd - アンフェノールジャパン株式会社
12 16 BACC50AN16H BDX016017-2 With BACC50AN16 BDX016020-2 Without 16 20 BACC50AN20H BDX016021-2 With BACC50AN20. Amphenol Pcd www.amphenolpcd.com info@amphenolpcd.com 978.624.3400 Ground Block Dimensions Materials Web Membrane Silicone per A-A-59588, class 2B, 40 durometer. color clear ... 6/9/2017 8:28:02 AM ...
FAKRA CONNECTOR SERIES - Amphenol RF
Bluetooth, remote start and control, AM/FM/XM and satellite radio, and DSRC/V2X communication. D S R C / V 2 X C O MMU N IC A T IO N Wireless data sharing protocols between vehicles and external objects ... FA1-NXRP-PCB-12 Recessed Interface 2FA1-NXSP-PCB-3 Mounting Flange, Surface Mount Contact 4FA1-NXRP-PCB-2 Mounting Flange with Tapped Hole.
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
EU RoHS II Certificate of Conformance December 16, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
RFS Technologies, INC.
Alcohol Pad RFS Technologies an Amphenol Com an . RFS Technologies an Amphenol Com an . Title: AF2161235.1.0 AFDF11-5 英文1.psd Author
VIBRATION SENSOR CABLING CONSIDERATIONS - Wilcoxon Sensing Technologies
VIBRATION SENSOR CABLING CONSIDERATIONS 2 9/7/2023 OVERVIEW Anatomy of a cable assembly 3 things to consider for cable assemblies Cable assemblies for walk around vibration data collection
SIZE B C- - Amphenol Sine
recommended panel cutout 35.43 41.58 23.27 11.18 49.30 4x r1.52 2x Ø3.94 4x r2.54 4x r1.02 59.20 min. 35.25 min. internal sealing surface finish to be or better3.2 0.13